5SWWI7.1400-MUL

Operating system
Target systems
Industrial PC APC810
APC910
APC2100
PPC800
PPC900
PPC2100
Chipset 945GME
GM45
QM77/HM76
QM170/HM170/CM236
Bay Trail
Edition Ultimate
Architecture 64-bit
Service pack SP1
Language Multilingual
Minimum size of RAM 2 GB
Required storage space on data storage medium 20 GB
Material number:
5SWWI7.1400-MUL
Description:
Windows 7 Ultimate SP1 - 64-bit - Multilingual - DVD
Documentation Version (Date) Download
Automation PC 2100 User's manual PDF / 28 MB
Automation PC 910 Device number key PDF / 627 KB
Automation PC 910 User's Manual PDF / 101 MB
Panel PC 2100 (AP5000) Swing arm devices user's manual PDF / 44 MB
Panel PC 2100 Built-in devices User's manual PDF / 40 MB
Panel PC 900 User's Manual PDF / 42 MB

Please choose country and language

B&R Logo