5SWWI7.1200-ENG

Operating system
Target systems
Industrial PC APC810
APC910
APC2100
PPC800
PPC900
PPC2100
Chipset 945GME
GM45
QM77/HM76
QM170/HM170/CM236
Bay Trail
Edition Professional
Architecture 64-bit
Service pack SP1
Language English
Minimum size of RAM 2 GB
Required storage space on data storage medium 20 GB
Material number:
5SWWI7.1200-ENG
Description:
Windows 7 Professional SP1 - 64-bit - English - DVD
Documentation Version (Date) Download
Automation PC 2100 User's manual PDF / 28 MB
Automation PC 910 Device number key PDF / 627 KB
Automation PC 910 User's Manual PDF / 101 MB
Panel PC 2100 (AP5000) Swing arm devices user's manual PDF / 44 MB
Panel PC 2100 Built-in devices User's manual PDF / 40 MB
Panel PC 900 User's Manual PDF / 42 MB

Please choose country and language

B&R Logo