5SWWI7.0733-MUL

Operating system
Target systems
Industrial PC APC810
Chipset GM45
Edition Premium
Architecture 32-bit
Language Multilingual
Minimum size of RAM 1 GB
Minimum size of data storage medium 8 GB
Material number:
5SWWI7.0733-MUL
Description:
Microsoft OEM Windows Embedded Standard 7 Premium 32-bit, multilanguage; for APC810 with GM45 chipset; please order CompactFlash separately (minimum 8 GB).
Optional Accessories
Windows Embedded Standard 7
5SWWI7.0900-MUL Windows Embedded Standard 7 - 32-bit - Language Pack DVD

Please choose country and language

B&R Logo