5SWWI7.0400-MUL

Operating system
Target systems
Industrial PC APC810
APC910
PPC800
Chipset 945GME Intel Core2 Duo
GM45
QM77/HM76
Edition Ultimate
Architecture 64-bit
Language Multilingual
Minimum size of RAM 2 GB
Required storage space on data storage medium 20 GB
Material number:
5SWWI7.0400-MUL
Description:
Windows 7 Ultimate - 64-bit - Multilingual - DVD

Please choose country and language

B&R Logo