General information
Controller
| Bootloader | BIOS |
| Processor | |
| Type | Geode LX800 |
| Clock frequency | 500 MHz |
| L1 cache | 128 kB (64 kB I-cache / 64 kB D-cache) |
| L2 cache | 128 kB |
| Expanded command set | MMX technology, 3D Now |
| Floating point unit (FPU) | Yes |
| Flash | 2 MB (for firmware) |
| Cooling | Passive via heat sink |
| Mode/Node switches | 2, 16 positions each |
| Watchdog | MTCX |
| Real-time clock | |
| Accuracy | At 25°C: Typ. 30 ppm (2.5 seconds) per day |
| Battery-backed | Yes |
| Power failure logic | |
| Controller | MTCX |
| Buffer time | - |
| Graphics | |
| Controller | Geode LX800 |
| Memory | 8 MB shared memory (reserved by main memory) |
| SRAM | |
| Size | - |
| Battery-backed | - |
Display
Interfaces
Keys
| Function keys | No |
| Soft keys | No |
| System keys | No |
| Service life | - |
| LED luminous intensity | - |
Slots
| aPCI slots | No |
Electrical properties
| Nominal voltage | 18 to 30 VDC |
| Nominal current | 1.25 A |
| Bleeder resistance | 0 Ω |
| Inrush current | Max. 2 A |
| Power consumption | Typ. 30 W |
| Galvanic isolation | Yes |
Operating conditions
| Degree of protection per EN 60529 |
Back: IP20 (only with connected CF card) Front: IP65 / NEMA 250 type 4X indoor, protected against dust and hose-directed water |
Ambient conditions
| Temperature | |
| Operation | 0 to 50°C |
| Storage | -20 to 60°C |
| Transport | -20 to 60°C |
| Vibration | |
| Operation (continuous) | 2 to 9 Hz: 1.75 mm amplitude / 9 to 200 Hz: 0.5 g |
| Operation (occasional) | 2 to 9 Hz: 3.5 mm amplitude / 9 to 200 Hz: 1 g |
| Storage | 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g |
| Transport | 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g |
| Shock | |
| Operation | 15 g, 11 ms |
| Storage | 30 g, 15 ms |
| Transport | 30 g, 15 ms |
| Elevation | |
| Operation | Max. 3000 m |
Mechanical properties
Material number:
5PP320.1505-39Description:
Power Panel PP320 BIOS, 15" XGA TFT color display with touch screen (resistive), CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, 256 MB SDRAM, IP65 protection (front), 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately).
Mandatory Accessories
Optional Accessories
Batteries
| 0AC201.91 | Lithium batteries 4 pcs., 3 V / 950 mAh button cell |
| 4A0006.00-000 | Lithium battery, 3 V / 950 mAh, button cell |
USB accessories
| 5MMUSB.2048-01 | USB 2.0 flash drive 2048 MB B&R |
| BIOS | Version (Date) | Download |
|---|---|---|
| BIOS Upgrade | ZIP / 458 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Power Panel 300/400 User's Manual | PDF / 9 MB |
| Firmware Upgrades | Version (Date) | Download |
|---|---|---|
| Firmware Upgrade (MTCX) | ZIP / 164 KB | |
| aPCI Firmware Upgrade | ZIP / 41 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file DXF/STEP 5PP320.1505-39 | ZIP / 4 MB | |
| Dimensions, cutout pdf 5PP320.1505-39 | PDF / 385 KB |