5PP120.1043-37A

General information
LEDs Power/User, CF
B&R ID code $1BD3
Battery
Type Renata 950 mAh
Service life 4 years
Removable Yes, accessible from the outside
Backup capacitor
Buffer time 10 min
Variant Lithium ion
Power button No
Reset button Yes
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Controller
Bootloader BIOS
Processor
Type Geode SC2200
Clock frequency 266 MHz
L1 cache 16 kB
L2 cache -
Expanded command set MMX technology, streaming SIMD extension
Floating point unit (FPU) Yes
Flash 2 MB (for firmware)
Cooling Passive via heat sink
Mode/Node switches 2, 16 positions each
Watchdog No
Real-time clock
Accuracy At 25°C: Typ. 10 ppm (1 second) per day
Battery-backed Yes
Power failure logic
Controller -
Buffer time -
Graphics
Controller Geode SC2200
Memory 4 MB shared memory (reserved by main memory)
SRAM
Size -
Battery-backed -
Display
Type TFT color
Diagonal 10.4" (264 mm)
Colors 262,144
Resolution VGA, 640 x 480 pixels
Contrast 600:1
Viewing angles
Horizontal Direction R / Direction L = 70°
Vertical Direction U = 45° / Direction D = 55°
Backlight
Type CCFL
Brightness 350 cd/m²
Half-brightness time 55,000 h
Filter glass
Transmittance -
Anti-glare coating -
Touch screen
Type Elo AccuTouch
Technology Analog, resistive, Elo
Controller Hampshire, serial, 12-bit
Transmittance 78%
Interfaces
COM1
Type RS232, modem supported, not galvanically isolated
Variant 9-pin male DSUB connector
UART 16550-compatible, 16-byte FIFO buffer
Max. baud rate 115 kbit/s
CompactFlash slot 1
Type Type I
USB
Quantity 2
Type USB 1.1
Variant Type A
Transfer rate Low speed (1.5 Mbit/s), full speed (12 Mbit/s)
Current-carrying capacity Max. 500 mA per connection
Ethernet
Quantity 1
Controller MacPhyter DP83816
Transfer rate 10/100 Mbit/s
Max. baud rate 100 Mbit/s
Keys
Function keys No
Soft keys No
System keys No
Service life -
Slots
aPCI slots No
Electrical properties
Nominal voltage 24 VDC ±25%
Bleeder resistance ≤24 kΩ
Inrush current Max. 20 A for < 1 ms
Power consumption Typ. 15 W, max. 20 W
Galvanic isolation No
Operating conditions
Degree of protection per EN 60529 Back: IP20 (only with connected CF card)
Front: IP65 / NEMA 250 type 4X, protected against dust and hose-directed water
Ambient conditions
Temperature
Operation 0 to 50°C
Storage -20 to 70°C
Transport -20 to 70°C
Vibration
Operation (continuous) 2 to 9 Hz: 1.75 mm amplitude / 9 to 200 Hz: 0.5 g
Operation (occasional) 2 to 9 Hz: 3.5 mm amplitude / 9 to 200 Hz: 1 g
Storage 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Transport 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Shock
Operation 15 g, 11 ms
Storage 30 g, 15 ms
Transport 30 g, 15 ms
Elevation
Operation Max. 3000 m
Mechanical properties
Housing
Material Metal
Front
Frame Aluminum, naturally anodized
Design Gray
Panel overlay
Material Polyester
Light background color Similar to Pantone 427CV
Dark border color around display Similar to Pantone 432CV
Gasket Flat gasket around display front
Dimensions
Width 323 mm
Height 260 mm
Depth 65.5 mm
Weight 3700 g
Material number:
5PP120.1043-37A
Description:
Power Panel PP120 10.4" VGA color TFT display with touch screen (resistive), 128 MB SDRAM, CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, battery, metal housing, IP65 protection (front), 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately).
Optional Accessories
Accessories
0TB103.9 Connector 24 VDC - 3-pin, female - Screw clamp terminal block 3.31 mm²
0TB103.91 Connector 24 VDC - 3-pin, female - Cage clamp terminal block 3.31 mm²
5SWHMI.0000-00 HMI Drivers & Utilities DVD
Batteries
0AC201.91 Lithium batteries 4 pcs., 3 V / 950 mAh button cell
4A0006.00-000 Lithium battery, 3 V / 950 mAh, button cell
CompactFlash cards
5CFCRD.0064-03 CompactFlash 64 MB Western Digital (SLC)
5CFCRD.0128-03 CompactFlash 128 MB Western Digital (SLC)
5CFCRD.0256-03 CompactFlash 256 MB Western Digital (SLC)
5CFCRD.0512-03 CompactFlash 512 MB Western Digital (SLC)
5CFCRD.1024-03 CompactFlash 1 GB Western Digital (SLC)
5CFCRD.2048-03 CompactFlash 2 GB Western Digital (SLC)
5CFCRD.4096-03 CompactFlash 4 GB Western Digital (SLC)
5CFCRD.8192-03 CompactFlash 8 GB Western Digital (SLC)
USB accessories
5MMUSB.2048-01 USB 2.0 flash drive 2048 MB B&R
Undefined
5SWWCE.0517-ENG Microsoft OEM Windows CE 5.0 Professional, English; for Power Panel 100 BIOS; please order CompactFlash separately (minimum 128 MB).
5SWWCE.0617-ENG Microsoft OEM Windows CE 5.0 Professional plus, English; for Power Panel 100 BIOS; please order CompactFlash separately (minimum 128 MB).
BIOS Version (Date) Download
BIOS REMHOST Utility ZIP / 36 KB
BIOS Upgrade ZIP / 458 KB
Documentation Version (Date) Download
Power Panel 100/200 User's Manual PDF / 26 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file DXF/STEP 5PP120.1043-37A ZIP / 3 MB
Dimensions pdf 5PP120.1043-37A PDF / 278 KB

Please choose country and language

B&R Logo