5PC810.SX01-00

General information
Dongle port Yes
LEDs Power, HDD, Link 1, Link 2
B&R ID code 0xA3ED
Cooling Passive via heat sink and optionally supported with an active fan kit
Battery
Type Renata 950 mAh
Service life 2½ years
Removable Yes, accessible behind the orange front door
Variant Lithium ion
Power button Yes
Reset button Yes
Buzzer Yes
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Controller
Bootloader BIOS
Real-time clock
Battery-backed Yes
Power failure logic
Controller MTCX
Buffer time 10 ms
Graphics
Controller Depends on the CPU board being used
SRAM
Size 512 kB
Battery-backed Yes
Remanent variables in power failure mode 192 kB (for e.g. Automation Runtime, see Automation Help)
Interfaces
COM1
Type RS232, modem supported, not galvanically isolated
Variant 9-pin male DSUB connector
UART 16550-compatible, 16-byte FIFO buffer
Max. baud rate 115 kbit/s
COM2
Type RS232, modem supported, not galvanically isolated
Variant 9-pin male DSUB connector
UART 16550-compatible, 16-byte FIFO buffer
Max. baud rate 115 kbit/s
CompactFlash slot 1
Quantity 1
Type Type I
CompactFlash slot 2
Quantity 1
Type Type I
USB
Quantity 5
Type USB 2.0
Variant Type A
Transfer rate Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (480 Mbit/s)
Current-carrying capacity Max. 500 mA or 1 A per connection
Ethernet
Quantity 2
Variant Shielded RJ45 port
Transfer rate 10/100/1000 Mbit/s
Max. baud rate 1 Gbit/s
Panel/Monitor interface
Variant Female DVI-I connector
Type SDL/DVI/Monitor
CAN
Note Optional
Audio
Type AC97 sound
Inputs Microphone, Line In
Outputs Line Out
Add-on interface slot
Quantity 1
Slots
PCI/PCIe slots
Quantity 1 PCI slot or 1 PCIe slot
Slide-in drives No
Slide-in compact drives 1
Automation Panel Link slot No
Add-on UPS slot Yes
Slot for fan kit Yes
Electrical properties
Nominal voltage 24 VDC ±25%, SELV
Nominal current 6 A
Inrush current Typ. 7 A, max. 50 A for < 300 µs
Overvoltage category per EN 61131-2 II
Galvanic isolation Yes
Operating conditions
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation Component-dependent
Storage -20 to 60°C
Transport -20 to 60°C
Relative humidity
Operation Component-dependent
Storage Component-dependent
Transport Component-dependent
Vibration
Operation (continuous) 2 to 9 Hz: 1.75 mm amplitude / 9 to 200 Hz: 0.5 g
Operation (occasional) 2 to 9 Hz: 3.5 mm amplitude / 9 to 200 Hz: 1 g
Storage 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Transport 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Shock
Operation 15 g, 11 ms
Storage 30 g, 15 ms
Transport 30 g, 15 ms
Elevation
Operation Max. 3000 m (component-dependent)
Mechanical properties
Housing
Material Galvanized plate, plastic
Front cover Dyed orange plastic (similar to Pantone 144CV)
Coating Light gray (similar to Pantone 427CV), dark gray (similar to Pantone 432CV)
Dimensions
Width 81.3 mm with heat sink 5AC801.HS00-00 and 5AC801.HS00-02
96.5 mm with heat sink 5AC801.HS00-01
Height 270 mm
Depth 252.7 mm
Weight Approx. 2200 g (component-dependent)
Material number:
5PC810.SX01-00
Description:
  • Slot for a bus unit with 1 PCI or 1 PCIe slot
  • 512 kB SRAM onboard
  • Insert for 1 slide-in compact drive
APC810 system unit 1 slot (PCI Express, PCI, depends on bus), 1 slide-in compact slot, Smart Display Link/DVI/Monitor, 2x RS232, 5x USB 2.0, 2x ETH 10/100/1000, 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately)
Mandatory Accessories
Accessories
0TB103.9 Connector 24 VDC - 3-pin, female - Screw clamp terminal block 3.31 mm²
0TB103.91 Connector 24 VDC - 3-pin, female - Cage clamp terminal block 3.31 mm²
Bus units
5PC810.BX01-00 APC810 bus, 1 PCI
5PC810.BX01-01 APC810 bus, 1 PCI Express (x4)
CPU boards
5PC800.B945-05 Intel Atom N270 CPU board, 1.6 GHz, single core, 533 MHz FSB, 512 kB L2 cache, 945GME chipset, 2 sockets for SO-DIMM DDR2 modules (max. expansion 3 GB), Realtek Ethernet Controller RTL8111C.
5PC800.B945-10 Intel Core Duo L2400 CPU board, 1.66 GHz, dual core, 667 MHz FSB, 2 MB L2 cache, 945GME chipset, 2 slots for SO-DIMM DDR2 modules (max. expansion 3 GB), Realtek Ethernet Controller RTL8111C.
5PC800.B945-11 Intel Core2 Duo L7400 CPU board, 1.5 GHz, dual core, 667 MHz FSB, 4 MB L2 cache, 945GME chipset, 2 slots for SO-DIMM DDR2 modules (max. expansion 3 GB), Realtek Ethernet Controller RTL8111C.
5PC800.B945-12 Intel Core2 Duo U7500 CPU board, 1.06 GHz, dual core, 533 MHz FSB, 2 MB L2 cache, 945GME chipset, 2 slots for SO-DIMM DDR2 modules (max. expansion 3 GB), Realtek Ethernet Controller RTL8111C.
5PC800.B945-13 Intel Celeron M 423 CPU board, 1.06 GHz, single core, 533 MHz FSB, 1 MB L2 cache, 945GME chipset, 2 slots for SO-DIMM DDR2 modules (max. expansion 3 GB), Realtek Ethernet Controller RTL8111C.
5PC800.B945-14 Intel Core2 Duo T7400 CPU board, 2.16 GHz, dual core, 667 MHz FSB, 4 MB L2 cache, 945GME chipset, 2 slots for SO-DIMM DDR2 modules (max. expansion 3 GB), Realtek Ethernet Controller RTL8111C.
5PC800.BM45-00 Intel Core2 Duo T9400 CPU board, 2.53 GHz, dual core, 1066 MHz FSB, 6 MB L2 cache, GM45 chipset, 2 slots for SO-DIMM DDR3 modules
5PC800.BM45-01 Intel Core2 Duo P8400 CPU board, 2.26 GHz, dual core, 1066 MHz FSB, 3 MB L2 cache, GM45 chipset, 2 slots for SO-DIMM DDR3 modules
Heat sinks
5AC801.HS00-00 APC810 heat sink for CPU boards with dual core processors L2400, L7400, U7500 and Celeron M 423.
5AC801.HS00-01 APC810 heat sink for CPU boards with dual core processor T7400, T9400 and P8400.
5AC801.HS00-02 APC810 heat sink for CPU board with Atom processor N270.
Main memory
5MMDDR.0512-01 SO-DIMM DDR2 RAM 512 MB PC2-5300
5MMDDR.1024-01 SO-DIMM DDR2 RAM 1024 MB PC2-5300
5MMDDR.2048-01 SO-DIMM DDR2 RAM 2048 MB PC2-5300
Main memory for GM45 CPU boards
5MMDDR.2048-02 SO-DIMM DDR3 RAM 2048 MB PC3-8500
5MMDDR.4096-02 SO-DIMM DDR3 RAM 4096 MB PC3-8500
Optional Accessories
Accessories
5ACPCI.ETH1-01 PCI Ethernet card 1x 10/100
5ACPCI.ETH3-01 PCI Ethernet card 3x 10/100
Drives
5AC801.HDDI-00 40 GB SATA hard disk, slide-in compact, 24/7 hard disk with extended temperature range. Note: See the manual for information about using this hard disk.
5AC801.HDDI-04 500 GB SATA hard disk, slide-in compact, 24/7 hard disk. Note: See the manual for information about using this hard disk.
5AC801.SSDI-03 60 GB SATA SSD (MLC), slide-in compact.
5AC801.SSDI-04 128 GB SATA SSD (MLC), slide-in compact.
5AC801.SSDI-05 256 GB SATA SSD (MLC), slide-in compact.
5ACPCI.RAIC-06 PCI RAID system 2x 500 GB - SATA
Fan kits
5PC810.FA01-00 APC810 fan kit for system unit 5PC810.SX01-00.
Serial adapters
5AC600.485I-00 RS232/422/485 interface, for installation in an APC620, APC810 or PPC700.
5AC600.CANI-00 CAN interface, for installation in an APC620, APC810 or PPC700.
Uninterruptible power supplies
5AC600.UPSI-00 UPS module for APC620, APC810, PPC800, for system units 5PC600.SX01-00 (starting with Rev. H0), 5PC600.SX02-00 (starting with Rev. G0), 5PC600.SX02-01 (starting with Rev. H0), 5PC600.SX05-00 (starting with Rev. F0), 5PC600.SX05-01 (starting with Rev. F0), 5PC600.SF03-00 (starting with Rev. A0), 5PC810.SX*. 5PC820.1505-00, 5PC820.1906-00. Order cable (5CAUPS.0005-00 or 5CAUPS.0030-00) and battery unit (5AC600.UPSB-00) separately.
Automation Studio HW Upgrades Version (Date) Download
V2.6 HW Upgrade (5PC810.SX01-00) EXE / 415 KB
V3.0 HW Upgrade (5PC810.SX01-00) EXE / 424 KB
V4.0 HW Upgrade (5PC810.SX01-00) EXE / 423 KB
Documentation Version (Date) Download
Automation PC 810 User's Manual PDF / 27 MB
Automation PC 810 with GM45 CPU board User's Manual PDF / 31 MB
Industrial PCs Benchmark Automation Runtime User's manual PDF / 4 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APC EPLAN P8 from V2.4 EXE / 99 MB
Firmware Upgrades Version (Date) Download
APC810 Firmware Upgrade (MTCX, SDLT, SDLR, UPS) ZIP / 705 KB
M-CAD (Mechan. Templates) Version (Date) Download
3D file DXF/STEP 5PC810.SX01-00 ZIP / 8 MB
Dimensions, drilling template 5PC810.SX01-00 PDF / 413 KB
Tools / Utilities / Examples Version (Date) Download
ADI .NET SDK (Win10 2016 64-Bit) ZIP / 2 MB
ADI Development Kit (Win10 2016 64-bit) ZIP / 4 MB

Please choose country and language

B&R Logo