General information
Controller
| SRAM | |
| Note | - |
Display
Interfaces
Keys
| Function keys | 44 with LED (yellow) |
| Soft keys | No |
| System keys | Numeric keys, cursor block |
| Service life | >1,000,000 actuations at 1 ±0.3 N to 3 ±0.3 N actuating force |
| LED luminous intensity | |
| Yellow | Typ. 12 mcd |
Slots
Electrical properties
| Nominal voltage | 24 VDC ±25% |
| Nominal current | 3.8 A |
| Inrush current | Typ. 10 A, max. 40 A for < 300 μs |
| Galvanic isolation | Yes |
Operating conditions
| Degree of protection per EN 60529 |
Front: IP65 / NEMA 250 type 4X indoor, protected against dust and hose-directed water Back: IP20 (only with connected CF card) |
Ambient conditions
| Temperature | |
| Operation | Component-dependent |
| Storage | -30 to 70°C |
| Transport | -30 to 70°C |
| Relative humidity | |
| Operation | Component-dependent |
| Storage | Component-dependent |
| Transport | Component-dependent |
| Vibration | |
| Operation (continuous) | 2 to 9 Hz: 1.75 mm amplitude / 9 to 200 Hz: 0.5 g |
| Operation (occasional) | 2 to 9 Hz: 3.5 mm amplitude / 9 to 200 Hz: 1 g |
| Storage | 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g |
| Transport | 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g |
| Shock | |
| Operation | 15 g, 11 ms |
| Storage | 30 g, 15 ms |
| Transport | 30 g, 15 ms |
| Elevation | |
| Operation | Max. 3000 m |
Mechanical properties
Material number:
5PC782.1043-00Description:
Panel PC 782 10.4" VGA, 0 PCI slots, 10.4" VGA color TFT display with touch screen (resistive), 44 function and 20 system keys, connections for 2x RS232, 3x USB 2.0, monitor, 2x Ethernet 10/100, AC97 sound, PS/2 keyboard/mouse, IP65 protection (front), 24 VDC. Order connector for power supply separately (screw clamp terminal block: 0TB103.9, cage clamp terminal block: 0TB103.91).
Mandatory Accessories
Accessories
CPU boards
| 5PC600.X945-00 | CPU board Intel Atom, 1600 MHz, 533 MHz FSB, 512 kB L2 cache, 945GME chipset, 1 socket for SO-DIMM DDR2 RAM module |
Heat sinks
| 5AC700.HS01-03 | Panel PC heat sink for CPU boards with Atom 1600 MHz. |
Main memory
| 5MMDDR.0512-01 | SO-DIMM DDR2 RAM 512 MB PC2-5300 |
| 5MMDDR.1024-01 | SO-DIMM DDR2 RAM 1024 MB PC2-5300 |
| 5MMDDR.2048-01 | SO-DIMM DDR2 RAM 2048 MB PC2-5300 |
Optional Accessories
Drives
| 5AC600.CFSI-00 | CompactFlash slot (add-on) for installation in an APC620 or Panel PC. |
| 5AC600.HDDI-05 | 40 GB hard disk (add-on) 24/7 hard disk with extended temperature range. For APC620 and PPC700. Note: See the manual for information about using the hard disk. |
| 5AC600.HDDI-06 | 80 GB hard disk (add-on) 24/7 hard disk with extended temperature range. For APC620 and PPC700. Note: See the manual for information about using the hard disk. |
Fan kits
| 5PC700.FA00-01 | Panel PC fan kit for Panel PC 700 10.4", 12.1", 15", 17" and 19" with 0 PCI slots. |
Serial adapters
| 5AC600.485I-00 | RS232/422/485 interface, for installation in an APC620, APC810 or PPC700. |
| 5AC600.CANI-00 | CAN interface, for installation in an APC620, APC810 or PPC700. |
Undefined
| 5AC900.104X-01 | Slide-in label template 10.4" for Power Panel 4PP152.1043-31, 4PP182.1043-31, 4PP252.1043-75, 4PP252.1043-B5, 4PP282.1043-75, 4PP282.1043-B5, 4PP482.1043-75. For Panel PC 5PC782.1043-00. For 1 device. |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| AS 2.6 Upgrade 5PC782.1043-00 | EXE / 462 KB | |
| V3.0 HW Upgrade (5PC782.1043-00) | EXE / 479 KB | |
| V3.0 HW Upgrade (5PC782.1043-00) | EXE / 479 KB | |
| V4.0 HW Upgrade (5PC782.1043-00) | EXE / 497 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Panel PC 700 User Manual | PDF / 13 MB | |
| Panel PC 700 with 945GME N270 CPU board User's Manual | PDF / 9 MB |
| Firmware Upgrades | Version (Date) | Download |
|---|---|---|
| APC620/PPC700 Firmware Upgrade (MTCX, SDLT, SDLR, UPS) | ZIP / 434 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file DXF/STEP 5PC782.1043-00 | ZIP / 1 MB | |
| Dimensions pdf 5PC782.1043-00 | PDF / 605 KB | |
| Legend Strips template for 5AC900.104X-01 | ZIP / 85 KB |
| Tools / Utilities / Examples | Version (Date) | Download |
|---|---|---|
| ADI .NET SDK (Win10 2016 64-Bit) | ZIP / 2 MB | |
| ADI Development Kit (Win10 2016 64-bit) | ZIP / 4 MB |