General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cULus E115267 Industrial control equipment |
Cable construction
| Wire cross section |
24 AWG / data pair DeviceNet 28 AWG / 6 cores |
| Properties | Halogen- and silicone-free |
| Shield | Individual cable pairs, and entire cable |
| Cable shield | Aluminum-clad foil and tinned copper braiding |
| Outer jacket | |
| Material | Special semi-matte TMPU |
| Color | Violet |
Connector
| Type | ODU 10-pin Minisnap |
| Mating cycles | 2000 |
| Contacts | Gold-plated |
Electrical properties
| Operating voltage | Max. 30 V |
| Test voltage | |
| Wire - Wire | 1 kV |
| Wire - Shield | 0.5 kV |
| Wave impedance | 120 ±12 Ω |
| Conductor resistance | |
| 24 AWG | ≤89 Ω/km |
| 28 AWG | ≤220 Ω/km |
| Insulation resistance | Min. 200 MΩ/km |
Operating conditions
| Approbation | UL AWM 20170 60°C 30 V |
Ambient conditions
| Temperature | |
| Fixed installation | -20 to 70°C |
| Flexible installation | -5 to 60°C |
Mechanical properties
| Dimensions | |
| Length | 20 m ±180 mm |
| Diameter | 6.8 ±0.2 mm |
| Bend radius | |
| Fixed installation | ≥10x cable diameter (from circular connector - cable) |
| Flexible installation | ≥15x cable diameter (from circular connector - cable) |
| Flexibility | Flexible |
| Weight | Approx. 1300 g |
| Tension | |
| In operation | ≤15 N |
| During installation | ≤100 N |
Material number:
5CAX2X.0200-20Description:
5CAX2X.0xxx-20 X2X Link cables are designed for use in both inflexible and flexible applications (e.g. swing arm systems).
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation Panel 800 User's Manual | PDF / 10 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| APx00 EPLAN P8 from V2.4 | EXE / 47 MB |