5ACPCI.RAIS-00

General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Hard disk
Capacity 40 GB
Number of heads 4
Number of sectors 78,140,160
Bytes per sector 512
Cache 8 MB
Speed 7200 rpm ±1%
Startup time Typ. 4 s (from 0 rpm to read access)
Service life 5 years or 30,000 power-on hours (POH)
MTBF 477,000 hours
S.M.A.R.T. support No
Access time 4.2 ms
Data transfer rate
Internal Max. 507 Mbit/s
To/From host Max. 100 MB/s (Ultra DMA mode 5)
Positioning time
Minimum (track to track) 1 ms
Nominal (read access) 10 ms
Maximum (read access) 16 ms
Ambient conditions
Temperature
Operation 5 to 55°C
24-hour operation 5 to 40°C
Storage -40 to 65°C
Transport -40 to 65°C
Relative humidity
Operation 8 to 90%
Storage 5 to 95%
Transport 5 to 95%
Vibration
Operation (continuous) 5 to 500 Hz: 0.125 g (1.225 m/s² 0-peak) duration 1 octave per minute, no damage
Operation (occasional) 5 to 500 Hz: 0.25 g (2.45 m/s² 0-peak) duration 1 octave per minute, no damage
Storage At max. 10 to 500 Hz: 5 g (49 m/s² 0-peak) duration 0.5 octaves per minute, no damage
Transport At max. 10 to 500 Hz: 5 g (49 m/s² 0-peak) duration 0.5 octaves per minute, no damage
Shock
Operation At max. 80 g (784 m/s² 0-peak) and 1 ms duration: No unrecoverable errors
At max. 150 g (1450 m/s² 0-peak) and 2 ms duration: No unrecoverable errors
At max. 7 g (68 m/s² 0-peak) and 11 ms duration: No unrecoverable errors
Storage At max. 500 g (4900 m/s² 0-peak) and 1 ms duration, no damage
At max. 60 g (588 m/s² 0-peak) and 11 ms duration, no damage
Transport At max. 500 g (4900 m/s² 0-peak) and 1 ms duration, no damage
At max. 60 g (588 m/s² 0-peak) and 11 ms duration, no damage
Elevation
Operation -300 to 3048 m
Storage -300 to 12192 m
Mechanical properties
Installation Permanent
Dimensions
Width 70 mm
Length 100 mm
Height 9.5 mm
Weight 350 g
Vendor information
Manufacturer Hitachi
Manufacturer's product ID Travelstar HTE726040M9AT00
Material number:
5ACPCI.RAIS-00
Description:
PCI RAID hard disk 2 x 40 GB, note: Refer to the manual for using the hard disk.
Documentation Version (Date) Download
Automation PC 620 User manual PDF / 16 MB

Please choose country and language

B&R Logo