5AC801.DVDS-00

General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
CD/DVD drive
Data transfer rate Max. 1.5 Gbit/s
Speed Max. 5090 rpm ±1%
Noise level Approx. 45 dBA at a distance of 50 cm (full read access)
Compatible formats CD-DA, CD-ROM mode 1 / mode 2
CD-ROM XA mode 2 (form 1, form 2)
Photo CD (single-/multi-session)
Enhanced CD, CD text
DVD-ROM, DVD video (dual layer), DVD-R (single-/multi-border), DVD-R DL (single-/multi-border), DVD-RW (single-/multi-border), DVD+R (single-/multi-session), DVD+R DL (single-/multi-session), DVD+RW (single-/multi-session), DVD-RAM (4.7 GB, 2.6 GB)
Laser class Class 1 laser
Service life 60,000 POH (power-on hours)
Interface SATA
Startup time
CD Max. 19 seconds (from 0 rpm to read operation)
DVD Max. 19 seconds (from 0 rpm to read operation)
Access time
CD On average 130 ms
DVD On average 140 ms
Readable media
CD CD-ROM (12 cm, 8 cm), CD-A CD-R, CD-RW
DVD DVD-ROM, DVD-R, DVD-R DL, DVD-RW, DVD+R DVD+R DL, DVD+RW, DVD-RAM
Read speed
CD 24x
DVD 8x
Ambient conditions
Temperature
Operation 5 to 55°C
Storage -20 to 60°C
Transport -40 to 65°C
Relative humidity
Operation 8 to 80%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Vibration
Operation 5 to 500 Hz: 0.2 g
Storage 5 to 500 Hz: 2 g
Transport 5 to 500 Hz: 2 g
Shock
Operation 5 g and 11 ms duration
Storage 60 g and 11 ms duration
200 g and 2 ms duration
Transport 60 g and 11 ms duration
200 g and 2 ms duration
Mechanical properties
Dimensions
Width 22 mm
Height 172.5 mm
Depth 150 mm
Weight 455 g
Material number:
5AC801.DVDS-00
Description:
  • DVD-ROM drive
  • Slide-in

The DVD-ROM slide-in drive can be used in APC810 and PPC800 system units with a slide-in drive slot.

Documentation Version (Date) Download
Automation PC 810 User's Manual PDF / 27 MB
Panel PC 800 User's Manual PDF / 18 MB
Panel PC 800 with GM45 CPU board User's Manual PDF / 21 MB
Panel PC 800 with NM10 CPU board User's Manual PDF / 21 MB

Please choose country and language

B&R Logo