4PP251.1043-B5

General information
LEDs Power/User, CF
B&R ID code $1AD3
Battery
Type Renata 950 mAh
Service life 4 years
Removable Yes, accessible from the outside
Backup capacitor
Buffer time 10 min
Variant Lithium ion
Power button No
Reset button Yes
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Controller
Bootloader Automation Runtime
Processor
Type Geode SC2200
Clock frequency 266 MHz
L1 cache 16 kB
L2 cache -
Expanded command set MMX technology, streaming SIMD extension
Floating point unit (FPU) Yes
Flash 2 MB (for firmware)
Cooling Passive via heat sink
Mode/Node switches 2, 16 positions each
Watchdog SMC
Real-time clock
Accuracy At 25°C: Typ. 10 ppm (1 second) per day
Battery-backed Yes
Power failure logic
Controller SMC
Buffer time 10 ms
Graphics
Controller Geode SC2200
Memory 4 MB shared memory (reserved by main memory)
SRAM
Size 256 kB
Battery-backed Yes
Display
Type TFT color
Diagonal 10.4" (264 mm)
Colors 256
Resolution VGA, 640 x 480 pixels
Contrast 600:1
Viewing angles
Horizontal Direction R / Direction L = 70°
Vertical Direction U = 45° / Direction D = 55°
Backlight
Brightness 350 cd/m²
Half-brightness time 55,000 h
Filter glass
Transmittance 95%
Anti-glare coating On both sides
Touch screen
Type -
Technology -
Controller -
Transmittance -
Interfaces
COM1
Type RS232, modem supported, not galvanically isolated
Variant 9-pin male DSUB connector
UART 16550-compatible, 16-byte FIFO buffer
Max. baud rate 115 kbit/s
CompactFlash slot 1
Type Type I
USB
Quantity 2
Type USB 1.1
Variant Type A
Transfer rate Low speed (1.5 Mbit/s), full speed (12 Mbit/s)
Current-carrying capacity Max. 500 mA per connection
Ethernet
Quantity 1
Controller MacPhyter DP83816
Transfer rate 10/100 Mbit/s
Max. baud rate 100 Mbit/s
Keys
Function keys 28 with LED (yellow)
Soft keys 10 with LED (yellow)
System keys Numeric keys, cursor block
Service life >1,000,000 actuations at 1 ±0.3 N to 3 ±0.3 N actuating force
Slots
aPCI slots 2
Electrical properties
Nominal voltage 24 VDC ±25%
Bleeder resistance ≥47 kΩ
Inrush current Max. 20 A for < 1 ms
Power consumption Typ. 20 W, max. 25 W
Galvanic isolation Yes
Operating conditions
Degree of protection per EN 60529 Back: IP20 (only with connected CF card)
Front: IP65 / NEMA 250 type 4X, protected against dust and hose-directed water
Ambient conditions
Temperature
Operation 0 to 50°C
Storage -20 to 70°C
Transport -20 to 70°C
Vibration
Operation (continuous) 2 to 9 Hz: 1.75 mm amplitude / 9 to 200 Hz: 0.5 g
Operation (occasional) 2 to 9 Hz: 3.5 mm amplitude / 9 to 200 Hz: 1 g
Storage 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Transport 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Shock
Operation 15 g, 11 ms
Storage 30 g, 15 ms
Transport 30 g, 15 ms
Elevation
Operation Max. 3000 m
Mechanical properties
Housing
Material Metal
Front
Frame Aluminum, naturally anodized
Design Gray
Panel overlay
Material Polyester
Light background color Similar to Pantone 427CV
Dark border color around display Similar to Pantone 432CV
Dark gray keys color Similar to Pantone 431CV
Orange keys color Similar to Pantone 151CV
Color slide-in labels Similar to Pantone 429CV
Gasket Flat gasket around display front
Dimensions
Width 323 mm
Height 358 mm
Depth 108 mm
Weight 5300 g
Material number:
4PP251.1043-B5
Description:
Power Panel PP251 10.4" VGA color TFT display, 10 soft keys, 28 function keys and 20 system keys, 2 aPCI slots, 64 MB SDRAM, 256 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, battery, metal housing, IP65 protection (front), 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately).
Mandatory Accessories
Accessories
0TB103.9 Connector 24 VDC - 3-pin, female - Screw clamp terminal block 3.31 mm²
0TB103.91 Connector 24 VDC - 3-pin, female - Cage clamp terminal block 3.31 mm²
CompactFlash cards
5CFCRD.0064-03 CompactFlash 64 MB Western Digital (SLC)
5CFCRD.0128-03 CompactFlash 128 MB Western Digital (SLC)
5CFCRD.0256-03 CompactFlash 256 MB Western Digital (SLC)
5CFCRD.0512-03 CompactFlash 512 MB Western Digital (SLC)
5CFCRD.1024-03 CompactFlash 1 GB Western Digital (SLC)
5CFCRD.2048-03 CompactFlash 2 GB Western Digital (SLC)
5CFCRD.4096-03 CompactFlash 4 GB Western Digital (SLC)
5CFCRD.8192-03 CompactFlash 8 GB Western Digital (SLC)
Optional Accessories
Batteries
0AC201.91 Lithium batteries 4 pcs., 3 V / 950 mAh button cell
4A0006.00-000 Lithium battery, 3 V / 950 mAh, button cell
USB accessories
5MMUSB.2048-01 USB 2.0 flash drive 2048 MB B&R
Undefined
3IF786.9 aPCI interface module, 1 POWERLINK interface module, managing or controlled node, 1 RS232 interface
3IF786.9-1 aPCI interface module, 1 POWERLINK interface, managing or controlled node, 1 RS232 interface
3IF787.9 aPCI interface module, 1 POWERLINK interface, managing or controlled node, 1 CAN bus interface, max. 500 kbps, object buffer in the transmit and receive directions, network-capable, electrically isolated, order 1x terminal block TB704 separately!
3IF787.9-1 aPCI interface module, 1 POWERLINK interface, managing or controlled node 1 CAN bus interface, electrically isolated, network-capable, max. 500 kbit/s, object buffer in transmit and receive directions, order 1x terminal block TB704 separately!
3IF789.9 aPCI interface module, 1 POWERLINK interface, managing or controlled node, 1 X2X Link master interface, electrically isolated, order 1x terminal block TB704 separately!
3IF789.9-1 aPCI interface module, 1 POWERLINK interface, managing or controlled node, 1 X2X Link master interface, electrically isolated, order 1x terminal block TB704 separately!
3IF789.9-11 aPCI interface module, 1 POWERLINK interface, managing or controlled node type 3, 1 X2X Link master interface, electrically isolated, order 1x terminal block TB704 separately!
3IF7E3.9 aPCI interface module, 1 PROFINET RT device (slave) interface
4AC200.1000-00 Cover for aPCI slot
5AC900.104X-00 Slide-in label template 10.4" for Power Panel 4PP151.1043-31, 4PP181.1043-31, 4PP251.1043-75, 4PP251.1043-B5, 4PP281.1043-75, 4PP481.1043-75, 4PP481.1043-B5. For Panel PC 5PC781.1043-00. For 1 device.
aPCI communication modules
3IF772.9 aPCI interface module, 1 RS232 interface, 2 CAN bus interfaces, electrically isolated, network-capable, max. 500 kbit/s, object buffer in transmit and receive direction, order 2x terminal blocks 0TB704.9 separately!
Documentation Version (Date) Download
Power Panel 100/200 User's Manual PDF / 26 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file DXF/STEP 4PP251.1043-B5, 4PP281.1043-B5 ZIP / 4 MB
Dimensions dxf 4PP251.1043-B5, 4PP281.1043-B5 ZIP / 138 KB
Dimensions pdf 4PP251.1043-B5, 4PP281.1043-B5 PDF / 249 KB
Legend Strips template for 5AC900.104X-00 ZIP / 153 KB

Please choose country and language

B&R Logo