General information
Controller
Display
| Type | Color LCD |
| Diagonal | 5.7" (144 mm) |
| Colors | 256 |
| Resolution | QVGA, 320 x 240 pixels |
| Contrast | 40:1 |
| Viewing angles | |
| Horizontal | Direction R / Direction L = 40° |
| Vertical | Direction U = 40° / Direction D = 50° |
| Backlight | |
| Brightness | 150 cd/m² |
| Half-brightness time | 50,000 h |
| Filter glass | |
| Transmittance | 95% |
| Anti-glare coating | On both sides |
| Touch screen | |
| Type | - |
| Technology | - |
| Controller | - |
| Transmittance | - |
Interfaces
| COM1 | |
| Type | RS232, modem supported, not galvanically isolated |
| Variant | 9-pin male DSUB connector |
| UART | 16550-compatible, 16-byte FIFO buffer |
| Max. baud rate | 115 kbit/s |
| CompactFlash slot 1 | |
| Type | Type I |
| USB | |
| Quantity | 2 |
| Type | USB 1.1 |
| Variant | Type A |
| Transfer rate | Low speed (1.5 Mbit/s), full speed (12 Mbit/s) |
| Current-carrying capacity | Max. 500 mA per connection |
| Ethernet | |
| Quantity | 1 |
| Controller | MacPhyter DP83816 |
| Transfer rate | 10/100 Mbit/s |
| Max. baud rate | 100 Mbit/s |
Keys
| Function keys | 16 with LED (yellow) |
| Soft keys | 6 with LED (yellow) |
| System keys | Numeric keys, cursor block |
| Service life | >1,000,000 actuations at 1 ±0.3 N to 3 ±0.3 N actuating force |
Slots
| aPCI slots | 1 |
Electrical properties
Operating conditions
| Degree of protection per EN 60529 |
Back: IP20 (only with connected CF card) Front: IP65 / NEMA 250 type 4X, protected against dust and hose-directed water |
Ambient conditions
Mechanical properties
Material number:
4PP251.0571-65Description:
Power Panel PP251 5.7" QVGA color LCD display, 6 soft keys, 16 function keys and 20 system keys, 1 aPCI slot, 64 MB SDRAM, 256 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, battery, metal housing, IP65 protection (front), 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately).
Mandatory Accessories
Accessories
CompactFlash cards
| 5CFCRD.0064-03 | CompactFlash 64 MB Western Digital (SLC) |
| 5CFCRD.0128-03 | CompactFlash 128 MB Western Digital (SLC) |
| 5CFCRD.0256-03 | CompactFlash 256 MB Western Digital (SLC) |
| 5CFCRD.0512-03 | CompactFlash 512 MB Western Digital (SLC) |
| 5CFCRD.1024-03 | CompactFlash 1 GB Western Digital (SLC) |
| 5CFCRD.2048-03 | CompactFlash 2 GB Western Digital (SLC) |
| 5CFCRD.4096-03 | CompactFlash 4 GB Western Digital (SLC) |
| 5CFCRD.8192-03 | CompactFlash 8 GB Western Digital (SLC) |
Optional Accessories
Batteries
| 0AC201.91 | Lithium batteries 4 pcs., 3 V / 950 mAh button cell |
| 4A0006.00-000 | Lithium battery, 3 V / 950 mAh, button cell |
USB accessories
| 5MMUSB.2048-01 | USB 2.0 flash drive 2048 MB B&R |
Undefined
| 3IF786.9 | aPCI interface module, 1 POWERLINK interface module, managing or controlled node, 1 RS232 interface |
| 3IF786.9-1 | aPCI interface module, 1 POWERLINK interface, managing or controlled node, 1 RS232 interface |
| 3IF787.9 | aPCI interface module, 1 POWERLINK interface, managing or controlled node, 1 CAN bus interface, max. 500 kbps, object buffer in the transmit and receive directions, network-capable, electrically isolated, order 1x terminal block TB704 separately! |
| 3IF787.9-1 | aPCI interface module, 1 POWERLINK interface, managing or controlled node 1 CAN bus interface, electrically isolated, network-capable, max. 500 kbit/s, object buffer in transmit and receive directions, order 1x terminal block TB704 separately! |
| 3IF789.9 | aPCI interface module, 1 POWERLINK interface, managing or controlled node, 1 X2X Link master interface, electrically isolated, order 1x terminal block TB704 separately! |
| 3IF789.9-1 | aPCI interface module, 1 POWERLINK interface, managing or controlled node, 1 X2X Link master interface, electrically isolated, order 1x terminal block TB704 separately! |
| 3IF789.9-11 | aPCI interface module, 1 POWERLINK interface, managing or controlled node type 3, 1 X2X Link master interface, electrically isolated, order 1x terminal block TB704 separately! |
| 3IF7E3.9 | aPCI interface module, 1 PROFINET RT device (slave) interface |
| 4AC200.1000-00 | Cover for aPCI slot |
| 5AC900.057X-00 | Slide-in label template 5.7" for Power Panel 4PP151.0571-01, 4PP151.0571-21, 4PP251.0571-45, 4PP251.0571-65, 4PP251.0571-85, 4PP251.0571-A5, 4PP451.0571-65, 4PP451.0571-75. For 3 devices. |
aPCI communication modules
| 3IF772.9 | aPCI interface module, 1 RS232 interface, 2 CAN bus interfaces, electrically isolated, network-capable, max. 500 kbit/s, object buffer in transmit and receive direction, order 2x terminal blocks 0TB704.9 separately! |
| Documentation | Version (Date) | Download |
|---|---|---|
| Power Panel 100/200 User's Manual | PDF / 26 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file DXF/STEP 4PP251.0571-45, 4PP251.0571-65 | ZIP / 4 MB | |
| Dimensions pdf 4PP251.0571-45, 4PP251.0571-65 | PDF / 350 KB | |
| Legend Strips template for 5AC900.057X-00 | ZIP / 75 KB |