General information
| LEDs | Power/User, CF |
| B&R ID code | $1ACE |
| Battery | |
| Type | - |
| Service life | - |
| Removable | - |
| Backup capacitor | |
| Buffer time | - |
| Variant | - |
| Power button | No |
| Reset button | Yes |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
Controller
Display
| Type | TFT color |
| Diagonal | 10.4" (264 mm) |
| Colors | 256 |
| Resolution | VGA, 640 x 480 pixels |
| Contrast | 600:1 |
| Viewing angles | |
| Horizontal | Direction R / Direction L = 70° |
| Vertical | Direction U = 45° / Direction D = 55° |
| Backlight | |
| Type | CCFL |
| Brightness | 350 cd/m² |
| Half-brightness time | 55,000 h |
| Filter glass | |
| Transmittance | - |
| Anti-glare coating | - |
| Touch screen | |
| Type | Elo AccuTouch |
| Technology | Analog, resistive, Elo |
| Controller | Hampshire, serial, 12-bit |
| Transmittance | 78% |
Interfaces
| COM1 | |
| Type | RS232, modem supported, not galvanically isolated |
| Variant | 9-pin male DSUB connector |
| UART | 16550-compatible, 16-byte FIFO buffer |
| Max. baud rate | 115 kbit/s |
| CompactFlash slot 1 | |
| Type | Type I |
| USB | |
| Quantity | 2 |
| Type | USB 1.1 |
| Variant | Type A |
| Transfer rate | Low speed (1.5 Mbit/s), full speed (12 Mbit/s) |
| Current-carrying capacity | Max. 500 mA per connection |
| Ethernet | |
| Quantity | 1 |
| Controller | MacPhyter DP83816 |
| Transfer rate | 10/100 Mbit/s |
| Max. baud rate | 100 Mbit/s |
Keys
| Function keys | 12 with LED (yellow) |
| Soft keys | 10 with LED (yellow) |
| System keys | No |
| Service life | >1,000,000 actuations at 1 ±0.3 N to 3 ±0.3 N actuating force |
Slots
| aPCI slots | No |
Electrical properties
| Nominal voltage | 24 VDC ±25% |
| Bleeder resistance | ≤24 kΩ |
| Inrush current | Max. 20 A for < 1 ms |
| Power consumption | Typ. 18 W, max. 23 W |
| Galvanic isolation | No |
Operating conditions
| Degree of protection per EN 60529 |
Back: IP20 (only with connected CF card) Front: IP65 / NEMA 250 type 4X, protected against dust and hose-directed water |
Ambient conditions
Mechanical properties
Material number:
4PP180.1043-31Description:
Power Panel PP180 10.4" VGA color TFT display with touch screen (resistive), 10 soft keys, 12 function keys, 64 MB SDRAM, CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, metal housing, IP65 protection (front), 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately).
Mandatory Accessories
Accessories
CompactFlash cards
| 5CFCRD.0064-03 | CompactFlash 64 MB Western Digital (SLC) |
| 5CFCRD.0128-03 | CompactFlash 128 MB Western Digital (SLC) |
| 5CFCRD.0256-03 | CompactFlash 256 MB Western Digital (SLC) |
| 5CFCRD.0512-03 | CompactFlash 512 MB Western Digital (SLC) |
| 5CFCRD.1024-03 | CompactFlash 1 GB Western Digital (SLC) |
| 5CFCRD.2048-03 | CompactFlash 2 GB Western Digital (SLC) |
| 5CFCRD.4096-03 | CompactFlash 4 GB Western Digital (SLC) |
| 5CFCRD.8192-03 | CompactFlash 8 GB Western Digital (SLC) |
Optional Accessories
USB accessories
| 5MMUSB.2048-01 | USB 2.0 flash drive 2048 MB B&R |
Undefined
| 5AC900.104X-02 | Slide-in label template 10.4" for Power Panel 4PP180.1043-31, 4PP280.1043-75, 4PP280.1043-B5, 4PP480.1043-75. For 3 devices. |
| Documentation | Version (Date) | Download |
|---|---|---|
| Power Panel 100/200 User's Manual | PDF / 26 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file DXF/STEP 4PP180.1043-31 | ZIP / 2 MB | |
| Dimensions pdf 4PP180.1043-31 | PDF / 191 KB | |
| Legend Strips template for 5AC900.104X-02 | ZIP / 60 KB |