General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
Keys
| Enable switch | 3-position (zero, enable, panic position) |
Mechanical properties
| Housing | |
| Material | Plastic (PUR compact foam) |
| Coating | Soft paint, similar to RAL 7016 |
| Dimensions | |
| Width | 190 mm |
| Height | 79.5 mm |
| Depth | 183 mm |
| Weight | 540 g |
Material number:
4MPHDL.0000-00Description:
Mobile Panel handle, with integrated 3-position enable switch.
| Documentation | Version (Date) | Download |
|---|---|---|
| Dimensions pdf 4MPHDL.0000-00 | PDF / 231 KB | |
| Mobile Panel 100/200 User's Manual | PDF / 14 MB |