General information
| Certifications | |
| CE | |
| UL |
Material number:
2UM900.6Description:
2010 universal mixed module 8 inputs, 24 VDC, 1 msec 8 transistor-outputs, 24 VDC, 0.5 A 4 inputs, 12 bit +/- 10 V or 0 to 20 mA 2 outputs, 12 or 11 bit +/- 10 V or 0 to 20 mA Order terminal block 1 x TB140 separately!
Optional Accessories
Undefined
| 2TB140.9 | 2010 terminal block, 40 pin Screw clamp |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 2UM900.6 | PDF / 135 KB |