General information
| Certifications | |
| CE | Yes |
| UL |
cULus E115267 Industrial control equipment |
Material number:
2NC303.60-1Description:
2010 path processor for ultrasonic transducer 1 pulse encoder input, 700 Hz, 24 VDC 4 inputs for ultrasonic transducers, 56 MHz 4 digital inputs 24 VDC, 10 ms, sink 4 transistor outputs 24 VDC, 1 A 4 analog inputs 0 to 10 V, 12-bit 5 analog outputs +/- 10 V, 12-bit order 2x terminal blocks TB140 separately!
Optional Accessories
Undefined
| 2TB140.9 | 2010 terminal block, 40 pin Screw clamp |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 2NC303.60-1 | PDF / 154 KB |