2CP210.60-1

General information
Certifications
CE
UL
Material number:
2CP210.60-1
Description:
2010 CPU 128 KB+6 MB SRAM, 2x4 KB Cache, MMU+FPU 1 RS232 interface 1 electrically isolated RS232 interface 1 electrically isolated RS485/RS422 1 electrically isolated CAN interface RS485/RS422 + CAN: network-capable Order application memory separately!
Optional Accessories
Batteries
0AC201.91 Lithium batteries 4 pcs., 3 V / 950 mAh button cell
Infrastructure components
0AC912.9 Bus adapter, CAN, 1 CAN interface
0AC913.92 Bus adapter, CAN, 2 CAN interfaces, including 30 cm attachment cable (DSUB)
0AC916.9 Bus termination, RS485, active for PROFIBUS networks, remote I/O standard top-hat rail mounting supply voltage: 120 / 230 VAC
0G1000.00-090 Bus connector, RS485, for PROFIBUS networks
7AC911.9 Bus connector, CAN
Undefined
2ME910.90-1 2010 application memory 64 KB SRAM, 256 KB FlashPROM With PCC operating system
2ME913.90-1 2010 application memory 512 KB SRAM, 1 MB FlashPROM With PCC operating system
2ME915.90-1 2010 application memory 2 MB SRAM, 2 MB FlashPROM With PCC operating system
Documentation Version (Date) Download
Datasheet 2CP210.60-1 PDF / 217 KB

Please choose country and language

B&R Logo