0TB2105.9121

Terminal block
Note Rated values according to UL
Number of pins 5
Type of terminal block Cage clamps
Cable type Only copper wires (no aluminum wires!)
Pitch 5.08 mm
Connection cross section
AWG wire 26 to 12 AWG
Wire end sleeves with plastic covering 0.20 to 1.50 mm²
Single-wire 0.20 to 2.50 mm²
Fine-stranded wires 0.20 to 2.50 mm²
With wire end sleeve 0.20 to 2.50 mm²
Electrical properties
Nominal voltage 300 V
Nominal current 15 A / contakt
Contact resistance ≤5 mΩ
Material number:
0TB2105.9121
Description:
Accessory terminal block, 5-pin, DC, cage clamps 2.5 mm²
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 0TB2105.9121 STP / 587 KB

Please choose country and language

B&R Logo