V3.0 HW Upgrade (X20CP1483)

DWL@DWL10000101536

Version Language
Operating System
Date
Size
Type Download
1.1.4.0 * 12/17/2013 4 MB EXE AS3.0_HW_X20CP1483.exe
Description V3.0 HW Upgrade (X20CP1483)

Revision information X20CP1483

Version 1.1.4.0:

ID: 358965
POWERLINK MN mode:
If "Multiplexingprescale" >= 9, then the input data of the multiplexed stations that were configured in the last "network cycle" were not transferred in certain configurations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 359185 / Support ID: 400113446
POWERLINK V2 MN mode:
Asynchronous connection losses may occur as a result of high asynchronous loads on the POWERLINK network and high loads on the CPU.
This could maintain you to an error 32205 Timeout while writingpar. via acyclic channel.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41529_0.pci(7), 1\44377_0.pci(43), 1\41529a0.epl(64)

Version 1.1.3.0:

ID: 332315 / Support ID: 400092134
POWERLINK V1: If the "Activate Ethernet communication off" option is enabled, asynchronous POWERLINK communication fails in some circumstances.
The following configuration may cause asynchronous communication to fail:

- POWERLINK V1
- "Activate Ethernet communication off"
- POWERLINK CNs on the network that also support POWERLINK V2

This upgrade can be installed to resolve this problem. It is alsopossible to set "Activate Ethernet communication" to "On".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 337355 / Support ID: 400108118
POWERLINK V2 CN mode
It was possible that an undefined state occurred during booting that causedthe interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41529_0.pci(7), 1\44377_0.pci(43), 1\41529a0.epl(63)

Version 1.1.2.0:

ID: 296065
Compatibility to Atom CPU
Allows the replacement of a X20CPx48x through X20CPx58x in an existing AS configuration.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\41529_0.pci(7), 1\44377_0.pci(43), 1\41529a0.epl(60)

Version 1.1.1.0:

ID: 285835
POWERLINK V2 CN mode: Asynchronous packets lost when there is a large asynchronous load with large asynchronous frames.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 286035
POWERLINK V2: Large fluctuations of IEEE 1588 Nettime (used for safety logbook entries) during startup.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41529_0.pci(7), 1\44377_0.pci(43), 1\41529a0.epl(60)

Version 1.1.0.2:

ID:256715 / Support ID: 400057319
POWERLINK: In controlled node mode, the I/O mapping was not applied when the manager was restarted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 256850
POWERLINK: LinkOK data point added.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 256995
POWERLINK: Support for 100 Mbitfull duplex in Ethernet operating mode.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 265705
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265805
Warning 32168 "POWERLINK V2: Invalid frame format" on iCN with "Chaned Station" on the same network
Error correction: When an iCN is used in the same POWERLINK network with a "Chained Station", there may be warnings 32168 in the logger.
The reason for this warning is that the sync response frames that are used to measure the timing of the "Chained Station" are not recognized by the iCN.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 266100
Enhancement status datapoint for I/O supply
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\41529_0.pci(7), 1\44377_0.pci(43), 1\41529a0.epl(58)

Version 1.0.16.0:

ID: 240370
FPGA Fitter upgrade
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41529_0.pci(7), 1\44377_0.pci(42), 1\41529a0.epl(52)

Version 1.0.15.0:

ID: 230775
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41529_0.pci(7), 1\44377_0.pci(40), 1\41529a0.epl(52)

Version 1.0.14.0:

ID: 220465
POWERLINK V2: Boot behavior improved
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41529_0.pci(7), 1\44377_0.pci(40), 1\41529a0.epl(51)

Version 1.0.13.0:

ID: 198435 / Support ID: 400018078
HW Revison B5 or higher necessary
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 213075
CN mode: Various error corrections made.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41529_0.pci(7), 1\44377_0.pci(40), 1\41529a0.epl(47)

Version 1.0.11.0:

ID: 199580
New POWERLINK V1/V2 firmwareV44
CN mode: Various error corrections made.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41529_0.pci(7), 1\41529a0.epl(44)

Version 1.0.1.0:

ID: 197980
Support of CP1483
Support of CP1483
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41529_0.pci(7), 1\41529a0.epl(42)

Version 1.0.0.0:

ID: 167535
Support of X20CP1483
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\41529_0.pci(7), 1\41529a0.epl(42), 1\56616_1.fw(10)
Loading
Back to list

Please choose country and language

B&R Logo