DWL@DWL10000102199
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.5.2.0 | * | 07/11/2014 | 835 KB | EXE | AS3.0_HW_80SD100XD.C0XX-21.exe | |
| Description |
V3.0 HW Upgrade (80SD100XD.C0XX-21) Revision information 80SD100XD.C0XX-21 Version 1.5.2.0: ID: 376310 / Support ID: 400128057 Trace streaming improved over the bus coupler Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42894_1.fw(13), 1\42894_3.fw(13) Version 1.4.5.0: ID: 319015 Module bootup timeout configured Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 320780 Accelerated firmware update. Allows reliable firmware update behind CANIO bus controllers. Channel description changed:No Configuration description changed: No Firmware changed: Yes Firmware: 1\42894_1.fw(12), 1\42894_3.fw(12) Version 1.4.4.0: ID: 296845 When "SDC information = on" the "Trace buffer information" can only be readasynchronously. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 301395 Support for HW-Variant 3 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42894_1.fw(11), 1\42894_3.fw(11) Version 1.4.3.0: ID: 295750 / Support ID: 400087355 80SD100XD.C0XX-21: lag error problem with fw version 1.4.1.0 and 1.4.2.0 Due to a Firmware-Error the activation of the Controller could be blocked under certain circumstances because of a wrongly assumed Short Circuit to Ground Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42894_1.fw(11) Version 1.4.2.0: ID: 290340 / Support ID: 400082483 In rare cases ACOPOSmicro generated an erroneous status indication (UZKStatus = not OK). Also high motor currents in conjunction with tolerances of electronic components could lead to module internal disturbances which in consequence could generate error messages. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42894_1.fw(10) Version 1.4.1.0: ID: 269280 / SupportID: 400071183 Interchange of the two analog input registers Channeldescription changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\42894_1.fw(9) Version 1.3.2.2: ID: 245865 Customer-specific expansion of hardware description file This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42894_1.fw(8) Version 1.3.2.1: ID: 243310 Customer-specific expansion of hardware description file This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42894_1.fw(8) Version 1.3.2.0: ID: 240775 / Support ID: 400049657 Current peaks at switch on of the controller at channel 2 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42894_1.fw(8) Version 1.3.0.0: ID: 210950 SDC support implemented Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\42894_1.fw(6) Version 1.0.0.0: ID: 194175 Support for the module 80SD100XD.C0XX-21 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\42894_1.fw(3) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.4.5.0 | * | 02/11/2013 | 835 KB | EXE | AS3.0_HW_80SD100XD.C0XX-21.exe | |
| Description |
V3.0 HW Upgrade (80SD100XD.C0XX-21) Revision information 80SD100XD.C0XX-21 Version 1.4.5.0: ID: 319015 Module bootup timeout configured Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 320780 Accelerated firmware update. Allows reliable firmware update behind CANIO bus controllers. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42894_1.fw(12), 1\42894_3.fw(12) Version 1.4.4.0: ID: 296845 When "SDC information = on" the "Trace buffer information" can only be readasynchronously. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 301395 Support for HW-Variant 3 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42894_1.fw(11), 1\42894_3.fw(11) Version 1.4.3.0: ID: 295750 / Support ID: 400087355 80SD100XD.C0XX-21: lag error problem with fw version 1.4.1.0 and 1.4.2.0 Due to a Firmware-Error the activation of the Controller could be blocked under certain circumstances because of a wrongly assumed Short Circuit to Ground Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42894_1.fw(11) Version 1.4.2.0: ID: 290340 / Support ID: 400082483 In rare cases ACOPOSmicro generated an erroneous status indication (UZKStatus = not OK). Also high motor currents in conjunction with tolerances of electronic components could lead to module internal disturbances which in consequence could generate error messages. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42894_1.fw(10) Version 1.4.1.0: ID: 269280 / Support ID: 400071183 Interchange of the twoanalog input registers Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\42894_1.fw(9) Version 1.3.2.2: ID: 245865 Customer-specific expansion of hardware description file This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42894_1.fw(8) Version 1.3.2.1: ID: 243310 Customer-specific expansion of hardware description file This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER Channel description changed: No Configurationdescription changed: No Firmware changed: No Firmware: 1\42894_1.fw(8) Version 1.3.2.0: ID: 240775 / Support ID: 400049657 Current peaks at switch on of the controller at channel 2 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42894_1.fw(8) Version 1.3.0.0: ID: 210950 SDC support implemented Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\42894_1.fw(6) Version 1.0.0.0: ID: 194175 Support forthe module 80SD100XD.C0XX-21 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\42894_1.fw(3) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.0.0.0 | * | 04/13/2010 | 0 B | TXT | dummy.txt | |
| Description |
V3.0 HW Upgrade (80SD100XD.C0XX-21) Revision information 80SD100XD.C0XX-21: Version 1.0.0.0: ID#194175: Support for the module 80SD100XD.C0XX-21 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes |
|||||