DWL@DWL10000636688
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 11.6.626074006 | * | 03/17/2026 | 12 MB | ZIP | BR_Automation_GateManager_Installer_11.6.626074006.zip | |
| Description |
GateManager 0RMGM.SW (8250) Name: BR_Automation_GateManager_Installer_11.6.626074006.zip Size: 12 753 374 Bytes SHA256: D92AF5A6AC553AC18E4B255BC60B5C218DB058F1158BD102B17E01C85B9CCB07 |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 11.6.626062004 | * | 03/17/2026 | 12 MB | ZIP | BR_Automation_GateManager_Installer_11.6.626062004.zip | |
| Description |
GateManager 0RMGM.SW (8250) Name: BR_Automation_GateManager_Installer_11.6.626062004.zip Size: 12 755 341 Bytes SHA256: 48E35DA7FB8B5DE34AEACBE22280726ED30CEB4C553E3DC8CE5F1ECC299F9510 |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 11.5.625504039 | * | 03/17/2026 | 12 MB | ZIP | BR_Automation_GateManager_Installer_11.5.625504039.zip | |
| Description |
GateManager 0RMGM.SW (8250) Name: BR_Automation_GateManager_Installer_11.5.625504039.zip Size: 12 754 528 Bytes SHA256: E57D267A75A9A34DD91515CDD93E3B974CC08B7CEEEF40B04CDDB990572E6A04 |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 11.5.625381019 | * | 10/24/2025 | 12 MB | ZIP | BR_Automation_GateManager_Installer_11.5.625381019.zip | |
| Description |
GateManager 0RMGM.SW (8250) Name: BR_Automation_GateManager_Installer_11.5.625381019.zip Size: 12 751 734 Bytes SHA256: EBF259C9F8FF11E14C0003748156F207508FD9D283DBF509F14D2AE6AB8538AE |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 11.4.624475027 | * | 12/09/2024 | 12 MB | ZIP | BR_Automation_GateManager_Installer_11.4.624475027.zip | |
| Description |
GateManager 0RMGM.SW (8250) Name: BR_Automation_GateManager_Installer_11.4.624475027.zip Size: 12,740,960 Bytes SHA256: 46723840EF599DD952A5BCBF5A39D0D87A1F26EB35B7557036A2CD3B893D197C |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 11.2.624114038 | * | 06/28/2024 | 11 MB | ZIP | BR_Automation_GateManager_Installer_11.2.624114038.zip | |
| Description |
GateManager 0RMGM.SW (8250) Name: BR_Automation_GateManager_Installer_11.2.624114038.zip Size: 11448555 Bytes SHA256: C4CC9BE90DEC1B28469151C2C053ED914CE75BD55F6BDF3E25D7F21C085FA410 |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 11.2.624045012 | * | 03/06/2024 | 11 MB | ZIP | BR_Automation_GateManager_Installer_11.2.624045012.zip | |
| Description |
GateManager 0RMGM.SW (8250) Name: BR_Automation_GateManager_Installer_11.2.624045012.zip Size: 11347721 Bytes SHA256: DC6297ED59AD7CC1A0157EED21213AFDFAB2717765B992297210CA42DB913102 |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 11.0.623373051 | * | 09/27/2023 | 10 MB | ZIP | BR_Automation_GateManager_Installer_11.0.623373051.zip | |
| Description |
GateManager 0RMGM.SW (8250) Name: BR_Automation_GateManager_Installer_11.0.623373051.zip Size: 10943473 Bytes SHA256: 687A2F3A23A2F5B95E3F7B8B135173B4CD6B1456ECB67E3035696EB5247553D2 |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 11.0.623267028 | * | 08/29/2023 | 10 MB | ZIP | BR_Automation_GateManager_Installer_11.0.623267028.zip | |
| Description |
GateManager Firmware 0RMGM.SW (8250) Name: BR_Automation_GateManager_Installer_11.0.623267028.zip Size: 10912950 Bytes SHA256: 150A39EBD28E35C2EC7384F15C3613D872134D341BB87095E8B34DE6561430FA |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 10.0.622395010 | * | 11/24/2022 | 10 MB | ZIP | BR_Automation_GateManager_Installer_10.0.622395010.zip | |
| Description |
GateManager Firmware 0RMGM.SW (8250) Name: BR_Automation_GateManager_Installer_10.0.622395010.zip Size: 10773919 Bytes (10,2 MB) SHA256: 7846B20FC009C167ADC6FC73D80DA0A96CBA32C82F42790ACB11256C2B29E70F |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 9.7.622134021 | * | 05/13/2022 | 10 MB | ZIP | BR_Automation_GateManager_Installer_9.7.622134021.zip | |
| Description |
GateManager Firmware 0RMGM.SW (8250) Name: BR_Automation_GateManager_Installer_9.7.622134021.zip Size: 10673389 Bytes (10 MiB) SHA256: 6580ca4dd44f3c7701eb29edac6ae0a2db4c611157cfd8280b993759402d5fac |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 9.6.621421014 | * | 11/09/2021 | 10 MB | ZIP | BR_GateManager_Installer_9.6.621421014.zip | |
| Description |
GateManager Firmware 0RMGM.SW (8250) Name: BR_GateManager_Installer_9.6.621421014.zip Size: 10518627 Bytes (10 MiB) SHA256: BDEE1D3EF72FB2DCD18FD6A156058DA0EFFD0EBC40BB5B0402F2DC3236E3D848 Release Notes - Version RDM-9.6.621421014-GM/SM Bug * [RD-4905] - Newer Linux kernel versions have broken the SM-E upgrade process * [RD-4925] - email (@) OTP functionality removes "-" (special signs) from email address * [RD-4928] - 1059 randomly triggers watchdog after reboot (observed in pipeline) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 9.6.621404008 | * | 10/11/2021 | 10 MB | ZIP | BR_Automation_GateManager_Installer_9.6.621404008.zip | |
| Description |
GateManager Firmware 0RMGM.SW (8250) Name: BR_Automation_GateManager_Installer_9.6.621404008.zip Size: 10525234 Bytes (10 MiB) SHA256: DA3B5AE13A2C196C7AA748BCF8D090EB58828917AAF2AE8CE41BC3C0D32329A9 Release Notes - Version RDM-9.6-GM ** Bug * [RD-2592] - GM fails to deliver DCM Appliance ID to newly connected SiteManager. ==== RELEASE NOTE ==== GM failed to send DCM Appliance ID on first connect from new SM/SM-E. This has been fixed. ================== * [RD-3970] - Minor GateManager ACTION table view update ====RELEASE NOTE===== Applicable to GM Action table was missing the Messages count column. This is fixed ================== * [RD-4271] - Invalid server config settings will discard all current changes ==== RELEASE NOTE ==== If you edited the GM configuration and made a single mistake in an IP address, hostname, etc, none of the changes were saved. Now, the pending changes are marked as either GREEN (ok) or RED (bad value), so the changes can be edited and saved again. =================== * [RD-4501] - Initial TLS certificate installation from License Portal did not work ==== RELEASE NOTE ==== The License Portal can now install the necessary TLS certificate on a new GateManager installation. =================== * [RD-4564] - Running gm installer with -y should stop on first error. ==== RELEASE NOTE ==== When the GateManager installer was run from the command line or a script in "auto mode" (option -y), it would continue even if some part of the installation failed. It will now stop at the first error encountered. =================== * [RD-4620] - Edit "Files > Script" always shows default file if it exists ==== RELEASE NOTE ==== GateManager release 9.5 introduced a bug which meant that clicking on the Edit button for a locally modified script (such as sms-gateway.txt) would show the original version rather than the locally modified version. This has been fixed. =================== * [RD-4753] - Long email address may be truncated in SMS to Email gateway scripts ==== RELEASE NOTE ==== The SMS gateway handler was only configured to handle mobile numbers up to 32 characters. This meant that email addresses longer than 32 bytes would be truncated when passed onto the SMS gateway. This has been fixed. =================== * [RD-4817] - In-Browser VNC is not compatible with iOS 15 ===== RELEASE NOTE ===== In-browser VNC did not work from iPhones and iPads running iOS 15. This has been fixed. ==================== ** Story * [RD-3714] - Restrict access to GateManager based on account type and source IP. ==== RELEASE NOTE ==== Login to the GateManager can now be restricted based on account type and source IP. Four new (expert mode) configuration settings: Server > Config > Account Settings > Login Filter [type]. If non-empty, a login filter specifies the source IP addresses which are allowed to login for an account class (Server Admin, GM Admin, LM User, LM Mobile). If login is blocked, a "Login is not allowed from this network" message is shown. Corresponding Audit Log event is "Login Blocked". ================== * [RD-3878] - GateManager can automatically fetch new firmware releases ==== RELEASE NOTE ==== A GateManager server will now automatically detect and fetch new firmware releases for itself and the SiteManagers currently known to the GateManager and install them under the Files > Firmware repository. Note that the firmware will not automatically be installed on the GateManager itself or any SiteManagers. This can be disabled by deselecting the new "Fetch New Firmware" setting under Server > Config > Miscellaneous. ================== * [RD-3990] - Improve validation of email and mobile input fields ==== RELEASE NOTE ==== The sanity checks for email and mobile number fields have been improved to only accept the most commonly used formats. =================== * [RD-4213] - System-wide option to force LMM auto-logout after N hours ==== RELEASE NOTE ==== New system-wide Account setting: "LM Mobile Max Login Time" (expert mode). If this parameter is set to a non-zero value, LinkManager Mobile users will be unconditionally logged out that many hours after login. In practice, the logout does not happen instantly at that time, but rather at the next user interaction with the server after that time. Notice that the user may still be logged out earlier due to an idle timeout. IMPORTANT NOTICE: If the logged out user has any active GTA connections, those connections will remain open until they are closed by the user, by the device, or are terminated due to an inactivity timeout. =================== * [RD-4603] - Update third party modules with CVE fixes that does not affect the product ====RELEASE NOTE===== Applicable to GM and all SM products The Secomea regression test pipeline would report CVE alerts on third party modules for functions or code that are disabled (not used) or excluded. To avoid false positives from researchers or tools that compare module versions with CVE registers, all modules have been updated to versions without CVEs. ================== * [RD-4761] - Upgrading SM firmware from GM may now reboot an SM before upgrade if required ==== RELEASE NOTE ==== Certain SiteManager models running some versions of the previous 9.5 firmware release may have an issue with upgrading firmware if the SiteManager is running low on memory after some time of operation. To ensure problem-free upgrades of those SiteManagers, GateManager will now perform an automatic reboot of the units before sending the firmware upgrade to the SiteManager. This applies both to manual firmware upgrades activated via the right-click menu or the "Upgrade" button (if present), as well as scheduled upgrades via an "Upgrade Firmware" action. =================== ** Security advisory * [RD-4578] - CVE-2021-32004 ==== RELEASE NOTE ==== Apply stricter hostname matching for WEB server and GTA DNS requests. WEB server and GTA DNS connections will now only be accepted for hostnames known to GM. This applies to both TLS SNI and HTTP Host: header, Requests with unknown hostnames are logged to syslog, and terminated immediately. A known hostname is either the hostname or IP address of a public or private interface, explicitly configured as GTA hostname, or listed in the new Expert Mode "Miscellaneous > Valid hostnames" setting. Separate "valid hostnames" with spaces, or specify "*" to accept any hostname. Only hostnames including a . are accepted for gta dns connections. Notice that 127.0.0.1 is not accepted by default, except when used from GM server itself. =================== |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 9.5.621246021 | * | 07/28/2021 | 10 MB | ZIP | BR_Automation_GateManager_Installer_9.5.621246021.zip | |
| Description |
GateManager Firmware 0RMGM.SW (8250) Name: BR_Automation_GateManager_Installer_9.5.621246021.zip Size: 10381178 Bytes (10137 KB) SHA256: 64A23B7ACC61BFD6078E4AC406C66702EB5B654B3D0EE4A03A4289A2A2BA7E00 |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 9.4.621164040 | * | 04/22/2021 | 10 MB | ZIP | BR_Automation_GateManager_Installer_9.4.621164040.zip | |
| Description | GateManager Firmware 0RMGM.SW (8250) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 9.4.621123037 | * | 03/19/2021 | 10 MB | ZIP | BR_Automation_GateManager_Installer_9.4.621123037.zip | |
| Description | GateManager Firmware 0RMGM.SW (8250) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 9.3.620442010 | * | 11/27/2020 | 10 MB | ZIP | BR_Automation_GateManager_Installer_9.3.620442010.zip | |
| Description | GateManager Firmware 0RMGM.SW (8250) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 9.2.620276048 | * | 07/29/2020 | 10 MB | ZIP | BR_Automation_GateManager_Installer_9.2.620276048.zip | |
| Description | GateManager Firmware 0RMGM.SW (8250) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 9.2.620236042 | * | 06/25/2020 | 10 MB | ZIP | BR_Automation_GateManager_Installer_9.2.620236042.zip | |
| Description | GateManager Firmware 0RMGM.SW (8250) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 9.1.61947 | * | 02/25/2020 | 11 MB | ZIP | BR_Automation_GateManager_Installer_9.1.619473004.zip | |
| Description | GateManager Firmware 0RMGM.SW (8250) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 9.0.19405 | * | 06/24/2020 | 11 MB | ZIP | BR_Automation_GateManager_Installer_9.0.19405.zip | |
| Description | GateManager Firmware 0RMGM.SW (8250) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 8.4.18513 | * | 03/30/2020 | 6 MB | ZIP | BR_Automation_GateManager_Installer_8.4.18513.zip | |
| Description | GateManager Firmware 0RMGM.SW (8250) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 8.3.18404 | * | 03/30/2020 | 5 MB | ZIP | BR_Automation_GateManager_Installer_8.3.18404.zip | |
| Description | GateManager Firmware 0RMGM.SW (8250) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 8.2 | * | 03/30/2020 | 5 MB | ZIP | BR_Automation_GateManager_Installer_8.2.18335.zip | |
| Description | GateManager Firmware 0RMGM.SW (8250) | |||||