DWL@DWL10000777849

Version Language
Operating System
Date
Size
Type Download
3.0.0.0 * 07/25/2025 980 KB EXE AS6_HW_X67SI8103.exe
Description V6.0 HW Upgrade (X67SI8103)

Revision information X67SI8103

Version 3.0.0.0:

ID: FUVI-11178
Control of the outputs reworked
Control of the outputs reworked
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: FUVI-11177
New data sheet V3.0.0
New data sheet V3.0.0
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: FUVI-11176
First official release for Safety+
First official release for Safety+
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\42918_1.fw(650)

Version 2.6.1.0:

ID: FUVI-10596
Newdata sheet V2.21
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: FUVI-10595
Sensor supply for X67 modules
The pulse outputs can be configured to supply voltage for field mounted sensors.
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes

ID: QCAS-240
Test pulse generation and evaluation process corrected
The time sequencefor test pulse generation and evaluation has been revised.Channels are acknowledged simultaneously after a short circuit, there is no discrepancy error.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\42918_1.fw(581)

Version 2.6.0.0:

ID: 780165
Correction of the input filter with set "Filter off".
Correction of the input filter, if a "Filter off" is set and a channel error is detected.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 780270
New data sheet V2.18
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 10\42918_1.fw(580)

Version 2.2.0.0:

ID: 668620
Adaptations for Automation Studio 4.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 688770
Loss of safety connection
Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689720
Propagation delay statistics
The Propagation delay statistics can now be read out.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689905
Increased delay of external feedback error detection
Increased delay of external feedback error detection
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689955
Improvement of the internal voltage monitoring.
Improvement of the internal voltage monitoring.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 690010
Improvement of the feedback diagnosis.
Improvement of the feedback diagnosis of the output.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 690100
New data sheet V2.06
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\42918_1.fw(571)

Version 2.1.0.0:

ID: 644285
major (even incompatible) changes for mapp Safety
First upgrade for mapp Safety.
ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help!
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 10\42918_1.fw(570)

Version 1.10.9.1:

ID: 643220
data sheet V1.141
See chapture "Version history" in the data sheet.
i.a. calculation of Safety response time has been updated.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\42918_1.fw(272), 6\42918_1.fw(301), 7\42918_1.fw(330)

Version 1.10.9.0:

ID: 618290
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 2\42918_1.fw(272), 6\42918_1.fw(301), 7\42918_1.fw(330)

Version 1.10.1.1:

ID: 516730
fixed internal communication problems
fixed internal communication problems
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 552645
Provide CRC of the Firmware
Provide CRC of the Firmware
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 552650
Loggerentry on negativ edge of SafeModuleOK
If a negativ edge on SafeModuleOK is detected, a loggerentry will be generated
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 553760
New default values
The default values for "Filter On" and "Discrepancy Time" have been modified
Channel description changed: No
Configurationdescription changed: Yes
Firmware changed: No
Firmware: 2\42918_1.fw(272), 6\42918_1.fw(301), 7\42918_1.fw(325)

Version 1.10.1.0:

ID: 474970
Correction for FBK_Status_1
Correction for FBK_Status_1
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 516730
fixed internal communication problems
fixed internal communication problems
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 552645
Provide CRC of the Firmware
Provide CRC ofthe Firmware
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 552650
Loggerentryon negativ edge of SafeModuleOK
If a negativ edge on SafeModuleOK is detected, a logger entry will be generated
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 553760
New default values
The default values for "Filter On" and "Discrepancy Time" have been modified
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 2\42918_1.fw(272), 6\42918_1.fw(301), 7\42918_1.fw(325)

Version 1.10.0.6:

ID: 533065
Add blackout mode
Add blackout mode
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 533155
New channel for ConnectionValid
New channel for ConnectionValid
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 533175
Update ECAD data
Update ECAD data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 2\42918_1.fw(272), 6\42918_1.fw(301), 7\42918_1.fw(320)

Version 1.10.0.0:

ID: 402885
Step File
The step file is available since 14th November 2014.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 441620
EPLAN Data for pinout - file corrected
EPLAN Data for pinout - file corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 470660
Support of release 1.10 including openSAFETY 1.5
Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 470665
changed manual verion to 1.100
changed manual verion to 1.100
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\42918_1.fw(272), 6\42918_1.fw(301), 7\42918_1.fw(320)

Version 1.9.1.1:

ID: 425470
change of input filter
The behaviour of the input filter has changed.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 425475
Update Online Help
Update Online Help V1.91
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 425480
fw valid from SafetyRelease 1.4 on
The firmware is used for all SafetyReleases from 1.4 on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 2\42918_1.fw(272), 6\42918_1.fw(301)

Version 1.9.0.0:

ID: 286520
Diagnostic coverage not relevant for users
Since the parameter "Diagnostic coverage" isn't relevant for users, it was generally removed from the datasheet of all safety modules.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 413875
SafeModuleID >300
Now it is possible to set SafeModuleIDgreater than 300, like described in the AS-Help.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414030
Channel-Status-Info ON
The default value of theChannel-Status information is now ON.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414190
added parameter "Disable OSSD"
added parameter "Disable OSSD"
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414250
parameter max. Switching Frequency removed
Parameter max. Switching Frequency has no meaning any more.
Channel description changed: Yes
Configuration descriptionchanged: No
Firmware changed: Yes

ID: 414295
2-channel evaluation: additional information at warning
If warning "discrepancy time elapsed" appears for 2-channel evaluation, info0 will now display the chosen PLCopen FBK (equivalent or antivalent).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 414370
Update Online Help
Update Online Help V1.90
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No
Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281), 4\42918_1.fw(290), 5\42918_1.fw(300)

Version 1.6.0.8:

ID: 388470
The module also supports SafetyRelease 1.8
Starting with this version, the module also supports SafetyRelease 1.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281), 4\42918_1.fw(290)

Version 1.6.0.7:

ID: 339300
internal Adjustments
internal Adjustments
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281),4\42918_1.fw(290)

Version 1.6.0.5:

ID: 335515
The modulealso supports SafetyRelease 1.7
Starting with this version, the module also supports SafetyRelease 1.7
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 335520
unlock of SafeModule IDs > 300
SafeModule IDs up to 1023 are now unlocked
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281), 4\42918_1.fw(290)

Version 1.6.0.0:

ID: 314285
Adaption of module configuration file release 1.6
Adaption of module configuration file release 1.6
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281), 4\42918_1.fw(290)

Version 1.5.0.4:

ID: 303415
Support of AutomationStudio 4.0
Support of AutomationStudio 4.0
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281), 4\42918_1.fw(290)

Version 1.5.0.3:

ID: 287445
New feature
Discrepancy time maximum from 500ms to 10s increased.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 290270
Datasheet Version 1.50
Datasheet version 1.50 added in Html format
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281), 4\42918_1.fw(290)

Version1.4.1.3:

ID: 284655
Release für kompatibles Safety Release 1.5
ID 284600

Parameter for backwards compatibility in descriptionfile changed
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281)

Version 1.4.0.3:

ID: 261780
Increase of minimum load to 12mA
The minimum load was increased to 12mA in the documentationErhöhung der Mindestlast auf 12mA
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281)
Version Language
Operating System
Date
Size
Type Download
2.6.1.0 * 03/04/2025 2 MB EXE AS6_HW_X67SI8103.exe
Description V6.0 HW Upgrade (X67SI8103)

Revision information X67SI8103

Version 2.6.1.0:

ID: FUVI-10596
New data sheet V2.21
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: FUVI-10595
Sensor supply for X67 modules
The pulse outputs can be configured to supply voltage for field mounted sensors.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: QCAS-240
Test pulse generation and evaluation process corrected
The time sequence for test pulse generation and evaluation has been revised. Channels are acknowledged simultaneously after a short circuit, there is no discrepancy error.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\47996_1.fw(581)

Version 2.6.0.0:

ID: 780170
Correction of the input filter with set "Filter off".
Correction of the input filter, if a "Filter off" is set and a channel error is detected.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 780275
New data sheet V2.18
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\47996_1.fw(580)

Version 2.4.0.0:

ID: 715280
Failsafe at every boot
It could happen under rare conditions that the module is stuck in failsafe state at every boot, generating logger messages:
-1073565951/-1073561855 "internal cross communication error EPS" or -1073565945/-1073561849 "Received crc data is not equal to sent crc data"
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 727155
New data sheet V2.10
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\47996_1.fw(574)

Version 2.3.1.0:

ID: 706365
Limit values for the module cycle time adjusted
The limit values for the calculation and monitoring of module cycle time and slot time adjusted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 706405
New data sheet V2.08
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\47996_1.fw(573)

Version 2.2.0.0:

ID: 668625
Adaptations for Automation Studio 4.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 688775
Loss of safety connection
Loss of safety connection, even though the parametrized "safe data duration" is longerthan the network failure
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689725
Propagation delay statistics
The Propagation delay statistics can now be read out.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689960
Improvement of the internal voltage monitoring.
Improvement of the internal voltage monitoring.
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes

ID: 690110
New data sheet V2.06
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\47996_1.fw(571)

Version 2.1.0.0:

ID: 644315
major (even incompatible) changes for mapp Safety
First upgrade for mapp Safety.
ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help!
Channel description changed: Yes
Configuration description changed: Yes
Firmwarechanged: Yes
Firmware: 10\47996_1.fw(570)

Version 1.10.10.0:

ID: 622805
Sporadic errors 114982, 102914, 120065, 110385
Sporadic errors 114982, 102914, 120065, 110385 have been fixed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 6\47996_1.fw(301), 7\47996_1.fw(331)

Version 1.10.9.1:

ID: 643225
data sheet V1.141
See chapture "Version history" in the data sheet.
i.a. calculation of Safety response time has been updated.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 6\47996_1.fw(301), 7\47996_1.fw(330)

Version 1.10.9.0:

ID: 460730
functional outputs deaktivated at powerup
The functional outputs are deactivated on while powerup of module now.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 618295
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 6\47996_1.fw(301), 7\47996_1.fw(330)

Version 1.10.1.1:

ID: 559200
minimum allowed operating temperature extended to -40°C
The minimum allowed operating temperature was extended to -40°C
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes
Firmware: 6\47996_1.fw(301), 7\47996_1.fw(326)

Version 1.10.1.0:

ID: 516625
minimum allowed operating temperature extended to-40°C
The minimum allowed operating temperature was extended to -40°C
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 533060
Add blackout mode
Addblackout mode
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 533150
New channel for ConnectionValid
New channel for ConnectionValid
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 541340
New default values
The default valuesfor "Filter On" and "Discrepancy Time" have been modified
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 550705
Loggerentry on negativ edge of SafeModuleOK
If a negativ edge on SafeModuleOK is detected, a logger entry will be generated
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 550745
Provide CRC of the Firmware
Provide CRC of the Firmware
Channel description changed:Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 6\47996_1.fw(301), 7\47996_1.fw(325)

Version 1.10.0.1:

ID: 487615
Possibility to configure the outputs to be switched in SafeDESIGNER
Starting with SafetyRelease 1.10 the outputs can be configuredto be switched in SafeDESIGNER instead of Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 6\47996_1.fw(301), 7\47996_1.fw(320)

Version 1.10.0.0:

ID: 385305
keine
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 402845
Step File
The step file is available since 14th November 2014.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 470675
changed manual verion to 1.100
changed manual verion to 1.100
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 470680
Support of release 1.10 including openSAFETY 1.5
Support of release 1.10 including openSAFETY 1.5 with easier parametrization oftiming parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 6\47996_1.fw(301), 7\47996_1.fw(320)

Version 1.9.1.0:

ID: 424655
change of input filter
The behaviour of the input filter has changed.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 424660
fw valid from SafetyRelease 1.2 on
The firmware is used for all SafetyReleases from 1.2 on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 424665
Update Online Help
Update Online Help V1.91
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 6\47996_1.fw(301)

Version 1.9.0.0:

ID: 413880
SafeModuleID >300
Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414035
Channel-Status-Info ON
The default value of the Channel-Status information is now ON.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414375
Update Online Help
Update Online Help V1.90
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 3\47996_1.fw(290), 4\47996_1.fw(300)

Version 1.6.0.8:

ID: 388480
The module also supports SafetyRelease 1.8
Starting with this version, the module also supports SafetyRelease 1.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\47996_1.fw(290)

Version 1.6.0.7:

ID: 339305
internal Adjustments
internal Adjustments
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\47996_1.fw(290)

Version 1.6.0.5:

ID: 335525
unlock of SafeModuleIDs > 300
SafeModule IDs up to 1023 are now unlocked
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 335530
The module also supports SafetyRelease 1.7
Starting with this version, the module also supports SafetyRelease 1.7
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\47996_1.fw(290)

Version 1.6.0.0:

ID: 314370
Adaption of module configuration file release 1.6
Adaption of module configuration file release 1.6
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 3\47996_1.fw(290)

Version 1.5.0.4:

ID: 303420
Support of AutomationStudio 4.0
Support of AutomationStudio 4.0
Channel description changed: No
Configuration description changed:No
Firmware changed: No
Firmware: 3\47996_1.fw(290)

Version 1.5.0.1:

ID: 294350
First Official Release
First Official Release
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\47996_1.fw(290)
Version Language
Operating System
Date
Size
Type Download
2.6.0.0 * 03/05/2024 2 MB EXE AS6_HW_X67SI8103.exe
Description V6.0 HW Upgrade (X67SI8103)

Revision information X67SI8103

Version 2.6.0.0:

ID: 780170
Correction of the input filter with set "Filter off".
Correction of the input filter, if a "Filter off" is set and a channel error is detected.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 780275
New data sheet V2.18
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\47996_1.fw(580)

Version 2.4.0.0:

ID: 715280
Failsafe at every boot
It could happen under rare conditions that the module is stuck in failsafe state at every boot, generating logger messages:
-1073565951/-1073561855 "internal cross communication error EPS" or -1073565945/-1073561849 "Received crc data is not equal to sent crc data"
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 727155
New data sheet V2.10
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\47996_1.fw(574)

Version 2.3.1.0:

ID: 706365
Limit values for the module cycle time adjusted
The limit values for the calculation and monitoringof module cycle time andslot time adjusted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 706405
New data sheet V2.08
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\47996_1.fw(573)

Version 2.2.0.0:

ID: 668625
Adaptations for Automation Studio 4.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 688775 / Support ID: 400299371
Loss of safety connection
Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689725
Propagation delay statistics
The Propagation delay statistics can now be read out.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689960
Improvement of the internal voltage monitoring.
Improvement of the internal voltage monitoring.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 690110
New data sheet V2.06
Forchanges see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\47996_1.fw(571)

Version 2.1.0.0:

ID:644315
major (even incompatible) changes for mapp Safety
First upgrade for mapp Safety.
ATTENTION: existing applications must be adapted - seechapter "Switching to mapp Safety" in help!
Channel description changed:Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 10\47996_1.fw(570)

Version 1.10.10.0:

ID: 622805
Sporadic errors 114982, 102914, 120065, 110385
Sporadic errors 114982, 102914, 120065, 110385 have been fixed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 6\47996_1.fw(301), 7\47996_1.fw(331)

Version 1.10.9.1:

ID: 643225
data sheet V1.141
See chapture "Version history" in the data sheet.
i.a. calculation of Safety response time has been updated.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 6\47996_1.fw(301), 7\47996_1.fw(330)

Version 1.10.9.0:

ID: 460730 / Support ID: 400173996, 400196973,400253218
functional outputs deaktivated at powerup
The functional outputs are deactivated on while powerup of module now.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 618295
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 6\47996_1.fw(301), 7\47996_1.fw(330)

Version 1.10.1.1:

ID: 559200
minimum allowed operating temperature extended to -40°C
The minimum allowed operating temperature was extended to -40°C
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 6\47996_1.fw(301), 7\47996_1.fw(326)

Version 1.10.1.0:

ID: 516625
minimum allowed operating temperature extended to -40°C
The minimum allowed operating temperature was extended to -40°C
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 533060
Add blackout mode
Add blackout mode
Channel description changed:Yes
Configuration description changed: No
Firmware changed: No

ID: 533150
New channel for ConnectionValid
New channel for ConnectionValid
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 541340
New default values
The default values for "Filter On" and "Discrepancy Time" have been modified
Channel description changed: No
Configuration descriptionchanged: Yes
Firmware changed: No

ID: 550705
Loggerentry on negativ edge of SafeModuleOK
If a negativ edge on SafeModuleOK is detected, a logger entry will be generated
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 550745
Provide CRC of the Firmware
Provide CRC of the Firmware
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 6\47996_1.fw(301), 7\47996_1.fw(325)

Version 1.10.0.1:

ID: 487615 / Support ID: 400191602
Possibility to configure the outputs to be switched in SafeDESIGNER
Startingwith SafetyRelease 1.10 the outputs can be configured to be switched in SafeDESIGNER instead of Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 6\47996_1.fw(301), 7\47996_1.fw(320)

Version 1.10.0.0:

ID: 385305 / Support ID: 400135300
keine
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 402845 / Support ID: 400142613
Step File
The step file is available since 14th November 2014.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 470675
changed manual verion to 1.100
changed manual verion to 1.100
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 470680
Support of release 1.10 including openSAFETY 1.5
Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 6\47996_1.fw(301), 7\47996_1.fw(320)

Version 1.9.1.0:

ID: 424655
change of input filter
The behaviour of the input filterhas changed.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 424660
fw valid from SafetyRelease 1.2 on
The firmware is used for all SafetyReleases from1.2 on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 424665
Update Online Help
Update Online Help V1.91
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 6\47996_1.fw(301)

Version 1.9.0.0:

ID: 413880
SafeModuleID>300
Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414035
Channel-Status-Info ON
The default value of the Channel-Status information is now ON.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414375
Update Online Help
Update Online Help V1.90
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\47996_1.fw(290), 4\47996_1.fw(300)

Version 1.6.0.8:

ID: 388480
The module also supports SafetyRelease 1.8
Starting with this version, the module also supports SafetyRelease 1.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\47996_1.fw(290)

Version 1.6.0.7:

ID: 339305
internal Adjustments
internal Adjustments
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\47996_1.fw(290)

Version 1.6.0.5:

ID: 335525 /Support ID: 400083263
unlock of SafeModule IDs > 300
SafeModule IDsup to 1023 are now unlocked
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 335530
The module also supports SafetyRelease 1.7
Starting with this version, the module also supports SafetyRelease 1.7
Channel description changed:No
Configuration description changed: No
Firmware changed: No
Firmware: 3\47996_1.fw(290)

Version 1.6.0.0:

ID: 314370
Adaption of module configuration file release 1.6
Adaption of module configuration file release 1.6
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 3\47996_1.fw(290)

Version 1.5.0.4:

ID: 303420
Support of AutomationStudio 4.0
Support of AutomationStudio 4.0
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\47996_1.fw(290)

Version 1.5.0.1:

ID: 294350
First Official Release
First Official Release
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\47996_1.fw(290)
Loading
Back to list

Please choose country and language

B&R Logo