V6.0 HW Upgrade (5PPC2200.AL02-000)

DWL@DWL10000841721

Version Language
Operating System
Date
Size
Type Download
2.1.1.0 * 01/16/2026 614 KB EXE AS6_HW_5PPC2200.AL02-000.exe
Description V6.0 HW Upgrade (5PPC2200.AL02-000)

Revision information 5PPC2200.AL02-000

Version 2.1.1.0:

ID: AQAJ-12260
Bugfix - Multicore load balancing for the cyclic system:
When using multicore load balancing for the cyclic system and simultaneously configuring an FTP user, a "Warning 701: System.ArgumentException" occurs during project compilation. To resolve this issue, a change is necessary that requires reconfiguring or checking the multicore load balancing for the cyclic system after updating to the new HWX version (old configuration will be lost) if it does not match the default values.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61638_0.fw(108)

Version 2.1.0.0:

ID: AQAJ-11701
Following changes:
- Support for multicore load balancing for the cyclic system of Automation Runtime starting with AS 6.5 and AR 6.5.
- The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61638_0.fw(108)

Version 2.0.7.0:

ID: 755960
New MTCX version V01.08 for PPC2200.
New MTCX version V01.08 for PPC2200 with following changes:
- Bugfix: with isolated 5xPC2200.ALxx-000 devices, the NMI logic
does not trigger at PowerFail.
The result of this behavior is, when remanent data is used
in Automation Runtime, this islost in the event of a PowerFail.
The problem has been fixed with the new MTCX version.
Since this behavior can be limited to a specific delivery
period, customers will be actively informed which affected
devices are delivered with Automation Runtime installed.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61638_0.fw(108)

Version 2.0.6.0:

ID: 752890
Bugfix: Support for PTP (ETH1 and ETH2) starting with AS V4.12
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61638_0.fw(106)

Version 2.0.5.0:

ID: 748685
Support for PTP (ETH1 and ETH2) starting with AS V4.12
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61638_0.fw(106)

Version 2.0.4.0:

ID: 742400
New MTCX version V01.06 for PPC2200.
New MTCX version V01.06 for PPC2200 with following changes:
- Bugfix: In combination with UEFI operating systems and BIOS
settings set to UEFI only, it could sporadically happen, that
no BIOS messages are visible during a operating system reboot.
Outputs are visible again when the graphic driver was started
by the operating system.
This behaviour only occurs with PPC2200 devices.
- Bugfix: CAN, in case of a high interrupt load, the connection
could sporadically be interrupted. This problem can only occur
with MTCX Version V01.04 and V01.05.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61638_0.fw(106)

Version 2.0.3.0:

ID: 721185
New MTCX version V01.05 for PPC2200.
New MTCX version V01.05 for PPC2200 with following changes:
- Bugfix: USB Standby in S3 (Suspend to Ram) was not possible to get disabled.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61638_0.fw(105)

Version 2.0.2.0:

ID: 712700
New MTCX version for PPC2200.
New MTCX version for PPC2200 with following changes:
- Power supply optimizations.
- Bugfix: in very rare cases it could happen sporadically, that
a PowerFail in Automation Runtime ends with lost of remanent
data.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61638_0.fw(104)

Version 2.0.1.0:

ID: 689315
New MTCX version V01.03
New MTCX version V01.03 with following changes.
- Bugfix: USB Standby in S3 and S4.
- Bugfix: ETH WakeOnLAN.
- Optimization of the communication interface to the local display (only applies to PPC2200).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61638_0.fw(103)

Version 2.0.0.0:

ID: 674995
Extensions Hypervisor from AR A4.81
USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter).
Starting with AS 4.8 following HWX upgrades (or newer) are recommended for PPC2200, mixed operation of the current and older HWX upgrades is not recommended:
PPC2200 system unit: V2.0.0.0
AP1000 panels: V2.0.0.0
AP9x3 panels: V2.0.0.0
AP5000 panels: V2.0.0.0
AP5000 extension unit: V2.0.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 675005
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 675010
Wear level of storage medium from AR A4.90:
Additional datapoint to display the wear level in %.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 683100
Preparation for the support of OPC UA TSN from AS 4.9.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61638_0.fw(102)

Version 1.0.2.0:

ID: 635775
First version
The Panel PC 2200 is supported with Automation Studio Version V4.6.2. As operating system it is mandatory to useat least the version A4.63 of the Automation Runtime Embedded. For Visual Components the minimum version VC4.62.0 has to be used.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 649045
Optimized performance for the B&R Hypervsior
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 654145
mappView minimum version
For support of mappView on the Panel PC 2200 it is mandatory to use the component minimum version 5.6.3, 5.7.1, 5.8.0 or newer.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 654170
Safety Support
To use Safety Legacy on the Panel PC 2200 it is mandatory to use at least the hardware upgrade version V1.10.10.3 of X20(c)SLXxxx. To use mappSafety on the Panel PC 2200 it is mandatory to use at least the hardware upgrade version V2.1.0.3 of X20(c)SLXxxx.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\61638_0.fw(102)
Version Language
Operating System
Date
Size
Type Download
2.1.0.0 * 12/12/2025 614 KB EXE AS6_HW_5PPC2200.AL02-000.exe
Description V6.0 HW Upgrade (5PPC2200.AL02-000)

Revision information 5PPC2200.AL02-000

Version 2.1.0.0:

ID: AQAJ-11701
Following changes:
- Support for multicore load balancing for the cyclic system of AutomationRuntime starting with AS 6.5 and AR 6.5.
- The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61638_0.fw(108)

Version 2.0.7.0:

ID: 755960
New MTCX version V01.08 for PPC2200.
New MTCX version V01.08 for PPC2200 with following changes:
- Bugfix: with isolated 5xPC2200.ALxx-000 devices, the NMI logic
does not trigger at PowerFail.
The result of this behavior is, when remanent data is used
in Automation Runtime, this is lost in the event of a PowerFail.
The problem has been fixed with the new MTCX version.
Since this behavior can be limited toa specific delivery
period, customers will be actively informed which affected
devices are delivered with Automation Runtime installed.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61638_0.fw(108)

Version 2.0.6.0:

ID: 752890
Bugfix: Support for PTP (ETH1 and ETH2) starting with AS V4.12
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61638_0.fw(106)

Version 2.0.5.0:

ID: 748685
Support for PTP (ETH1 and ETH2) starting with AS V4.12
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61638_0.fw(106)

Version 2.0.4.0:

ID: 742400
New MTCX version V01.06 for PPC2200.
New MTCX version V01.06 for PPC2200 with following changes:
- Bugfix: In combination with UEFI operating systems and BIOS
settings set to UEFI only, it could sporadically happen, that
no BIOS messages are visible during a operating system reboot.
Outputs are visible again when the graphic driver was started
by the operating system.
This behaviour only occurs with PPC2200 devices.
- Bugfix: CAN, in case of a high interrupt load, the connection
could sporadically be interrupted. This problemcan only occur
with MTCX Version V01.04 and V01.05.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61638_0.fw(106)

Version 2.0.3.0:

ID:721185
New MTCX version V01.05 for PPC2200.
New MTCX version V01.05for PPC2200 with following changes:
- Bugfix: USB Standby in S3 (Suspend to Ram) was not possible to get disabled.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61638_0.fw(105)

Version 2.0.2.0:

ID: 712700
New MTCX version for PPC2200.
New MTCX version for PPC2200 with following changes:
- Power supply optimizations.
- Bugfix: in very rare cases it could happen sporadically, that
a PowerFail in Automation Runtime ends with lost of remanent
data.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61638_0.fw(104)

Version 2.0.1.0:

ID: 689315
New MTCX version V01.03
New MTCX version V01.03 with following changes.
- Bugfix: USB Standby in S3 and S4.
- Bugfix: ETH WakeOnLAN.
- Optimization of the communication interface to the local display (only applies to PPC2200).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61638_0.fw(103)

Version 2.0.0.0:

ID: 674995
Extensions Hypervisor from AR A4.81
USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter).
Starting with AS 4.8 following HWX upgrades (or newer) are recommended for PPC2200, mixed operation of the current and older HWX upgrades is not recommended:
PPC2200 system unit: V2.0.0.0
AP1000 panels: V2.0.0.0
AP9x3 panels: V2.0.0.0
AP5000 panels: V2.0.0.0
AP5000 extension unit: V2.0.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 675005
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 675010
Wear level of storage medium from AR A4.90:
Additional data point to display the wear level in %.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 683100
Preparation for the support of OPC UA TSN from AS 4.9.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61638_0.fw(102)

Version 1.0.2.0:

ID: 635775
First version
The Panel PC 2200 is supported with Automation Studio Version V4.6.2. As operating system itis mandatory to use at least the version A4.63 of the Automation Runtime Embedded. For Visual Components the minimum version VC4.62.0 has to be used.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 649045
Optimized performance for the B&R Hypervsior
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 654145
mappView minimum version
For support of mappView on the Panel PC 2200 it is mandatory to use the component minimum version 5.6.3, 5.7.1, 5.8.0 or newer.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 654170
Safety Support
To use Safety Legacy on the Panel PC 2200 it is mandatory to use at least the hardware upgrade version V1.10.10.3 of X20(c)SLXxxx. To use mappSafety on the Panel PC 2200 it is mandatory to use at least the hardware upgrade version V2.1.0.3 of X20(c)SLXxxx.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\61638_0.fw(102)
Loading
Back to list

Please choose country and language

B&R Logo