V6.0 HW Upgrade (5APC2200.AL18-000)

DWL@DWL10000841719

Version Language
Operating System
Date
Size
Type Download
2.1.1.0 * 01/16/2026 612 KB EXE AS6_HW_5APC2200.AL18-000.exe
Description V6.0 HW Upgrade (5APC2200.AL18-000)

Revision information 5APC2200.AL18-000

Version 2.1.1.0:

ID: AQAJ-12259
Bugfix - Multicore load balancing for the cyclic system:
When using multicore load balancing for the cyclic system and simultaneously configuring an FTP user, a "Warning 701: System.ArgumentException" occurs during project compilation. To resolve this issue, a change is necessary that requires reconfiguring or checking the multicore load balancing for the cyclic system after updating to the new HWX version (old configuration will be lost) if it does not match the default values.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61609_0.fw(108)

Version 2.1.0.0:

ID: AQAJ-11700
Following changes:
- Support for multicore load balancing for the cyclic system of Automation Runtime starting with AS 6.5 and AR 6.5.
- The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61609_0.fw(108)

Version 2.0.7.0:

ID: 755965
New MTCX version V01.08 for APC2200.
New MTCX version V01.08 for APC2200 with following changes:
- Bugfix: with isolated 5xPC2200.ALxx-000 devices, the NMI logic
does not trigger at PowerFail.
The result of this behavior is, when remanent data is used
in Automation Runtime, this islost in the event of a PowerFail.
The problem has been fixed with the new MTCX version.
Since this behavior can be limited to a specific delivery
period, customers will be actively informed which affected
devices are delivered with Automation Runtime installed.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61609_0.fw(108)

Version 2.0.6.0:

ID: 752880
Bugfix: Support for PTP (ETH1 and ETH2) starting with AS V4.12
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61609_0.fw(106)

Version 2.0.5.0:

ID: 748680
Support for PTP (ETH1 and ETH2) starting with AS V4.12
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61609_0.fw(106)

Version 2.0.4.0:

ID: 742395
New MTCX version V01.06 for APC2200.
New MTCX version V01.06 for APC2200 with following changes:
- Bugfix: In combination with UEFI operating systems and BIOS
settings set to UEFI only, it could sporadically happen, that
no BIOS messages are visible during a operating system reboot.
Outputs are visible again when the graphic driver was started
by the operating system.
This behaviour only occurs with PPC2200 devices.
- Bugfix: CAN, in case of a high interrupt load, the connection
could sporadically be interrupted. This problem can only occur
with MTCX Version V01.04 and V01.05.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61609_0.fw(106)

Version 2.0.3.0:

ID: 721180
New MTCX version V01.05 for APC2200.
New MTCX version V01.05 for APC2200 with following changes:
- Bugfix: USB Standby in S3 (Suspend to Ram) was not possible to get disabled.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61609_0.fw(105)

Version 2.0.2.0:

ID: 710399
Enhancements for APROL.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 712690
New MTCX version for APC2200.
New MTCX version for APC2200 with following changes:
- Power supply optimizations.
- Bugfix: in very rare cases it could happen sporadically, that
a PowerFail in Automation Runtime ends with lost of remanent
data.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61609_0.fw(104)

Version 2.0.1.0:

ID: 689310
New MTCX version V01.03
New MTCX version V01.03 with following changes.
- Bugfix: USB Standby in S3 and S4.
- Bugfix: ETH WakeOnLAN.
- Optimization of the communication interface to the local display (only applies to PPC2200).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61609_0.fw(103)

Version 2.0.0.0:

ID: 674980
Extensions Hypervisor from AR A4.81
USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter).
Starting with AS 4.8 following HWX upgrades (or newer) are recommended for APC2200, mixed operation of the current and older HWX upgrades is not recommended:
APC2200 system unit: V2.0.0.0
Automation Panels: V2.0.0.0
AP5000 extension unit: V2.0.0.0
Automation Panel SDLx Receiver: V2.0.0.0
5ACCLI01.SDL0-000: V2.0.0.0
5ACCLI03.SDL4-000: V2.0.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 674985
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 674990
Wear level of storage medium from AR A4.90:
Additional data point to display the wear levelin %.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 683080
Preparation for the support of OPC UA TSN from AS 4.9.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61609_0.fw(102)

Version 1.0.2.0:

ID: 635710
First version
The Automation PC 2200 is supported with Automation Studio VersionV4.6.2. As operating system it is mandatory to use at least the version A4.63of the Automation Runtime Embedded. For Visual Components the minimum versionVC4.62.0 has to be used.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 649040
Optimized performance for the B&R Hypervsior
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 654140
mappView minimum version
For support of mappView on the Automation PC 2200 it is mandatory to use the component minimum version5.6.3, 5.7.1, 5.8.0 or newer.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 654160
Safety Support
To use Safety Legacy on the Automation PC 2200 it ismandatory to use at least the hardware upgrade version V1.10.10.3 of X20(c)SLXxxx. To use mappSafety on the Automation PC 2200 it is mandatory to use at least the hardware upgradeversion V2.1.0.3 of X20(c)SLXxxx.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\61609_0.fw(102)
Version Language
Operating System
Date
Size
Type Download
2.1.0.0 * 12/12/2025 612 KB EXE AS6_HW_5APC2200.AL18-000.exe
Description V6.0 HW Upgrade (5APC2200.AL18-000)

Revision information 5APC2200.AL18-000

Version 2.1.0.0:

ID: AQAJ-11700
Following changes:
- Support for multicore load balancing for the cyclic system of AutomationRuntime starting with AS 6.5 and AR 6.5.
- The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61609_0.fw(108)

Version 2.0.7.0:

ID: 755965
New MTCX version V01.08 for APC2200.
New MTCX version V01.08 for APC2200 with following changes:
- Bugfix: with isolated 5xPC2200.ALxx-000 devices, the NMI logic
does not trigger at PowerFail.
The result of this behavior is, when remanent data is used
in Automation Runtime, this is lost in the event of a PowerFail.
The problem has been fixed with the new MTCX version.
Since this behavior can be limited toa specific delivery
period, customers will be actively informed which affected
devices are delivered with Automation Runtime installed.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61609_0.fw(108)

Version 2.0.6.0:

ID: 752880
Bugfix: Support for PTP (ETH1 and ETH2) starting with AS V4.12
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61609_0.fw(106)

Version 2.0.5.0:

ID: 748680
Support for PTP (ETH1 and ETH2) starting with AS V4.12
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61609_0.fw(106)

Version 2.0.4.0:

ID: 742395
New MTCX version V01.06 for APC2200.
New MTCX version V01.06 for APC2200 with following changes:
- Bugfix: In combination with UEFI operating systems and BIOS
settings set to UEFI only, it could sporadically happen, that
no BIOS messages are visible during a operating system reboot.
Outputs are visible again when the graphic driver was started
by the operating system.
This behaviour only occurs with PPC2200 devices.
- Bugfix: CAN, in case of a high interrupt load, the connection
could sporadically be interrupted. This problemcan only occur
with MTCX Version V01.04 and V01.05.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61609_0.fw(106)

Version 2.0.3.0:

ID:721180
New MTCX version V01.05 for APC2200.
New MTCX version V01.05for APC2200 with following changes:
- Bugfix: USB Standby in S3 (Suspend to Ram) was not possible to get disabled.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61609_0.fw(105)

Version 2.0.2.0:

ID: 710399
Enhancements for APROL.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 712690
New MTCX version for APC2200.
New MTCX version for APC2200 with following changes:
- Power supply optimizations.
- Bugfix: in very rare cases it could happen sporadically, that
a PowerFail in Automation Runtime ends with lost of remanent
data.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61609_0.fw(104)

Version 2.0.1.0:

ID: 689310
New MTCX version V01.03
New MTCX version V01.03 with following changes.
- Bugfix: USB Standby in S3 and S4.
- Bugfix: ETH WakeOnLAN.
- Optimization of the communication interface to the local display (only applies to PPC2200).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61609_0.fw(103)

Version 2.0.0.0:

ID: 674980
Extensions Hypervisor from AR A4.81
USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter).
Starting with AS 4.8 following HWX upgrades (or newer) are recommended for APC2200, mixed operation of the current and older HWX upgrades is not recommended:
APC2200 system unit: V2.0.0.0
Automation Panels: V2.0.0.0
AP5000 extension unit: V2.0.0.0
Automation Panel SDLx Receiver: V2.0.0.0
5ACCLI01.SDL0-000: V2.0.0.0
5ACCLI03.SDL4-000: V2.0.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 674985
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 674990
Wear level of storage medium from AR A4.90:
Additional data point to display the wear level in %.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 683080
Preparation for the support of OPC UA TSN from AS 4.9.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61609_0.fw(102)

Version 1.0.2.0:

ID:635710
First version
The Automation PC 2200 is supported with Automation Studio Version V4.6.2. As operating system it is mandatory to use at least the version A4.63 of the Automation Runtime Embedded. For Visual Componentsthe minimum version VC4.62.0 has to be used.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 649040
Optimized performance for the B&R Hypervsior
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 654140
mappView minimum version
For support of mappView on the Automation PC 2200 it is mandatory to use the component minimum version 5.6.3, 5.7.1, 5.8.0 or newer.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 654160
Safety Support
To use Safety Legacy on the Automation PC 2200 it is mandatory to use at least the hardware upgrade version V1.10.10.3 of X20(c)SLXxxx. To use mappSafetyon the Automation PC 2200 it is mandatory to use at least the hardware upgrade version V2.1.0.3 of X20(c)SLXxxx.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\61609_0.fw(102)
Loading
Back to list

Please choose country and language

B&R Logo