V4.9 HW Upgrade (X90CP172.24-00)

DWL@DWL10000783350

Version Language
Operating System
Date
Size
Type Download
1.5.2.0 * 04/29/2024 6 MB EXE AS4_HW_X90CP172.24-00.exe
Description V4.9 HW Upgrade (X90CP172.24-00)

Revision information X90CP172.24-00

Version 1.5.2.0:

ID: 786535
Chapter "Configuration" added to documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60334_1.fp(32), 2\60334_1.fp(54)

Version 1.5.1.0:

ID: 785750
Enhancementsfor AS6/AR6 - configurable IpForwarding.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 785765
New datasheet version 2.10
Channel description changed:No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60334_1.fp(32), 2\60334_1.fp(54)

Version 1.5.0.0:

ID: 780585
Error in AB counter mode fixed.
When a channel was configured as "Digital input source", the "Counter" Register was not reset to zero after reboot.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60334_1.fp(32), 2\60334_1.fp(54)

Version 1.4.6.0:

ID: 762065 / Support ID: 400392864
X2X bus output cycle trigger error correction
The X2X bus outputcycle trigger was not started although it was configured.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60334_1.fp(24), 2\60334_1.fp(50)

Version 1.4.4.0:

ID: 729190 / Support ID: 400352024
Support for 6 A current on parallel channels
When two 6 A channels are used in parallel mode, a total current of 12 A isnow possible. Attention: When using 4 A and 6 A channels in parallel, each channel can only supply 4 A.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60334_1.fp(24), 2\60334_1.fp(50)

Version 1.4.3.0:

ID: 714635
Module documentation revised
Data sheet V1.90
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60334_1.fp(24), 2\60334_1.fp(50)

Version 1.4.1.0:

ID: 710700
Add "DeviceID" and "DeviceSerialNumber" to IO Map
Using the entries "DeviceID" and "DeviceSerialNumber" the serial and id of the device can now be used in the IO map.
Channel description changed: Yes
Configuration description changed: No
Firmwarechanged: No
Firmware: 1\60334_1.fp(24), 2\60334_1.fp(50)

Version 1.4.0.0:

ID: 684695
Module documentation revised
Data sheetV1.81
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 685890
Module documentation revised
Data sheet V1.81
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 703140
Enables second CPU core for I/O processing
The I/O input processing can be assigned to the the second CPU core. This frees CPU processing powerto be used by the application.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60334_1.fp(24), 2\60334_1.fp(50)

Version 1.3.1.0:

ID: 694885
Support data point StorageWear, wear level of storage medium starting fromAR A4.90
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\60334_1.fp(24), 2\60334_1.fp(50)

Version 1.3.0.0:

ID: 693000
Enable TFTP server
To enable a firmware update for mobile panels, the TFTP Server must beactivated.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60334_1.fp(24), 2\60334_1.fp(50)

Version 1.2.4.0:

ID: 673575
Description of "Total Current" changed to 0-45 A
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\60334_1.fp(24), 2\60334_1.fp(50)

Version 1.2.3.0:

ID: 668095
AS4.8 Enhancement CPU configuration: Loss of remanent data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60334_1.fp(24), 2\60334_1.fp(50)

Version 1.2.2.0:

ID: 656125
Improved I/O
Minimal requirements AS version 4.7.1 and AR 4.71

New functions:

Analogue Channels

Resistor measurement 0-50 kOhm
Temperature measurement PT1000
Current measurement: 4-20 mA

Digital Output Channels:

Adjustable maximum current 0-4 A

PWM Channels:

H-Bridge mode
Dithering
Adjustable maximum current 0-4 A / 0-6 A
up to 4 kHz in PWM mode, up to 8 kHz im H-brigde mode
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60334_1.fp(24), 2\60334_1.fp(50)

Version 1.0.3.0:

ID: 617575 / Support ID: 400261388
Corrupted CAN messages on IF9 (CAN3)
With heavy load on the processor interface a "race condition" may exist onthe CAN control for IF9 (CAN3). As a result, the register access and the dataaccess may interfere. For solving this "race condition" a locking mechanism has been added, that allows data access to the CAN component only after the configuration via register accesses have been finished.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 620290 / Support ID: 400249041
Improve help on Sensor Supply status.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60334_1.fp(24)

Version 1.0.2.0:

ID: 573925
Support X90CP172.24-00
Important Remark: To use the help, a minimum version 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade is installed, but the help pages are empty. In case you installed the upgrade in the wrong order, you mustfirst uninstall the Main Help using the Windows Control Panel, installthe Main Help again and then apply the Module Upgrade.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60334_1.fp(23)
Loading
Back to list

Please choose country and language

B&R Logo