V4.7 HW Upgrade (X90CP174.48-00)

DWL@DWL10000613950

Version Language
Operating System
Date
Size
Type Download
1.4.6.0 * 11/15/2022 5 MB EXE AS4_HW_X90CP174.48-00.exe
Description V4.7 HW Upgrade (X90CP174.48-00)

Revision information X90CP174.48-00

Version 1.4.6.0:

ID: 762080 / Support ID: 400392864
X2X bus output cycle trigger error correction
The X2X bus output cycle trigger was not started although it was configured.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.4.5.0:

ID: 743065 / Support ID: 400368170
Broadcast channels missing in PLK interface
Due to the change to Powerlink type 6, the broadcast channels have to be included.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.4.4.0:

ID: 727570 / Support ID: 400352024
Support for 6 A current on parallel channels
When two 6 A channels are used in parallel mode, a total current of 12 A isnow possible. Attention: When using 4 A and 6 A channels in parallel, each channel can only supply 4 A.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 729150
Support for POWERLINK type 6
The module now supports POWERLINK type 6
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.4.3.0:

ID: 714655
Module documentation revised
Data sheet V2.30
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.4.0.0:

ID: 703135
Enables second CPU core for I/O processing
The I/O input processing can be assigned to the the second CPU core. This frees CPU processing power to be used by the application.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.3.1.0:

ID: 694775
Support data point StorageWear, wear level of storage medium starting fromAR A4.90
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 694900
Support for automatic DNA configuration from AS 4.9.1
Networktype Powerlink added.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.3.0.0:

ID: 693010
Enable TFTP server
To enable a firmware update for mobile panels, the TFTP Server must be activated.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.2.4.0:

ID: 673445
Description of "Total Current" changed to 0-45 A
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.2.3.0:

ID: 667945
Enhanced CPU Configuration: Loss of remanent data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.2.2.0:

ID: 652190
Improved I/O
Minimal requirements AS version 4.7.1 and AR 4.71

New functions:

Analogue Channels

Resistor measurement 0-50 kOhm
Temperature measurement PT1000
Current measurement: 4-20 mA

Digital Output Channels:

Adjustable maximum current 0-4 A

PWM Channels:

H-Bridge mode
Dithering
Adjustable maximum current 0-4 A / 0-6 A
up to 4 kHz in PWM mode, up to 8 kHz im H-brigde mode
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.0.3.0:

ID: 588510 / Support ID: 400249457
Maximum total current added to documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 589280 /Support ID: 400249041
I/O Data "SensorSupply" has been described
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 595655 / Support ID: 400248387
Documentation of analog inputs improved.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 609995 / Support ID: 400261388
Corrupted CAN messages on IF9 (CAN3)
Withheavy load on the processor interface a "race condition" may exist on the CANcontrol for IF9 (CAN3). As a result, the register access and the data access may interfere. For solving this "race condition" a locking mechanism has been added, that allows data access to the CAN component only after the configuration via register accesses have been finished.
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60223_1.fp(24)

Version 1.0.2.0:

ID: 573905
Support X90CP174.48-00
Important remark: To use the help, a minimum version 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade is installed, but the help pages are empty. In case you installed the upgrade in the wrong order, you must first uninstall the Main Help using the Windows Control Panel, install the Main Help again and then apply the Module Upgrade
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60223_1.fp(23)
Version Language
Operating System
Date
Size
Type Download
1.4.5.0 * 12/03/2021 5 MB EXE AS4_HW_X90CP174.48-00.exe
Description V4.7 HW Upgrade (X90CP174.48-00)

Revision information X90CP174.48-00.48-00

Version 1.4.5.0:

ID: 743065 / Support ID: 400368170
Broadcast channels missing in PLK interface
Due to the change to Powerlink type 6, the broadcast channels have to be included.
Channel descriptionchanged: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.4.4.0:

ID: 727570 / Support ID: 400352024
Support for 6 A current on parallel channels
When two 6 A channels are used in parallel mode, a totalcurrent of 12 A is now possible. Attention: When using 4 A and 6 A channels in parallel, each channel can only supply 4 A.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 729150
Support for POWERLINK type 6
The module now supports POWERLINK type 6
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.4.3.0:

ID: 714655
Module documentation revised
Data sheet V2.30
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.4.0.0:

ID:703135
Enables second CPU core for I/O processing
The I/O input processing can be assigned to the the second CPU core. This frees CPU processing power to be used by the application.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.3.1.0:

ID: 694775
Support data point StorageWear, wear level of storage medium starting fromAR A4.90
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 694900
Supportfor automatic DNA configuration from AS 4.9.1
Networktype Powerlink added.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.3.0.0:

ID: 693010
Enable TFTP server
To enable a firmware update for mobile panels, the TFTP Server must be activated.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.2.4.0:

ID: 673445
Description of "Total Current" changed to 0-45 A
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.2.3.0:

ID: 667945
Enhanced CPU Configuration: Loss of remanent data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.2.2.0:

ID: 652190
Improved I/O
Minimal requirements AS version 4.7.1 andAR 4.71

New functions:

Analogue Channels

Resistor measurement 0-50 kOhm
Temperature measurement PT1000
Current measurement: 4-20 mA

Digital Output Channels:

Adjustable maximum current 0-4 A

PWM Channels:

H-Bridge mode
Dithering
Adjustable maximum current 0-4 A / 0-6 A
up to 4 kHz in PWM mode, up to 8 kHz im H-brigde mode
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.0.3.0:

ID: 588510 / Support ID: 400249457
Maximum total current added to documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 589280 / Support ID: 400249041
I/O Data "SensorSupply" has been described
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 595655 / Support ID: 400248387
Documentation of analog inputs improved.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 609995 / Support ID: 400261388
Corrupted CAN messages on IF9 (CAN3)
With heavy load on the processor interface a "race condition" may exist on the CAN control for IF9 (CAN3). As a result, the register access and the data access may interfere. For solving this "race condition" a locking mechanism has been added, that allows data access to the CAN component only after the configuration via register accesses have been finished.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60223_1.fp(24)

Version 1.0.2.0:

ID: 573905
Support X90CP174.48-00
Important remark: To use the help, a minimum version 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade is installed, but the help pages are empty. In case you installed the upgrade in the wrong order, you must firstuninstall the Main Help using the Windows Control Panel, installthe Main Help again and then apply the Module Upgrade
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60223_1.fp(23)
Version Language
Operating System
Date
Size
Type Download
1.4.4.0 * 09/02/2021 5 MB EXE AS4_HW_X90CP174.48-00.exe
Description V4.7 HW Upgrade (X90CP174.48-00)

Revision information X90CP174.48-00.48-00

Version 1.4.4.0:

ID: 727570 / Support ID: 400352024
Support for 6 A current on parallel channels
When two 6 A channels are used in parallel mode, a total current of 12 A isnow possible. Attention: When using 4 A and 6 A channels in parallel, each channel can only supply 4 A.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 729150
Support for POWERLINK type 6
The module now supports POWERLINK type 6
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.4.3.0:

ID: 714655
Module documentation revised
Data sheet V2.30
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.4.0.0:

ID: 703135
Enables second CPU core for I/O processing
The I/O input processing can be assigned to the the second CPU core. This frees CPU processing power to be used by the application.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.3.1.0:

ID: 694775
Support data point StorageWear, wear level of storage medium starting fromAR A4.90
Channel description changed:Yes
Configuration description changed: No
Firmware changed: No

ID: 694900
Support for automatic DNA configuration from AS 4.9.1
Networktype Powerlink added.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.3.0.0:

ID: 693010
Enable TFTP server
To enable a firmware update for mobile panels, the TFTP Server must be activated.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.2.4.0:

ID: 673445
Description of "Total Current" changed to 0-45 A
Channel description changed: Yes
Configuration description changed: No
Firmware changed:No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.2.3.0:

ID: 667945
Enhanced CPU Configuration: Loss of remanent data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.2.2.0:

ID: 652190
Improved I/O
Minimal requirements AS version 4.7.1 and AR 4.71

New functions:

Analogue Channels

Resistor measurement 0-50 kOhm
Temperature measurement PT1000
Current measurement: 4-20 mA

Digital Output Channels:

Adjustable maximum current 0-4 A

PWM Channels:

H-Bridge mode
Dithering
Adjustable maximum current 0-4 A / 0-6 A
up to 4 kHz in PWM mode, up to 8 kHz im H-brigde mode
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.0.3.0:

ID: 588510 / Support ID: 400249457
Maximum total current addedto documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 589280 / Support ID: 400249041
I/O Data "SensorSupply" has been described
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 595655 / Support ID: 400248387
Documentation of analog inputs improved.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 609995 / Support ID: 400261388
Corrupted CAN messages on IF9 (CAN3)
With heavy loadon the processor interface a "race condition" may exist on the CAN control for IF9 (CAN3). As a result, the register access and the data access may interfere. For solving this "race condition" a locking mechanism hasbeen added, thatallows data access to the CAN component only after the configuration via register accesses have been finished.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60223_1.fp(24)

Version 1.0.2.0:

ID: 573905
Support X90CP174.48-00
Important remark: To use the help, a minimum version 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade is installed, but the help pages are empty. In case you installed the upgrade in thewrong order, you must first uninstall the Main Help using the Windows ControlPanel, install the Main Help again and then apply the Module Upgrade
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60223_1.fp(23)
Version Language
Operating System
Date
Size
Type Download
1.4.3.0 * 02/08/2021 5 MB EXE AS4_HW_X90CP174.48-00.exe
Description V4.7 HW Upgrade (X90CP174.48-00)

Revision information X90CP174.48-00.48-00

Version 1.4.3.0:

ID: 714655
Module documentation revised
Data sheet V2.30
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.4.0.0:

ID: 703135
Enables second CPU core for I/O processing
The I/O input processing can be assigned to the the second CPU core. This frees CPU processing power to be used by the application.
Channel description changed: Yes
Configurationdescription changed: Yes
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.3.1.0:

ID: 694775
Support data point StorageWear, wear level of storage medium starting fromAR A4.90
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 694900
Support for automatic DNA configuration from AS 4.9.1
Networktype Powerlink added.
Channeldescription changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.3.0.0:

ID: 693010
Enable TFTP server
To enable a firmware update for mobile panels, the TFTP Server must be activated.
Channeldescription changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.2.4.0:

ID: 673445
Description of "Total Current" changed to 0-45 A
Channel description changed: Yes
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.2.3.0:

ID: 667945
Enhanced CPU Configuration: Loss of remanent data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.2.2.0:

ID: 652190
Improved I/O
Minimal requirements AS version 4.7.1 and AR 4.71

New functions:

Analogue Channels

Resistor measurement 0-50 kOhm
Temperature measurement PT1000
Current measurement: 4-20 mA

Digital Output Channels:

Adjustable maximum current 0-4 A

PWM Channels:

H-Bridge mode
Dithering
Adjustable maximum current 0-4 A / 0-6 A
up to 4 kHz in PWM mode, up to 8 kHz im H-brigde mode
Channel description changed: Yes
Configuration descriptionchanged: Yes
Firmware changed: Yes
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.0.3.0:

ID: 588510 / Support ID: 400249457
Maximum total current added to documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 589280 / Support ID: 400249041
I/O Data "SensorSupply" has been described
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 595655 / Support ID:400248387
Documentation of analog inputs improved.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 609995 / Support ID: 400261388
Corrupted CAN messageson IF9 (CAN3)
With heavy load on the processor interface a "race condition" may exist on the CAN control for IF9 (CAN3). As a result, the register access and the data access may interfere. For solving this "race condition" a locking mechanism has been added, that allows data access to the CAN component only after the configuration via register accesses have been finished.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60223_1.fp(24)

Version 1.0.2.0:

ID: 573905
Support X90CP174.48-00
Important remark: To use the help, a minimum version 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade is installed, but the help pages are empty. In case you installed the upgrade in the wrong order, you must first uninstall the Main Help using the Windows Control Panel, install the Main Help again and then apply the Module Upgrade
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60223_1.fp(23)
Version Language
Operating System
Date
Size
Type Download
1.3.1.0 * 09/11/2020 5 MB EXE AS4_HW_X90CP174.48-00.exe
Description V4.7 HW Upgrade (X90CP174.48-00)

Revision information X90CP174.48-00

Version 1.3.1.0:

ID: 694775
Support data point StorageWear, wear level of storage medium starting fromAR A4.90
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 694900
Support for automatic DNA configuration from AS4.9.1
Networktype Powerlink added.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.3.0.0:

ID:693010
Enable TFTP server
To enable a firmware update for mobile panels, the TFTP Server must be activated.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.2.4.0:

ID: 673445
Description of "Total Current" changed to 0-45 A
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version1.2.3.0:

ID: 667945
Enhanced CPU Configuration: Loss of remanent data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.2.2.0:

ID: 652190
Improved I/O
Minimal requirements AS version 4.7.1 and AR 4.71

New functions:

Analogue Channels

Resistor measurement 0-50 kOhm
Temperature measurement PT1000
Current measurement: 4-20 mA

Digital Output Channels:

Adjustable maximum current 0-4 A

PWM Channels:

H-Bridge mode
Dithering
Adjustable maximum current 0-4 A / 0-6A
up to 4 kHz in PWM mode, up to 8 kHz im H-brigde mode
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.0.3.0:

ID: 588510 / Support ID: 400249457
Maximum total current added to documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 589280 / Support ID: 400249041
I/O Data "SensorSupply" has been described
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 595655 / Support ID: 400248387
Documentation of analog inputs improved.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 609995 / Support ID: 400261388
Corrupted CAN messages on IF9 (CAN3)
With heavy load on the processor interface a "race condition" may exist on the CAN control for IF9 (CAN3). As a result, the register access and the data access may interfere. For solving this "race condition" a locking mechanism has been added, that allows data access to the CAN component only after the configuration via register accesses have been finished.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60223_1.fp(24)

Version 1.0.2.0:

ID: 573905
Support X90CP174.48-00
Important remark: To use the help, a minimum version 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade is installed, but the help pages are empty. In case you installed the upgrade in the wrong order, you must first uninstall the Main Help using the Windows Control Panel, install the Main Help again and then apply the Module Upgrade
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60223_1.fp(23)
Version Language
Operating System
Date
Size
Type Download
1.3.0.0 * 07/10/2020 4 MB EXE AS4_HW_X90CP174.48-00.exe
Description V4.7 HW Upgrade (X90CP174.48-00)

Revision information X90CP174.48-00

Version 1.3.0.0:

ID: 693010
Enable TFTP server
To enable a firmware update for mobile panels, the TFTP Server must be activated.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.2.4.0:

ID: 673445
Description of "Total Current" changed to 0-45 A
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.2.3.0:

ID: 667945
EnhancedCPU Configuration: Loss of remanent data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.2.2.0:

ID: 652190
Improved I/O
Minimal requirements AS version 4.7.1 and AR 4.71

New functions:

Analogue Channels

Resistor measurement 0-50 kOhm
Temperature measurement PT1000
Current measurement:4-20 mA

Digital Output Channels:

Adjustable maximum current 0-4 A

PWM Channels:

H-Bridge mode
Dithering
Adjustable maximum current 0-4 A / 0-6 A
up to 4 kHz in PWM mode, up to 8 kHz im H-brigde mode
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.0.3.0:

ID: 588510 / Support ID: 400249457
Maximum total current added to documentation
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No

ID: 589280 / Support ID: 400249041
I/O Data "SensorSupply" has been described
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 595655 / Support ID: 400248387
Documentation of analog inputs improved.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 609995 / Support ID: 400261388
Corrupted CAN messages on IF9 (CAN3)
With heavy load on the processor interface a "race condition" may exist on the CAN control for IF9 (CAN3). As a result, the register access and the data access may interfere. For solving this "race condition" a locking mechanism has been added, that allows data access to the CAN component only after the configuration via register accesses have been finished.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60223_1.fp(24)

Version 1.0.2.0:

ID: 573905
Support X90CP174.48-00
Important remark: To use the help, a minimum version 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade is installed, but the help pages are empty. In case you installed the upgrade in the wrong order, you must first uninstall the Main Help using the Windows Control Panel, install the Main Help again and then apply the Module Upgrade
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60223_1.fp(23)
Version Language
Operating System
Date
Size
Type Download
1.2.4.0 * 01/09/2020 4 MB EXE AS4_HW_X90CP174.48-00.exe
Description V4.7 HW Upgrade (X90CP174.48-00)

Revision information X90CP174.48-00

Version 1.2.4.0:

ID: 673445
Description of "Total Current"changed to 0-45 A
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.2.3.0:

ID: 667945
Enhanced CPU Configuration: Loss of remanent data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.2.2.0:

ID:652190
Improved I/O
Minimal requirements AS version 4.7.1 and AR 4.71

New functions:

Analogue Channels

Resistor measurement 0-50 kOhm
Temperature measurement PT1000
Current measurement: 4-20 mA

Digital Output Channels:

Adjustable maximum current 0-4 A

PWM Channels:

H-Bridge mode
Dithering
Adjustable maximum current 0-4 A / 0-6 A
up to 4 kHz in PWM mode, up to 8 kHz im H-brigde mode
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.0.3.0:

ID: 588510 / Support ID: 400249457
Maximum total current added to documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 589280 / Support ID: 400249041
I/O Data "SensorSupply" has been described
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 595655 / Support ID: 400248387
Documentation of analog inputs improved.
Channeldescription changed: No
Configuration description changed: No
Firmware changed: No

ID: 609995 / Support ID: 400261388
Corrupted CANmessages on IF9 (CAN3)
With heavy load on the processor interface a "race condition" may exist on the CAN control for IF9 (CAN3). As a result, the register access and the data access may interfere. For solving this "race condition" a locking mechanism has been added, that allows data access to the CAN component only after the configuration via register accesses have been finished.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60223_1.fp(24)

Version 1.0.2.0:

ID: 573905
Support X90CP174.48-00
Important remark: To use the help, a minimum version 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade is installed, but thehelp pages are empty. In case you installed the upgrade in the wrong order, you must first uninstall the Main Help using the Windows Control Panel, installthe Main Help again and then apply the Module Upgrade
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60223_1.fp(23)
Version Language
Operating System
Date
Size
Type Download
1.2.2.0 * 09/18/2019 4 MB EXE AS4_HW_X90CP174.48-00.exe
Description V4.7 HW Upgrade (X90CP174.48-00)

Revision information X90CP174.48-00

Version 1.2.2.0:

ID: 652190
Improved I/O
Minimal requirements AS version 4.7.1 and AR 4.71

New functions:

Analogue Channels

Resistor measurement 0-50 kOhm
Temperature measurementPT1000
Current measurement: 4-20 mA

Digital Output Channels:

Adjustable maximum current 0-4 A

PWM Channels:

H-Bridge mode
Dithering
Adjustable maximum current 0-4 A / 0-6 A
up to 4 kHz in PWM mode, up to 8 kHz im H-brigde mode
Channel descriptionchanged: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.0.3.0:

ID: 588510 / Support ID: 400249457
Maximum total current added to documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 589280 / Support ID: 400249041
I/O Data "SensorSupply" has been described
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 595655 / Support ID: 400248387
Documentation of analog inputs improved.
Channel description changed: No
Configurationdescription changed: No
Firmware changed: No

ID: 609995 / Support ID: 400261388
Corrupted CAN messages on IF9 (CAN3)
With heavy load on the processor interface a "race condition" may exist on the CAN control for IF9 (CAN3). As a result, the register access and the data access may interfere. For solving this "race condition" a locking mechanism has been added, that allows data access to the CAN component only after the configuration via register accesses have been finished.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware:1\60223_1.fp(24)

Version 1.0.2.0:

ID: 573905
Support X90CP174.48-00
Important remark: To use the help, a minimum version 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade is installed, but the help pages are empty. In case you installed the upgrade in the wrong order, you must first uninstall the Main Help using the Windows Control Panel, install the Main Help again and then apply the Module Upgrade
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60223_1.fp(23)
Loading
Back to list

Please choose country and language

B&R Logo