V4.7 HW Upgrade (X90CP172.48-00)

DWL@DWL10000613948

Version Language
Operating System
Date
Size
Type Download
1.5.0.0 * 02/01/2024 5 MB EXE AS4_HW_X90CP172.48-00.exe
Description V4.7 HW Upgrade (X90CP172.48-00)

Revision information X90CP172.48-00

Version 1.5.0.0:

ID: 780595
Error in AB counter mode fixed.
When a channel was configured as "Digital input source", the "Counter" Register was not reset to zero after reboot.
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(54)

Version 1.4.6.0:

ID: 762070 / Support ID: 400392864
X2X bus output cycle trigger error correction
The X2X bus output cycle trigger was not started although it wasconfigured.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.4.4.0:

ID: 729195 / Support ID: 400352024
Support for 6 A current on parallel channels
When two 6 A channels are used in parallel mode, a total current of 12 A isnow possible. Attention: When using 4 A and 6 A channels in parallel, each channel can only supply 4A.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.4.3.0:

ID: 714640
Module documentation revised
Data sheet V1.90
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.4.0.0:

ID: 703145
Enables second CPU core for I/O processing
The I/O input processing can be assigned to the the second CPU core. This frees CPU processing power to be used by the application.
Channel description changed: Yes
Configurationdescription changed: Yes
Firmware changed: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.3.1.0:

ID: 694785
Support data point StorageWear, wear level of storage medium starting fromAR A4.90
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 694890
Description of input channels 25-32 wrong (sink instead of source)
Channel description changed:Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.3.0.0:

ID: 692919
Enable TFTP server
To enable a firmware update for mobile panels, the TFTP Server must be activated.
Channel description changed:No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.2.4.0:

ID: 673580
Description of "Total Current" changed to 0-45 A
Channeldescription changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.2.3.0:

ID: 668100
AS4.8 Enhancement CPU configuration: Loss of remanent data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.2.2.0:

ID: 656130
Improved I/O
Minimal requirements AS version 4.7.1 and AR 4.71

New functions:

Analogue Channels

Resistor measurement 0-50 kOhm
Temperature measurement PT1000
Current measurement: 4-20 mA

Digital Output Channels:

Adjustable maximum current 0-4 A

PWM Channels:

H-Bridge mode
Dithering
Adjustable maximum current0-4 A / 0-6 A
up to 4 kHz in PWM mode, up to 8 kHz im H-brigde mode
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.0.3.0:

ID: 589270 / Support ID: 400249041
Improve help on Sensor Supply status.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 616965 / Support ID: 400261388
Corrupted CAN messages on IF9 (CAN3)
Withheavy load on the processor interface a "race condition" may exist on the CANcontrol for IF9 (CAN3). As a result, the register access and the data access may interfere. For solving this "race condition" a locking mechanism has been added, that allows data access to the CAN component only after the configuration via register accesses have been finished.
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes

ID: 617580 / Support ID: 400261388
Corrupted CAN messages on IF9 (CAN3)
With heavy load on the processor interface a "race condition" may exist on the CAN control for IF9 (CAN3). As a result, the register access and thedata access may interfere. For solving this "race condition" a locking mechanism hasbeen added, that allows data access to the CAN component only after the configuration via register accesses have been finished.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60333_1.fp(24)

Version 1.0.2.0:

ID: 573920
Support X90CP172.48-00
Important Remark: To use the help, aminimum version 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade is installed, but thehelp pages are empty. In case you installed the upgrade in the wrong order, you must first uninstall the Main Help using the Windows Control Panel, installthe Main Help again and then apply theModule Upgrade.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60333_1.fp(23)
Version Language
Operating System
Date
Size
Type Download
1.4.6.0 * 11/15/2022 5 MB EXE AS4_HW_X90CP172.48-00.exe
Description V4.7 HW Upgrade (X90CP172.48-00)

Revision information X90CP172.48-00

Version 1.4.6.0:

ID: 762070 / Support ID: 400392864
X2X bus output cycle trigger error correction
The X2X bus output cycle trigger was not started although it was configured.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.4.4.0:

ID: 729195 / Support ID: 400352024
Support for 6 A current on parallel channels
When two 6 A channels are used in parallel mode, a total current of12 A is now possible. Attention: When using 4 A and 6 A channels in parallel,each channel can only supply 4 A.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware:1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.4.3.0:

ID: 714640
Module documentation revised
Data sheet V1.90
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.4.0.0:

ID: 703145
Enables second CPU core for I/O processing
The I/O input processing can be assigned to the the second CPU core. This freesCPU processing power to be used by the application.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.3.1.0:

ID: 694785
Support data point StorageWear, wear level of storage medium starting fromAR A4.90
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 694890
Description of input channels 25-32 wrong (sink instead of source)
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.3.0.0:

ID: 692919
Enable TFTP server
To enable a firmware update for mobile panels, the TFTP Server must be activated.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.2.4.0:

ID: 673580
Description of "Total Current"changed to 0-45 A
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.2.3.0:

ID: 668100
AS4.8 Enhancement CPU configuration: Loss of remanent data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.2.2.0:

ID: 656130
Improved I/O
Minimal requirements AS version 4.7.1 and AR 4.71

New functions:

Analogue Channels

Resistormeasurement 0-50 kOhm
Temperature measurement PT1000
Current measurement: 4-20 mA

Digital Output Channels:

Adjustable maximum current 0-4 A

PWM Channels:

H-Bridge mode
Dithering
Adjustable maximum current 0-4 A / 0-6 A
up to 4 kHz in PWM mode, up to 8 kHz im H-brigde mode
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.0.3.0:

ID: 589270 / Support ID: 400249041
Improve help on Sensor Supply status.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 616965 / Support ID: 400261388
Corrupted CAN messages on IF9 (CAN3)
With heavy load on the processor interface a "race condition" may exist on the CAN control for IF9 (CAN3). As a result, the register access and the data access may interfere. For solving this "race condition" a locking mechanism has been added, that allows data access to the CAN component only after the configuration via register accesses have been finished.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 617580 / Support ID: 400261388
Corrupted CAN messages on IF9 (CAN3)
With heavy load on the processor interface a "race condition" may exist on the CAN control for IF9 (CAN3). As a result, the register access and the data access may interfere. For solving this "race condition" a locking mechanism has been added, that allows data access to the CAN component only after the configuration via register accesses have beenfinished.
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes
Firmware: 1\60333_1.fp(24)

Version 1.0.2.0:

ID: 573920
Support X90CP172.48-00
Important Remark: To use the help, a minimum version 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade is installed, but the help pages are empty. In case you installed the upgrade in the wrong order, you must first uninstall the Main Help using the Windows Control Panel, install the Main Help again and then apply the Module Upgrade.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60333_1.fp(23)
Version Language
Operating System
Date
Size
Type Download
1.4.4.0 * 09/02/2021 5 MB EXE AS4_HW_X90CP172.48-00.exe
Description V4.7 HW Upgrade (X90CP172.48-00)

Revision information X90CP172.48-00.48-00

Version 1.4.4.0:

ID: 729195 / Support ID: 400352024
Support for 6 A current on parallel channels
When two 6 A channels are used in parallel mode, a total current of 12 A isnow possible. Attention: When using 4 A and 6 A channels in parallel, each channel can only supply 4 A.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.4.3.0:

ID: 714640
Module documentation revised
Data sheet V1.90
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.4.0.0:

ID: 703145
Enables second CPU core for I/O processing
The I/O input processing can be assignedto the the second CPU core. This frees CPU processing power to be used by theapplication.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.3.1.0:

ID: 694785
Support data point StorageWear, wear level of storage medium starting fromAR A4.90
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 694890
Description of input channels 25-32 wrong (sink instead of source)
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.3.0.0:

ID: 692919
Enable TFTP server
To enable a firmware update for mobile panels, the TFTP Server must be activated.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.2.4.0:

ID: 673580
Description of "Total Current" changed to 0-45 A
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.2.3.0:

ID: 668100
AS4.8 Enhancement CPU configuration: Loss of remanent data
Channel description changed: No
Configuration descriptionchanged: Yes
Firmware changed: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.2.2.0:

ID: 656130
Improved I/O
Minimal requirements AS version 4.7.1 and AR 4.71

New functions:

Analogue Channels

Resistor measurement 0-50 kOhm
Temperature measurement PT1000
Current measurement: 4-20 mA

Digital OutputChannels:

Adjustable maximum current 0-4 A

PWM Channels:

H-Bridge mode
Dithering
Adjustable maximum current 0-4 A /0-6 A
up to 4 kHz in PWM mode, up to 8 kHz im H-brigde mode
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.0.3.0:

ID: 589270 / Support ID: 400249041
Improve help on Sensor Supply status.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 616965 / Support ID: 400261388
Corrupted CAN messages on IF9 (CAN3)
With heavy load on the processor interface a "race condition" may exist on the CAN controlfor IF9 (CAN3). As a result, the register access and the data access may interfere. For solving this "race condition" a locking mechanism hasbeen added, that allows data access to the CAN component only after the configuration via register accesses have been finished.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID:617580 / Support ID: 400261388
Corrupted CAN messages on IF9 (CAN3)
With heavy load on the processor interface a "race condition" may exist on the CAN control for IF9 (CAN3). As a result, the register access and the data access may interfere. For solving this "race condition" a locking mechanism has been added, that allows data access to the CAN component only after the configuration via register accesses have been finished.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60333_1.fp(24)

Version 1.0.2.0:

ID: 573920
Support X90CP172.48-00
Important Remark: To use the help, a minimumversion 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade is installed, but thehelp pages are empty. In case you installed the upgrade in the wrong order, you must first uninstall the Main Help using theWindows Control Panel, install the Main Help again and then apply the Module Upgrade.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60333_1.fp(23)
Version Language
Operating System
Date
Size
Type Download
1.4.3.0 * 02/08/2021 5 MB EXE AS4_HW_X90CP172.48-00.exe
Description V4.7 HW Upgrade (X90CP172.48-00)

Revision information X90CP172.48-00.48-00

Version 1.4.3.0:

ID: 714640
Module documentation revised
Data sheet V1.90
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.4.0.0:

ID: 703145
Enables second CPU core for I/O processing
The I/O input processing can be assigned to the the second CPU core. This frees CPU processing power to be used by the application.
Channel description changed: Yes
Configurationdescription changed: Yes
Firmware changed: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.3.1.0:

ID: 694785
Support data point StorageWear, wear level of storage medium starting fromAR A4.90
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 694890
Description of input channels 25-32 wrong (sink instead of source)
Channel description changed:Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.3.0.0:

ID: 692919
Enable TFTP server
To enable a firmware update for mobile panels, the TFTP Server must be activated.
Channel description changed:No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.2.4.0:

ID: 673580
Description of "Total Current" changed to 0-45 A
Channeldescription changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.2.3.0:

ID: 668100
AS4.8 Enhancement CPU configuration: Loss of remanent data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.2.2.0:

ID: 656130
Improved I/O
Minimal requirements AS version 4.7.1 and AR 4.71

New functions:

Analogue Channels

Resistor measurement 0-50 kOhm
Temperature measurement PT1000
Current measurement: 4-20 mA

Digital Output Channels:

Adjustable maximum current 0-4 A

PWM Channels:

H-Bridge mode
Dithering
Adjustable maximum current0-4 A / 0-6 A
up to 4 kHz in PWM mode, up to 8 kHz im H-brigde mode
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.0.3.0:

ID: 589270 / Support ID: 400249041
Improve help on Sensor Supply status.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 616965 / Support ID: 400261388
Corrupted CAN messages on IF9 (CAN3)
Withheavy load on the processor interface a "race condition" may exist on the CANcontrol for IF9 (CAN3). As a result, the register access and the data access may interfere. For solving this "race condition" a locking mechanism has been added, that allows data access to the CAN component only after the configuration via register accesses have been finished.
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes

ID: 617580 / Support ID: 400261388
Corrupted CAN messages on IF9 (CAN3)
With heavy load on the processor interface a "race condition" may exist on the CAN control for IF9 (CAN3). As a result, the register access and thedata access may interfere. For solving this "race condition" a locking mechanism hasbeen added, that allows data access to the CAN component only after the configuration via register accesses have been finished.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60333_1.fp(24)

Version 1.0.2.0:

ID: 573920
Support X90CP172.48-00
Important Remark: To use the help, aminimum version 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade is installed, but thehelp pages are empty. In case you installed the upgrade in the wrong order, you must first uninstall the Main Help using the Windows Control Panel, installthe Main Help again and then apply theModule Upgrade.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60333_1.fp(23)
Version Language
Operating System
Date
Size
Type Download
1.3.1.0 * 09/11/2020 5 MB EXE AS4_HW_X90CP172.48-00.exe
Description V4.7 HW Upgrade (X90CP172.48-00)

Revision information X90CP172.48-00

Version 1.3.1.0:

ID: 694785
Support data point StorageWear, wear level of storage medium starting fromAR A4.90
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 694890
Description of input channels 25-32 wrong (sinkinstead of source)
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.3.0.0:

ID: 692919
Enable TFTP server
To enable a firmware update for mobile panels, the TFTP Servermust be activated.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.2.4.0:

ID: 673580
Description of "Total Current" changed to 0-45 A
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.2.3.0:

ID:668100
AS4.8 Enhancement CPU configuration: Loss of remanent data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.2.2.0:

ID: 656130
Improved I/O
Minimal requirements AS version 4.7.1 and AR 4.71

New functions:

Analogue Channels

Resistor measurement 0-50 kOhm
Temperature measurement PT1000
Current measurement: 4-20 mA

Digital Output Channels:

Adjustable maximum current 0-4 A

PWM Channels:

H-Bridge mode
Dithering
Adjustable maximum current 0-4 A / 0-6 A
up to 4 kHz in PWM mode, up to 8 kHz im H-brigde mode
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.0.3.0:

ID: 589270 / Support ID: 400249041
Improve help on Sensor Supply status.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 616965 / Support ID: 400261388
Corrupted CAN messages on IF9 (CAN3)
With heavy load on the processor interface a "race condition" may exist on the CAN control for IF9 (CAN3). As a result, the register access and the data access may interfere. For solving this "race condition" a locking mechanism has been added, that allows data access to the CAN component only after the configuration via register accesses have been finished.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 617580 / SupportID: 400261388
Corrupted CAN messages on IF9 (CAN3)
With heavy load on the processor interface a "race condition" may exist on the CAN control forIF9 (CAN3). As a result, the register access and the data access may interfere. For solving this "race condition" a locking mechanism hasbeen added, that allows data access to the CAN component only after the configuration via register accesses have been finished.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60333_1.fp(24)

Version 1.0.2.0:

ID: 573920
Support X90CP172.48-00
Important Remark: To use the help, a minimum version 4.3.5.24of the Automation Studio Main Help is required. Otherwise the upgrade is installed, but thehelp pages are empty. In case you installed the upgrade in the wrong order, you must first uninstall the Main Help using the Windows Control Panel, installthe Main Help again and then apply the Module Upgrade.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60333_1.fp(23)
Version Language
Operating System
Date
Size
Type Download
1.2.4.0 * 01/09/2020 5 MB EXE AS4_HW_X90CP172.48-00.exe
Description V4.7 HW Upgrade (X90CP172.48-00)

Revision information X90CP172.48-00

Version 1.2.4.0:

ID: 673580
Description of "Total Current"changed to 0-45 A
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.2.3.0:

ID: 668100
AS4.8 Enhancement CPU configuration: Loss of remanent data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.2.2.0:

ID: 656130
Improved I/O
Minimal requirements AS version 4.7.1 and AR 4.71

New functions:

Analogue Channels

Resistormeasurement 0-50 kOhm
Temperature measurement PT1000
Current measurement: 4-20 mA

Digital Output Channels:

Adjustable maximum current 0-4 A

PWM Channels:

H-Bridge mode
Dithering
Adjustable maximum current 0-4 A / 0-6 A
up to 4 kHz in PWM mode, up to 8 kHz im H-brigde mode
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.0.3.0:

ID: 589270 / Support ID: 400249041
Improve help on Sensor Supply status.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 616965 / Support ID: 400261388
Corrupted CAN messages on IF9 (CAN3)
With heavy load on the processor interface a "race condition" may exist on the CAN control for IF9 (CAN3). As a result, the register access and the data access may interfere. For solving this "race condition" a locking mechanism has been added, that allows data access to the CAN component only after the configuration via register accesses have been finished.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 617580 / Support ID: 400261388
Corrupted CAN messages on IF9 (CAN3)
With heavy load on the processor interface a "race condition" may exist on the CAN control for IF9 (CAN3). As a result, the register access and the data access may interfere. For solving this "race condition" a locking mechanism has been added, that allows data access to the CAN component only after the configuration via register accesses have beenfinished.
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes
Firmware: 1\60333_1.fp(24)

Version 1.0.2.0:

ID: 573920
Support X90CP172.48-00
Important Remark: To use the help, a minimum version 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade is installed, but the help pages are empty. In case you installed the upgrade in the wrong order, you must first uninstall the Main Help using the Windows Control Panel, install the Main Help again and then apply the Module Upgrade.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60333_1.fp(23)
Version Language
Operating System
Date
Size
Type Download
1.2.2.0 * 09/18/2019 5 MB EXE AS4_HW_X90CP172.48-00.exe
Description V4.7 HW Upgrade (X90CP172.48-00)

Revision information X90CP172.48-00

Version 1.2.2.0:

ID: 656130
Improved I/O
Minimal requirements AS version 4.7.1 and AR 4.71

New functions:

Analogue Channels

Resistor measurement 0-50 kOhm
Temperature measurementPT1000
Current measurement: 4-20 mA

Digital Output Channels:

Adjustable maximum current 0-4 A

PWM Channels:

H-Bridge mode
Dithering
Adjustable maximum current 0-4 A / 0-6 A
up to 4 kHz in PWM mode, up to 8 kHz im H-brigde mode
Channel descriptionchanged: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.2.1.0:

ID: 656130
Improved I/O
New functions:

Analogue Channels

Resistor measurement 0-50 kOhm
Temperature measurement PT1000
Current measurement: 4-20 mA

Digital Output Channels:

Adjustable maximum current 0-4 A

PWM Channels:

H-Bridge mode
Dithering
Adjustable maximum current 0-4 A / 0-6 A
up to 4 kHz in PWM mode, up to 8 kHz im H-brigde mode
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.0.3.0:

ID: 589270 / Support ID: 400249041
Improve help on Sensor Supply status.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 616965 / Support ID: 400261388
Corrupted CAN messages on IF9 (CAN3)
With heavy load on the processor interface a "race condition" may exist on the CAN control for IF9 (CAN3). As a result, the register access and the data access may interfere. For solving this "race condition" a locking mechanism has been added, that allows data access to the CAN component only after the configuration via register accesses have been finished.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 617580 / Support ID: 400261388
Corrupted CAN messages on IF9 (CAN3)
With heavy load on the processor interface a "race condition" may exist on the CAN control for IF9 (CAN3). As a result, the register access and the data access may interfere. For solving this "race condition" a locking mechanism has been added, that allows data access to the CAN component only after the configuration via register accesses have been finished.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60333_1.fp(24)

Version 1.0.2.0:

ID: 573920
SupportX90CP172.48-00
Important Remark: To use the help, a minimum version 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade isinstalled, but thehelp pages are empty. In case you installed the upgrade inthe wrong order, you must first uninstall the Main Help using the Windows Control Panel, install the Main Help again and then apply the Module Upgrade.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60333_1.fp(23)
Loading
Back to list

Please choose country and language

B&R Logo