DWL@DWL10000604628
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 2.6.1.0 | * | 03/04/2025 | 2 MB | EXE | AS4_HW_X67SC4122.L12.exe | |
| Description |
V4.6 HW Upgrade (X67SC4122.L12) Revision information X67SC4122.L12 Version 2.6.1.0: ID: FUVI-10596 New data sheet V2.21 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No ID: FUVI-10595 Sensor supply for X67 modules The pulse outputs can be configured to supply voltage for field mounted sensors. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: QCAS-240 Test pulse generation and evaluation process corrected The time sequence for test pulse generation and evaluation has been revised. Channels are acknowledged simultaneously after a short circuit, there is no discrepancy error. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\42918_1.fw(581) Version 2.6.0.0: ID: 780165 Correction of the input filter with set "Filter off". Correction of the input filter, if a "Filter off" is set and a channel error is detected. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 780270 New data sheet V2.18 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\42918_1.fw(580) Version 2.2.0.0: ID: 668620 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 688770 Loss of safety connection Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689720 Propagation delay statistics The Propagation delay statistics can now be read out. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689905 Increased delay of external feedback error detection Increased delay of external feedback error detection Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689955 Improvement of the internal voltage monitoring. Improvement of the internal voltagemonitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 690010 Improvementof the feedback diagnosis. Improvement of the feedback diagnosis of the output. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 690100 New data sheet V2.06 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\42918_1.fw(571) Version 2.1.0.0: ID: 644285 major (even incompatible) changes for mapp Safety First upgrade for mapp Safety. ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help! Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 10\42918_1.fw(570) Version 1.10.9.1: ID: 643220 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 2\42918_1.fw(272), 6\42918_1.fw(301), 7\42918_1.fw(330) Version 1.10.9.0: ID: 618290 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 2\42918_1.fw(272), 6\42918_1.fw(301), 7\42918_1.fw(330) Version 1.10.1.1: ID:516730 fixed internal communication problems fixed internal communication problems Channel description changed: No Configuration description changed: No Firmware changed: No ID: 552645 Provide CRC of the Firmware Provide CRC of the Firmware Channel description changed: No Configuration description changed: No Firmware changed: No ID: 552650 Loggerentry on negativ edge of SafeModuleOK Ifa negativ edge on SafeModuleOK is detected, a logger entry will be generated Channel description changed: No Configuration description changed: No Firmware changed: No ID: 553760 New default values The default values for "Filter On" and "Discrepancy Time" have been modified Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 2\42918_1.fw(272), 6\42918_1.fw(301), 7\42918_1.fw(325) Version 1.10.1.0: ID: 474970 Correction for FBK_Status_1 Correction for FBK_Status_1 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 516730 fixed internal communication problems fixed internal communication problems Channel description changed: No Configuration description changed: No Firmware changed: No ID: 552645 Provide CRC of the Firmware Provide CRC of the Firmware Channel description changed: No Configuration description changed: No Firmware changed: No ID: 552650 Loggerentry on negativ edge of SafeModuleOK If a negativ edge on SafeModuleOK is detected, a logger entry will be generated Channel description changed: No Configuration description changed: No Firmware changed: No ID: 553760 New default values The default values for "Filter On" and "Discrepancy Time" have been modified Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 2\42918_1.fw(272), 6\42918_1.fw(301), 7\42918_1.fw(325) Version 1.10.0.6: ID: 533065 Add blackout mode Add blackout mode Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 533155 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 533175 Update ECAD data Update ECAD data Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 2\42918_1.fw(272), 6\42918_1.fw(301), 7\42918_1.fw(320) Version 1.10.0.0: ID: 402885 Step File The step file is available since 14th November 2014. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 441620 EPLAN Data for pinout - file corrected EPLAN Data for pinout - file corrected Channel description changed: No Configuration description changed: No Firmware changed: No ID: 470660 Support of release 1.10 including openSAFETY 1.5 Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 470665 changed manual verion to 1.100 changed manual verion to 1.100 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 2\42918_1.fw(272), 6\42918_1.fw(301), 7\42918_1.fw(320) Version 1.9.1.1: ID: 425470 change of input filter The behaviour of the input filter has changed. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 425475 Update Online Help Update Online Help V1.91 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 425480 fw valid from SafetyRelease 1.4 on The firmware is used for all SafetyReleases from 1.4 on. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 2\42918_1.fw(272),6\42918_1.fw(301) Version 1.9.0.0: ID: 286520 Diagnosticcoverage not relevant for users Since the parameter "Diagnostic coverage" isn't relevant for users, it was generally removed from the datasheet of allsafety modules. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 413875 SafeModuleID >300 Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 414030 Channel-Status-Info ON The default value of the Channel-Status information is now ON. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 414190 added parameter "Disable OSSD" added parameter "Disable OSSD" Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 414250 parameter max. Switching Frequency removed Parameter max. Switching Frequency has no meaning any more. Channel description changed: Yes Configuration description changed: No Firmware changed: Yes ID: 414295 2-channel evaluation: additional information at warning If warning "discrepancy time elapsed" appears for 2-channel evaluation, info0 will now display the chosen PLCopen FBK (equivalent or antivalent). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 414370 Update Online Help Update Online Help V1.90 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281), 4\42918_1.fw(290), 5\42918_1.fw(300) Version 1.6.0.8: ID: 388470 The module also supports SafetyRelease 1.8 Starting with this version, the module also supports SafetyRelease 1.8 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281), 4\42918_1.fw(290) Version 1.6.0.7: ID: 339300 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281), 4\42918_1.fw(290) Version 1.6.0.5: ID: 335515 The module also supports SafetyRelease 1.7 Starting with this version, the module also supports SafetyRelease 1.7 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 335520 unlock of SafeModule IDs > 300 SafeModule IDs up to 1023 are now unlocked Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281), 4\42918_1.fw(290) Version 1.6.0.0: ID: 314285 Adaption of module configuration file release 1.6 Adaption of module configuration file release 1.6 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281), 4\42918_1.fw(290) Version 1.5.0.4: ID: 303415 Support of AutomationStudio 4.0 Support of AutomationStudio 4.0 Channel description changed: No Configuration description changed: No Firmwarechanged: No Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281), 4\42918_1.fw(290) Version 1.5.0.3: ID: 287445 New feature Discrepancy time maximum from 500ms to 10s increased. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 290270 Datasheet Version 1.50 Datasheet version 1.50 added in Html format Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281), 4\42918_1.fw(290) Version 1.4.1.3: ID: 284655 Release für kompatibles Safety Release 1.5 ID 284600 Parameter for backwards compatibility in description file changed Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281) Version 1.4.0.3: ID: 261780 Increase of minimum load to 12mA The minimum load was increased to 12mA in the documentationErhöhung der Mindestlast auf 12mA Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.6.0.0 | * | 03/05/2024 | 2 MB | EXE | AS4_HW_X67SC4122.L12.exe | |
| Description |
V4.6 HW Upgrade (X67SC4122.L12) Revision information X67SC4122.L12 Version 2.6.0.0: ID: 780165 Correction of the input filter with set "Filter off". Correction of the input filter, if a "Filter off" is set and a channel error is detected. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 780270 New data sheet V2.18 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\42918_1.fw(580) Version 2.2.0.0: ID: 668620 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 688770 / Support ID:400299371 Loss of safety connection Loss of safety connection, eventhough the parametrized "safe data duration"is longer than the network failure Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689720 Propagation delay statistics The Propagation delay statistics can now be read out. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689905 Increased delay of external feedback error detection Increased delay of external feedback error detection Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689955 Improvement of the internal voltage monitoring. Improvement of the internal voltage monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 690010 Improvement of the feedbackdiagnosis. Improvement of the feedback diagnosis of the output. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 690100 New data sheet V2.06 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\42918_1.fw(571) Version 2.1.0.0: ID: 644285 major (even incompatible) changes for mapp Safety First upgradefor mapp Safety. ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help! Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 10\42918_1.fw(570) Version 1.10.9.1: ID: 643220 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 2\42918_1.fw(272), 6\42918_1.fw(301), 7\42918_1.fw(330) Version 1.10.9.0: ID: 618290 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 2\42918_1.fw(272), 6\42918_1.fw(301), 7\42918_1.fw(330) Version 1.10.1.1: ID: 516730 fixed internal communication problems fixed internal communication problems Channel description changed: No Configuration description changed: No Firmware changed: No ID: 552645 Provide CRC of the Firmware Provide CRC of the Firmware Channel description changed: No Configuration description changed: No Firmware changed: No ID: 552650 Loggerentry on negativ edge of SafeModuleOK If a negativ edge on SafeModuleOK is detected, a logger entry will be generated Channel description changed: No Configuration description changed: No Firmware changed: No ID: 553760 New default values The default values for "Filter On" and "Discrepancy Time" have been modified Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 2\42918_1.fw(272), 6\42918_1.fw(301), 7\42918_1.fw(325) Version 1.10.1.0: ID: 474970 Correction for FBK_Status_1 Correction for FBK_Status_1 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 516730 fixed internal communication problems fixed internal communication problems Channel description changed: No Configuration description changed: No Firmware changed: No ID: 552645 Provide CRC of the Firmware Provide CRC of the Firmware Channel description changed: No Configuration description changed: No Firmware changed: No ID: 552650 Loggerentry on negativ edge of SafeModuleOK If a negativ edge on SafeModuleOK is detected, a logger entry will be generated Channel description changed: No Configuration description changed: No Firmware changed: No ID: 553760 New default values The default values for "Filter On" and "Discrepancy Time" have been modified Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 2\42918_1.fw(272), 6\42918_1.fw(301),7\42918_1.fw(325) Version 1.10.0.6: ID: 533065 Add blackout mode Add blackout mode Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 533155 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 533175 Update ECAD data Update ECAD data Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 2\42918_1.fw(272), 6\42918_1.fw(301), 7\42918_1.fw(320) Version 1.10.0.0: ID: 402885 / Support ID: 400142740 Step File The step file is available since 14th November 2014. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 441620 / Support ID: 400159816 EPLAN Data for pinout - file corrected EPLAN Data for pinout - file corrected Channel description changed: No Configuration description changed: No Firmware changed: No ID: 470660 Support of release 1.10 including openSAFETY 1.5 Support of release 1.10including openSAFETY 1.5 with easier parametrizationof timing parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 470665 changed manual verion to 1.100 changed manual verion to 1.100 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 2\42918_1.fw(272), 6\42918_1.fw(301), 7\42918_1.fw(320) Version 1.9.1.1: ID: 425470 change of input filter The behaviour of the input filter has changed. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 425475 Update Online Help Update Online Help V1.91 Channel descriptionchanged: No Configuration description changed: No Firmware changed:No ID: 425480 fw valid from SafetyRelease 1.4 on The firmware is used for all SafetyReleases from 1.4 on. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 2\42918_1.fw(272), 6\42918_1.fw(301) Version 1.9.0.0: ID: 286520 / Support ID: 400082173 Diagnostic coverage not relevantfor users Since the parameter "Diagnostic coverage" isn't relevant for users, it was generally removed from the datasheet of all safety modules. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 413875 SafeModuleID >300 Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 414030 Channel-Status-Info ON The default value of the Channel-Status information is now ON. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 414190 added parameter "Disable OSSD" added parameter "Disable OSSD" Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 414250 parameter max. Switching Frequency removed Parameter max. Switching Frequency has no meaning any more. Channel description changed: Yes Configuration description changed: No Firmware changed: Yes ID: 414295 2-channel evaluation: additional information at warning If warning "discrepancy time elapsed" appears for 2-channel evaluation, info0will now display the chosen PLCopen FBK (equivalent or antivalent). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 414370 Update Online Help Update Online Help V1.90 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281), 4\42918_1.fw(290), 5\42918_1.fw(300) Version 1.6.0.8: ID: 388470 The module also supports SafetyRelease 1.8 Starting with this version, the module also supports SafetyRelease 1.8 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281), 4\42918_1.fw(290) Version 1.6.0.7: ID: 339300 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281), 4\42918_1.fw(290) Version 1.6.0.5: ID: 335515 The module also supports SafetyRelease 1.7 Starting with this version, the module also supports SafetyRelease 1.7 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 335520 / Support ID: 400083263 unlock of SafeModule IDs > 300 SafeModule IDs up to 1023 are now unlocked Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281), 4\42918_1.fw(290) Version 1.6.0.0: ID: 314285 Adaption of module configuration file release 1.6 Adaption of module configuration file release 1.6 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281), 4\42918_1.fw(290) Version 1.5.0.4: ID: 303415 Support of AutomationStudio 4.0 Support of AutomationStudio 4.0 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281), 4\42918_1.fw(290) Version 1.5.0.3: ID: 287445 New feature Discrepancy time maximum from 500ms to 10s increased. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 290270 Datasheet Version 1.50 Datasheet version 1.50 added in Html format Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281), 4\42918_1.fw(290) Version 1.4.1.3: ID: 284655 Release für kompatibles Safety Release 1.5 ID 284600 Parameter for backwards compatibility in description file changed Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281) Version 1.4.0.3: ID: 261780 Increase of minimum load to 12mA The minimum load was increased to 12mA in the documentationErhöhung der Mindestlast auf 12mA Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.2.0.0 | * | 07/21/2020 | 2 MB | EXE | AS4_HW_X67SC4122.L12.exe | |
| Description |
V4.6 HW Upgrade (X67SC4122.L12) Revision information X67SC4122.L12 Version 2.2.0.0: ID: 668620 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 688770 / Support ID: 400299371 Loss of safety connection Loss of safety connection, even though theparametrized "safe data duration"is longer than the network failure Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689720 Propagation delay statistics The Propagation delay statistics can now be read out. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689905 Increased delay of external feedback error detection Increased delay of external feedback error detection Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689955 Improvement of the internal voltage monitoring. Improvement of the internal voltage monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 690010 Improvement of the feedback diagnosis. Improvement of the feedback diagnosis of the output. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 690100 New data sheet V2.06 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\42918_1.fw(571) Version 2.1.0.0: ID: 644285 major (even incompatible) changes for mapp Safety First upgrade for mapp Safety. ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help! Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 10\42918_1.fw(570) Version 1.10.9.1: ID: 643220 data sheetV1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 2\42918_1.fw(272), 6\42918_1.fw(301), 7\42918_1.fw(330) Version 1.10.9.0: ID: 618290 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 2\42918_1.fw(272), 6\42918_1.fw(301), 7\42918_1.fw(330) Version 1.10.1.1: ID: 516730 fixed internalcommunication problems fixed internal communication problems Channel description changed: No Configuration description changed: No Firmware changed: No ID: 552645 Provide CRC of the Firmware Provide CRC of the Firmware Channel description changed: No Configuration description changed: No Firmware changed: No ID: 552650 Loggerentry on negativ edge of SafeModuleOK If a negativ edge on SafeModuleOK is detected, a logger entry will be generated Channel description changed: No Configuration description changed: No Firmware changed: No ID: 553760 New default values The default values for "Filter On" and "Discrepancy Time" have been modified Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 2\42918_1.fw(272), 6\42918_1.fw(301), 7\42918_1.fw(325) Version 1.10.1.0: ID: 474970 Correction for FBK_Status_1 Correction for FBK_Status_1 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 516730 fixed internal communication problems fixed internal communication problems Channel description changed: No Configuration description changed: No Firmware changed: No ID: 552645 Provide CRC of the Firmware Provide CRC of the Firmware Channel description changed: No Configuration description changed: No Firmware changed: No ID: 552650 Loggerentry on negativ edge of SafeModuleOK If a negativ edge on SafeModuleOK is detected, a logger entry will be generated Channeldescription changed: No Configuration description changed: No Firmware changed: No ID: 553760 New default values The default values for "Filter On" and "Discrepancy Time" have been modified Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 2\42918_1.fw(272), 6\42918_1.fw(301), 7\42918_1.fw(325) Version 1.10.0.6: ID: 533065 Add blackout mode Add blackout mode Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 533155 Newchannel for ConnectionValid New channel for ConnectionValid Channeldescription changed: Yes Configuration description changed: No Firmware changed: No ID: 533175 Update ECAD data Update ECAD data Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 2\42918_1.fw(272), 6\42918_1.fw(301), 7\42918_1.fw(320) Version 1.10.0.0: ID: 402885 / Support ID: 400142740 Step File The step file is available since 14th November 2014. Channel description changed: No Configuration descriptionchanged: No Firmware changed: No ID: 441620 / Support ID: 400159816 EPLAN Data for pinout - file corrected EPLAN Data for pinout - file corrected Channel description changed: No Configuration description changed: No Firmware changed: No ID: 470660 Support ofrelease 1.10 including openSAFETY 1.5 Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 470665 changed manual verion to 1.100 changed manual verion to 1.100 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 2\42918_1.fw(272), 6\42918_1.fw(301), 7\42918_1.fw(320) Version 1.9.1.1: ID: 425470 change of input filter The behaviour of the input filter has changed. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 425475 UpdateOnline Help Update Online Help V1.91 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 425480 fw valid from SafetyRelease 1.4 on The firmware is usedfor all SafetyReleases from 1.4 on. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 2\42918_1.fw(272), 6\42918_1.fw(301) Version 1.9.0.0: ID: 286520 / Support ID: 400082173 Diagnostic coverage not relevant for users Since the parameter "Diagnostic coverage" isn't relevant for users, it was generally removed from the datasheet of all safety modules. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 413875 SafeModuleID >300 Now it is possibleto set SafeModuleID greater than 300, like described in the AS-Help. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 414030 Channel-Status-Info ON The default value of the Channel-Status information is now ON. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 414190 added parameter "Disable OSSD" added parameter "Disable OSSD" Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 414250 parameter max. Switching Frequency removed Parameter max. Switching Frequency has no meaning any more. Channel description changed: Yes Configuration description changed: No Firmware changed: Yes ID: 414295 2-channel evaluation: additional information at warning If warning"discrepancy time elapsed" appears for 2-channel evaluation, info0 will now display the chosen PLCopen FBK (equivalent or antivalent). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 414370 Update Online Help Update Online Help V1.90 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281), 4\42918_1.fw(290), 5\42918_1.fw(300) Version 1.6.0.8: ID: 388470 The module also supports SafetyRelease 1.8 Starting with this version, the module also supports SafetyRelease 1.8 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281), 4\42918_1.fw(290) Version 1.6.0.7: ID: 339300 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281), 4\42918_1.fw(290) Version 1.6.0.5: ID: 335515 The module also supports SafetyRelease 1.7 Starting with this version, the module also supports SafetyRelease 1.7 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 335520 / Support ID: 400083263 unlock of SafeModule IDs > 300 SafeModule IDs up to 1023 are now unlocked Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281), 4\42918_1.fw(290) Version 1.6.0.0: ID: 314285 Adaption of module configuration file release 1.6 Adaption of module configuration file release 1.6 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281), 4\42918_1.fw(290) Version 1.5.0.4: ID: 303415 Support of AutomationStudio 4.0 Support of AutomationStudio 4.0 Channel descriptionchanged: No Configuration description changed: No Firmware changed:No Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281), 4\42918_1.fw(290) Version 1.5.0.3: ID: 287445 New feature Discrepancy time maximum from 500ms to 10s increased. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 290270 Datasheet Version 1.50 Datasheet version 1.50 added in Html format Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281), 4\42918_1.fw(290) Version 1.4.1.3: ID: 284655 Release für kompatibles Safety Release 1.5 ID 284600 Parameter for backwards compatibility in description file changed Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281) Version 1.4.0.3: ID: 261780 Increase of minimum load to 12mA The minimum load was increased to 12mA in the documentationErhöhung der Mindestlast auf 12mA Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.1.0.0 | * | 07/05/2019 | 1 MB | EXE | AS4_HW_X67SC4122.L12.exe | |
| Description |
V4.6 HW Upgrade (X67SC4122.L12) Revision information X67SC4122.L12 Version 2.1.0.0: ID: 644285 major (even incompatible) changes for mapp Safety First upgrade for mapp Safety. ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help! Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 10\42918_1.fw(570) Version 1.10.9.1: ID: 643220 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 2\42918_1.fw(272), 6\42918_1.fw(301), 7\42918_1.fw(330) Version 1.10.9.0: ID: 618290 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 2\42918_1.fw(272), 6\42918_1.fw(301), 7\42918_1.fw(330) Version 1.10.1.1: ID: 516730 fixed internal communication problems fixed internal communication problems Channel description changed: No Configuration description changed: No Firmware changed: No ID: 552645 Provide CRC of the Firmware Provide CRC of the Firmware Channel description changed: No Configuration description changed: No Firmware changed: No ID: 552650 Loggerentry on negativ edge of SafeModuleOK If a negativ edge on SafeModuleOK is detected, a logger entry will be generated Channel description changed: No Configuration description changed: No Firmware changed: No ID: 553760 New default values The default values for "Filter On" and "Discrepancy Time" have been modified Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 2\42918_1.fw(272), 6\42918_1.fw(301), 7\42918_1.fw(325) Version 1.10.1.0: ID: 474970 Correction for FBK_Status_1 Correction for FBK_Status_1 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 516730 fixed internal communication problems fixed internal communication problems Channel description changed: No Configuration description changed: No Firmware changed: No ID: 552645 Provide CRC of the Firmware Provide CRC of the Firmware Channel description changed: No Configuration description changed: No Firmware changed: No ID: 552650 Loggerentry on negativ edge of SafeModuleOK If a negativ edge on SafeModuleOK is detected, a logger entry will be generated Channel description changed: No Configuration description changed: No Firmware changed: No ID: 553760 New default values The default values for "Filter On" and "Discrepancy Time" have been modified Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 2\42918_1.fw(272), 6\42918_1.fw(301), 7\42918_1.fw(325) Version 1.10.0.6: ID: 533065 Add blackout mode Add blackout mode Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 533155 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 533175 Update ECAD data Update ECAD data Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 2\42918_1.fw(272), 6\42918_1.fw(301), 7\42918_1.fw(320) Version 1.10.0.0: ID: 402885 / Support ID: 400142740 Step File The step file is available since 14th November 2014. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 441620 / Support ID: 400159816 EPLAN Data for pinout- file corrected EPLAN Data for pinout - file corrected Channel description changed: No Configuration description changed: No Firmware changed: No ID: 470660 Support of release 1.10 including openSAFETY 1.5 Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 470665 changed manual verion to 1.100 changed manual verion to 1.100 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 2\42918_1.fw(272), 6\42918_1.fw(301),7\42918_1.fw(320) Version 1.9.1.1: ID: 425470 change of input filter The behaviour of the input filter has changed. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 425475 Update Online Help Update OnlineHelp V1.91 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 425480 fw valid fromSafetyRelease 1.4 on The firmware is used for all SafetyReleases from 1.4 on. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 2\42918_1.fw(272), 6\42918_1.fw(301) Version 1.9.0.0: ID: 286520 / Support ID: 400082173 Diagnostic coverage not relevant for users Since the parameter "Diagnostic coverage" isn't relevant for users, it was generally removed from the datasheet of all safety modules. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 413875 SafeModuleID >300 Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 414030 Channel-Status-Info ON The default value of the Channel-Status information is now ON. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 414190 added parameter "Disable OSSD" added parameter "Disable OSSD" Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 414250 parameter max. Switching Frequency removed Parameter max. Switching Frequency has no meaning any more. Channel description changed: Yes Configuration description changed: No Firmware changed: Yes ID: 414295 2-channel evaluation: additional information at warning If warning "discrepancy time elapsed" appears for 2-channel evaluation, info0 will now display the chosen PLCopen FBK (equivalent or antivalent). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 414370 Update Online Help Update Online Help V1.90 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281), 4\42918_1.fw(290), 5\42918_1.fw(300) Version 1.6.0.8: ID: 388470 The module alsosupports SafetyRelease 1.8 Starting with this version, the module also supports SafetyRelease 1.8 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281), 4\42918_1.fw(290) Version 1.6.0.7: ID: 339300 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281), 4\42918_1.fw(290) Version 1.6.0.5: ID: 335515 The module also supports SafetyRelease 1.7 Starting with this version, the module also supports SafetyRelease 1.7 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 335520 / Support ID: 400083263 unlock of SafeModule IDs > 300 SafeModule IDs up to 1023 are now unlocked Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281), 4\42918_1.fw(290) Version 1.6.0.0: ID: 314285 Adaption of module configuration file release 1.6 Adaption ofmodule configuration file release 1.6 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281), 4\42918_1.fw(290) Version 1.5.0.4: ID: 303415 Support of AutomationStudio 4.0 Support of AutomationStudio 4.0 Channel description changed: No Configurationdescription changed: No Firmware changed: No Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281), 4\42918_1.fw(290) Version 1.5.0.3: ID: 287445 New feature Discrepancy time maximum from 500ms to 10s increased. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 290270 Datasheet Version 1.50 Datasheet version 1.50 added in Html format Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281), 4\42918_1.fw(290) Version 1.4.1.3: ID: 284655 Release für kompatibles SafetyRelease 1.5 ID 284600 Parameter for backwards compatibility in description file changed Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281) Version 1.4.0.3: ID: 261780 Increase of minimum load to 12mA The minimum load was increased to 12mA in the documentationErhöhung der Mindestlast auf 12mA Channel descriptionchanged: No Configuration description changed: No Firmware changed:No Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281) |
|||||