DWL@DWL10000605928
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 2.1.1.0 | * | 01/16/2026 | 893 KB | EXE | AS4_HW_5APC2200.AL14-000.exe | |
| Description |
V4.6 HW Upgrade (5APC2200.AL14-000) Revision information 5APC2200.AL14-000 Version 2.1.1.0: ID: AQAJ-12259 Bugfix - Multicore load balancing for the cyclic system: When using multicore load balancing for the cyclic system and simultaneously configuring an FTP user, a "Warning 701: System.ArgumentException" occurs during project compilation. To resolve this issue, a change is necessary that requires reconfiguring or checking the multicore load balancing for the cyclic system after updating to the new HWX version (old configuration will be lost) if it does not match the default values. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61609_0.fw(108) Version 2.1.0.0: ID: AQAJ-11700 Following changes: - Support for multicore load balancing for the cyclic system of Automation Runtime starting with AS 6.5 and AR 6.5. - The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61609_0.fw(108) Version 2.0.7.0: ID: 755965 New MTCX version V01.08 for APC2200. New MTCX version V01.08 for APC2200 with following changes: - Bugfix: with isolated 5xPC2200.ALxx-000 devices, the NMI logic does not trigger at PowerFail. The result of this behavior is, when remanent data is used in Automation Runtime, this islost in the event of a PowerFail. The problem has been fixed with the new MTCX version. Since this behavior can be limited to a specific delivery period, customers will be actively informed which affected devices are delivered with Automation Runtime installed. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61609_0.fw(108) Version 2.0.6.0: ID: 752880 Bugfix: Support for PTP (ETH1 and ETH2) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61609_0.fw(106) Version 2.0.5.0: ID: 748680 Support for PTP (ETH1 and ETH2) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61609_0.fw(106) Version 2.0.4.0: ID: 742395 New MTCX version V01.06 for APC2200. New MTCX version V01.06 for APC2200 with following changes: - Bugfix: In combination with UEFI operating systems and BIOS settings set to UEFI only, it could sporadically happen, that no BIOS messages are visible during a operating system reboot. Outputs are visible again when the graphic driver was started by the operating system. This behaviour only occurs with PPC2200 devices. - Bugfix: CAN, in case of a high interrupt load, the connection could sporadically be interrupted. This problem can only occur with MTCX Version V01.04 and V01.05. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61609_0.fw(106) Version 2.0.3.0: ID: 721180 New MTCX version V01.05 for APC2200. New MTCX version V01.05 for APC2200 with following changes: - Bugfix: USB Standby in S3 (Suspend to Ram) was not possible to get disabled. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61609_0.fw(105) Version 2.0.2.0: ID: 710399 Enhancements for APROL. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 712690 New MTCX version for APC2200. New MTCX version for APC2200 with following changes: - Power supply optimizations. - Bugfix: in very rare cases it could happen sporadically, that a PowerFail in Automation Runtime ends with lost of remanent data. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61609_0.fw(104) Version 2.0.1.0: ID: 689310 New MTCX version V01.03 New MTCX version V01.03 with following changes. - Bugfix: USB Standby in S3 and S4. - Bugfix: ETH WakeOnLAN. - Optimization of the communication interface to the local display (only applies to PPC2200). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61609_0.fw(103) Version 2.0.0.0: ID: 674980 Extensions Hypervisor from AR A4.81 USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS 4.8 following HWX upgrades (or newer) are recommended for APC2200, mixed operation of the current and older HWX upgrades is not recommended: APC2200 system unit: V2.0.0.0 Automation Panels: V2.0.0.0 AP5000 extension unit: V2.0.0.0 Automation Panel SDLx Receiver: V2.0.0.0 5ACCLI01.SDL0-000: V2.0.0.0 5ACCLI03.SDL4-000: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 674985 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 674990 Wear level of storage medium from AR A4.90: Additional data point to display the wear levelin %. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 683080 Preparation for the support of OPC UA TSN from AS 4.9. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61609_0.fw(102) Version 1.0.2.0: ID: 635710 First version The Automation PC 2200 is supported with Automation Studio VersionV4.6.2. As operating system it is mandatory to use at least the version A4.63of the Automation Runtime Embedded. For Visual Components the minimum versionVC4.62.0 has to be used. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 649040 Optimized performance for the B&R Hypervsior Channel description changed: No Configuration description changed: No Firmware changed: No ID: 654140 mappView minimum version For support of mappView on the Automation PC 2200 it is mandatory to use the component minimum version5.6.3, 5.7.1, 5.8.0 or newer. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 654160 Safety Support To use Safety Legacy on the Automation PC 2200 it ismandatory to use at least the hardware upgrade version V1.10.10.3 of X20(c)SLXxxx. To use mappSafety on the Automation PC 2200 it is mandatory to use at least the hardware upgradeversion V2.1.0.3 of X20(c)SLXxxx. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61609_0.fw(102) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.1.0.0 | * | 12/12/2025 | 893 KB | EXE | AS4_HW_5APC2200.AL14-000.exe | |
| Description |
V4.6 HW Upgrade (5APC2200.AL14-000) Revision information 5APC2200.AL14-000 Version 2.1.0.0: ID: AQAJ-11700 Following changes: - Support for multicore load balancing for the cyclic system of AutomationRuntime starting with AS 6.5 and AR 6.5. - The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61609_0.fw(108) Version 2.0.7.0: ID: 755965 New MTCX version V01.08 for APC2200. New MTCX version V01.08 for APC2200 with following changes: - Bugfix: with isolated 5xPC2200.ALxx-000 devices, the NMI logic does not trigger at PowerFail. The result of this behavior is, when remanent data is used in Automation Runtime, this is lost in the event of a PowerFail. The problem has been fixed with the new MTCX version. Since this behavior can be limited toa specific delivery period, customers will be actively informed which affected devices are delivered with Automation Runtime installed. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61609_0.fw(108) Version 2.0.6.0: ID: 752880 Bugfix: Support for PTP (ETH1 and ETH2) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61609_0.fw(106) Version 2.0.5.0: ID: 748680 Support for PTP (ETH1 and ETH2) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61609_0.fw(106) Version 2.0.4.0: ID: 742395 New MTCX version V01.06 for APC2200. New MTCX version V01.06 for APC2200 with following changes: - Bugfix: In combination with UEFI operating systems and BIOS settings set to UEFI only, it could sporadically happen, that no BIOS messages are visible during a operating system reboot. Outputs are visible again when the graphic driver was started by the operating system. This behaviour only occurs with PPC2200 devices. - Bugfix: CAN, in case of a high interrupt load, the connection could sporadically be interrupted. This problemcan only occur with MTCX Version V01.04 and V01.05. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61609_0.fw(106) Version 2.0.3.0: ID:721180 New MTCX version V01.05 for APC2200. New MTCX version V01.05for APC2200 with following changes: - Bugfix: USB Standby in S3 (Suspend to Ram) was not possible to get disabled. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61609_0.fw(105) Version 2.0.2.0: ID: 710399 Enhancements for APROL. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 712690 New MTCX version for APC2200. New MTCX version for APC2200 with following changes: - Power supply optimizations. - Bugfix: in very rare cases it could happen sporadically, that a PowerFail in Automation Runtime ends with lost of remanent data. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61609_0.fw(104) Version 2.0.1.0: ID: 689310 New MTCX version V01.03 New MTCX version V01.03 with following changes. - Bugfix: USB Standby in S3 and S4. - Bugfix: ETH WakeOnLAN. - Optimization of the communication interface to the local display (only applies to PPC2200). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61609_0.fw(103) Version 2.0.0.0: ID: 674980 Extensions Hypervisor from AR A4.81 USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS 4.8 following HWX upgrades (or newer) are recommended for APC2200, mixed operation of the current and older HWX upgrades is not recommended: APC2200 system unit: V2.0.0.0 Automation Panels: V2.0.0.0 AP5000 extension unit: V2.0.0.0 Automation Panel SDLx Receiver: V2.0.0.0 5ACCLI01.SDL0-000: V2.0.0.0 5ACCLI03.SDL4-000: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 674985 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 674990 Wear level of storage medium from AR A4.90: Additional data point to display the wear level in %. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 683080 Preparation for the support of OPC UA TSN from AS 4.9. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61609_0.fw(102) Version 1.0.2.0: ID:635710 First version The Automation PC 2200 is supported with Automation Studio Version V4.6.2. As operating system it is mandatory to use at least the version A4.63 of the Automation Runtime Embedded. For Visual Componentsthe minimum version VC4.62.0 has to be used. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 649040 Optimized performance for the B&R Hypervsior Channel description changed: No Configuration description changed: No Firmware changed: No ID: 654140 mappView minimum version For support of mappView on the Automation PC 2200 it is mandatory to use the component minimum version 5.6.3, 5.7.1, 5.8.0 or newer. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 654160 Safety Support To use Safety Legacy on the Automation PC 2200 it is mandatory to use at least the hardware upgrade version V1.10.10.3 of X20(c)SLXxxx. To use mappSafetyon the Automation PC 2200 it is mandatory to use at least the hardware upgrade version V2.1.0.3 of X20(c)SLXxxx. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61609_0.fw(102) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.0.7.0 | * | 08/26/2022 | 572 KB | EXE | AS4_HW_5APC2200.AL14-000.exe | |
| Description |
V4.6 HW Upgrade (5APC2200.AL14-000) Revision information 5APC2200.AL14-000 Version 2.0.7.0: ID: 755965 New MTCX version V01.08 for APC2200. New MTCX version V01.08 for APC2200 with following changes: - Bugfix: with isolated 5xPC2200.ALxx-000 devices, the NMI logic does not trigger at PowerFail. The result of this behavior is, when remanent data is used in Automation Runtime, this is lost in the event of a PowerFail. The problem has been fixed with the new MTCX version. Since thisbehavior can be limited to a specific delivery period, customers will beactively informed which affected devices are delivered with Automation Runtime installed. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61609_0.fw(108) Version 2.0.6.0: ID: 752880 Bugfix: Support for PTP (ETH1 and ETH2) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61609_0.fw(106) Version 2.0.5.0: ID: 748680 Support for PTP (ETH1 and ETH2) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61609_0.fw(106) Version 2.0.4.0: ID: 742395 New MTCX version V01.06 for APC2200. New MTCX version V01.06 for APC2200with following changes: - Bugfix: In combination with UEFI operating systems and BIOS settings set to UEFI only, it could sporadically happen, that no BIOS messages are visible during a operating system reboot. Outputs are visible again when the graphic driver was started by the operating system. This behaviour only occurs with PPC2200 devices. - Bugfix: CAN, in case of a high interrupt load, the connection could sporadically be interrupted. This problem can only occur with MTCX Version V01.04 and V01.05. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61609_0.fw(106) Version 2.0.3.0: ID: 721180 New MTCX version V01.05 for APC2200. New MTCX version V01.05 for APC2200 with following changes: - Bugfix: USB Standby in S3 (Suspend to Ram) was not possible to get disabled. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61609_0.fw(105) Version 2.0.2.0: ID: 710399 Enhancements for APROL. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 712690 New MTCX version for APC2200. New MTCX version forAPC2200 with following changes: - Power supply optimizations. - Bugfix:in very rare cases it could happen sporadically, that a PowerFail in Automation Runtime ends with lost of remanent data. Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes Firmware: 1\61609_0.fw(104) Version 2.0.1.0: ID: 689310 New MTCX version V01.03 New MTCX version V01.03 with following changes. - Bugfix: USB Standby in S3 and S4. - Bugfix: ETH WakeOnLAN. - Optimization of the communication interface to the local display (only applies to PPC2200). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61609_0.fw(103) Version 2.0.0.0: ID: 674980 Extensions Hypervisor from ARA4.81 USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS 4.8 following HWX upgrades (or newer) are recommended for APC2200, mixed operation of the current and older HWX upgrades is not recommended: APC2200 system unit: V2.0.0.0 Automation Panels: V2.0.0.0 AP5000 extension unit: V2.0.0.0 Automation Panel SDLx Receiver: V2.0.0.0 5ACCLI01.SDL0-000: V2.0.0.0 5ACCLI03.SDL4-000: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed:No ID: 674985 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed:No ID: 674990 Wear level of storage medium from AR A4.90: Additional data point to display the wear level in %. Channel descriptionchanged: Yes Configuration description changed: No Firmware changed: No ID: 683080 Preparation for the support of OPC UA TSN from AS 4.9. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61609_0.fw(102) Version 1.0.2.0: ID: 635710 First version The Automation PC 2200 is supported with Automation Studio Version V4.6.2. As operating system itis mandatory to use at least the version A4.63 of the Automation Runtime Embedded. For Visual Components the minimum version VC4.62.0 has to be used. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 649040 Optimized performance for the B&R Hypervsior Channel description changed: No Configuration description changed: No Firmware changed: No ID: 654140 mappView minimum version For support of mappView on the Automation PC 2200 it ismandatory to use thecomponent minimum version 5.6.3, 5.7.1, 5.8.0 or newer. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 654160 Safety Support To use Safety Legacy on the Automation PC 2200 it is mandatory to use at least the hardware upgrade version V1.10.10.3 of X20(c)SLXxxx. To use mappSafetyon the Automation PC 2200 it is mandatory to use at least the hardware upgrade version V2.1.0.3 of X20(c)SLXxxx. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61609_0.fw(102) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.0.6.0 | * | 06/10/2022 | 571 KB | EXE | AS4_HW_5APC2200.AL14-000.exe | |
| Description |
V4.6 HW Upgrade (5APC2200.AL14-000) Revision information 5APC2200.AL14-000 Version 2.0.6.0: ID: 752880 Bugfix: Support for PTP (ETH1 and ETH2) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61609_0.fw(106) Version 2.0.5.0: ID: 748680 Support for PTP (ETH1 and ETH2) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61609_0.fw(106) Version 2.0.4.0: ID: 742395 New MTCX version V01.06 for APC2200. New MTCX version V01.06 for APC2200 with following changes: - Bugfix: In combination with UEFI operating systems and BIOS settings set to UEFI only, it could sporadically happen, that no BIOS messages are visible during a operating system reboot. Outputs are visible again when the graphic driver was started by the operating system. This behaviour only occurs with PPC2200 devices. - Bugfix: CAN, in case of a high interrupt load, the connection could sporadically be interrupted. This problem can only occur with MTCX Version V01.04 and V01.05. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61609_0.fw(106) Version 2.0.3.0: ID: 721180 New MTCX version V01.05 for APC2200. New MTCX version V01.05 for APC2200 with following changes: - Bugfix: USB Standby in S3 (Suspend to Ram) was not possible to get disabled. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61609_0.fw(105) Version 2.0.2.0: ID: 710399 Enhancements for APROL. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 712690 New MTCX version for APC2200. New MTCX version for APC2200 with following changes: - Power supply optimizations. - Bugfix: in very rare cases it could happen sporadically, that a PowerFail in Automation Runtime ends with lost of remanent data. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61609_0.fw(104) Version 2.0.1.0: ID: 689310 New MTCX version V01.03 New MTCX version V01.03 with following changes. - Bugfix: USB Standby in S3 and S4. - Bugfix: ETH WakeOnLAN. - Optimization of the communication interface to the local display (only applies to PPC2200). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61609_0.fw(103) Version 2.0.0.0: ID: 674980 Extensions Hypervisor fromAR A4.81 USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used forall components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS 4.8 following HWX upgrades (or newer) are recommended for APC2200, mixedoperation of the current and older HWX upgrades is not recommended: APC2200 system unit: V2.0.0.0 Automation Panels: V2.0.0.0 AP5000 extension unit: V2.0.0.0 Automation Panel SDLx Receiver: V2.0.0.0 5ACCLI01.SDL0-000: V2.0.0.0 5ACCLI03.SDL4-000: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 674985 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 674990 Wear level of storage medium from AR A4.90: Additional data point to display the wear level in %. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 683080 Preparation for the support of OPC UA TSN from AS 4.9. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61609_0.fw(102) Version 1.0.2.0: ID: 635710 First version The Automation PC 2200 is supported with Automation Studio Version V4.6.2. As operating systemit is mandatory to use at least the version A4.63 of the Automation Runtime Embedded. For Visual Components the minimum version VC4.62.0 has to be used. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 649040 Optimized performance for the B&R Hypervsior Channel description changed: No Configuration description changed: No Firmware changed: No ID: 654140 mappView minimum version For support of mappView on the Automation PC 2200 itis mandatory to use thecomponent minimum version 5.6.3, 5.7.1, 5.8.0 or newer. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 654160 Safety Support Touse Safety Legacy on the Automation PC 2200 it is mandatory to use at least the hardware upgrade version V1.10.10.3 of X20(c)SLXxxx. To use mappSafety on the Automation PC 2200 it is mandatory to use at least the hardware upgradeversion V2.1.0.3 of X20(c)SLXxxx. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61609_0.fw(102) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.0.5.0 | * | 05/03/2022 | 571 KB | EXE | AS4_HW_5APC2200.AL14-000.exe | |
| Description |
V4.6 HW Upgrade (5APC2200.AL14-000) Revision information 5APC2200.AL14-000.AL02-000 Version 2.0.5.0: ID: 748680 Support for PTP(ETH1 and ETH2) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61609_0.fw(106) Version 2.0.4.0: ID: 742395 New MTCX version V01.06 for APC2200. New MTCX version V01.06 for APC2200 with following changes: - Bugfix: In combination with UEFI operating systems andBIOS settings set to UEFI only, it could sporadically happen, that no BIOS messages are visible during a operating system reboot. Outputs are visible again when the graphic driver was started by the operating system. This behaviour only occurs with PPC2200 devices. - Bugfix: CAN, incase of a high interrupt load, the connection could sporadically be interrupted. This problem can only occur with MTCX Version V01.04 and V01.05. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61609_0.fw(106) Version 2.0.3.0: ID: 721180 New MTCX version V01.05 for APC2200. New MTCX version V01.05 for APC2200 with following changes: - Bugfix: USB Standby in S3 (Suspend to Ram) was not possible to get disabled. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61609_0.fw(105) Version 2.0.2.0: ID: 710399 Enhancements for APROL. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 712690 New MTCX version for APC2200. New MTCX version for APC2200 with following changes: - Power supply optimizations. - Bugfix: in very rare cases it could happen sporadically, that a PowerFail in Automation Runtime ends with lost of remanent data. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61609_0.fw(104) Version 2.0.1.0: ID: 689310 New MTCX version V01.03 New MTCX version V01.03 with following changes. - Bugfix: USB Standby in S3 and S4. - Bugfix: ETH WakeOnLAN. - Optimization of the communication interface to the local display (only applies to PPC2200). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61609_0.fw(103) Version 2.0.0.0: ID: 674980 Extensions Hypervisor from AR A4.81 USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS 4.8following HWX upgrades (or newer) are recommended for APC2200, mixed operation of the current and older HWX upgrades is not recommended: APC2200 system unit: V2.0.0.0 Automation Panels: V2.0.0.0 AP5000 extension unit: V2.0.0.0 Automation Panel SDLx Receiver: V2.0.0.0 5ACCLI01.SDL0-000: V2.0.0.0 5ACCLI03.SDL4-000: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 674985 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 674990 Wear level of storage medium from AR A4.90: Additional data point to display the wear level in %. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 683080 Preparation for the support of OPC UA TSN from AS 4.9. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61609_0.fw(102) Version 1.0.2.0: ID: 635710 First version The Automation PC 2200 issupported with Automation Studio Version V4.6.2. As operating system it is mandatory to use at least the version A4.63 of the Automation Runtime Embedded. For Visual Components the minimum version VC4.62.0 has to be used. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 649040 Optimized performance for the B&RHypervsior Channel description changed: No Configuration description changed: No Firmware changed: No ID: 654140 mappView minimum version For support of mappView on the Automation PC 2200 it is mandatory to use the component minimum version 5.6.3, 5.7.1, 5.8.0 or newer. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 654160 Safety Support To use Safety Legacy on the Automation PC 2200 it is mandatory to use at least the hardware upgrade version V1.10.10.3 of X20(c)SLXxxx. To use mappSafetyon the Automation PC 2200 it is mandatory to use at least the hardware upgrade version V2.1.0.3 of X20(c)SLXxxx. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61609_0.fw(102) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.0.4.0 | * | 02/10/2022 | 571 KB | EXE | AS4_HW_5APC2200.AL14-000.exe | |
| Description |
V4.6 HW Upgrade (5APC2200.AL14-000) Revision information 5APC2200.AL14-000.AL02-000 Version 2.0.4.0: ID: 742395 New MTCX version V01.06 for APC2200. New MTCX version V01.06 for APC2200 with following changes: - Bugfix: In combination with UEFI operating systems and BIOS settings set to UEFI only, it could sporadically happen, that no BIOS messages are visible during a operating system reboot. Outputs are visible again when the graphic driver was started by the operating system. This behaviour only occurs with PPC2200 devices. - Bugfix: CAN, in case of ahigh interrupt load, the connection could sporadically be interrupted. This problem can only occur with MTCX Version V01.04 and V01.05. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61609_0.fw(106) Version 2.0.3.0: ID: 721180 New MTCX version V01.05 for APC2200. New MTCX version V01.05 for APC2200 with following changes: - Bugfix: USB Standby in S3(Suspend to Ram) was not possible to get disabled. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61609_0.fw(105) Version 2.0.2.0: ID: 710399 Enhancements for APROL. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 712690 New MTCX version for APC2200. New MTCX version for APC2200 with following changes: - Power supply optimizations. - Bugfix: in very rare cases it could happen sporadically, that a PowerFail in Automation Runtime ends with lost of remanent data. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61609_0.fw(104) Version 2.0.1.0: ID: 689310 New MTCX version V01.03 New MTCX version V01.03 with following changes. - Bugfix: USB Standby in S3 and S4. - Bugfix: ETH WakeOnLAN. - Optimization of the communication interface to the local display (only applies to PPC2200). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61609_0.fw(103) Version 2.0.0.0: ID: 674980 Extensions Hypervisor from AR A4.81 USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS 4.8 followingHWX upgrades (or newer) are recommended for APC2200, mixed operation of the current and older HWX upgrades is not recommended: APC2200 system unit: V2.0.0.0 Automation Panels: V2.0.0.0 AP5000 extension unit: V2.0.0.0 Automation Panel SDLx Receiver: V2.0.0.0 5ACCLI01.SDL0-000: V2.0.0.0 5ACCLI03.SDL4-000: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID:674985 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No ID:674990 Wear level of storage medium from AR A4.90: Additional data point to display the wear level in %. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 683080 Preparation for the support of OPC UA TSN from AS 4.9. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61609_0.fw(102) Version 1.0.2.0: ID: 635710 First version The Automation PC 2200 is supportedwith Automation Studio Version V4.6.2. As operating system it is mandatory touse at least the version A4.63 of the Automation Runtime Embedded. For VisualComponents the minimum version VC4.62.0 has to be used. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 649040 Optimized performance for the B&R Hypervsior Channel description changed: No Configuration description changed:No Firmware changed: No ID: 654140 mappView minimum version For support of mappView on the Automation PC 2200 it is mandatory to use the component minimum version 5.6.3, 5.7.1, 5.8.0 or newer. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 654160 Safety Support To use Safety Legacy on the Automation PC 2200 it is mandatory to use at least the hardware upgradeversion V1.10.10.3 of X20(c)SLXxxx. To use mappSafety on the Automation PC 2200 it is mandatory to use at least the hardware upgradeversion V2.1.0.3 of X20(c)SLXxxx. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61609_0.fw(102) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.0.3.0 | * | 04/12/2021 | 591 KB | EXE | AS4_HW_5APC2200.AL14-000.exe | |
| Description |
V4.6 HW Upgrade (5APC2200.AL14-000) Revision information 5APC2200.AL14-000.AL02-000 Version 2.0.3.0: ID: 721180 New MTCX version V01.05 for APC2200. New MTCX version V01.05 for APC2200 with following changes: - Bugfix: USB Standby in S3 (Suspend to Ram) was not possible to get disabled. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61609_0.fw(105) Version 2.0.2.0: ID: 710399 Enhancements for APROL. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 712690 New MTCX version for APC2200. New MTCX version for APC2200 with following changes: - Power supply optimizations. - Bugfix: in very rare cases it could happen sporadically, that a PowerFail in Automation Runtime ends with lost of remanent data. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61609_0.fw(104) Version 2.0.1.0: ID: 689310 New MTCX version V01.03 New MTCX version V01.03 with following changes. - Bugfix: USB Standby in S3 and S4. - Bugfix: ETH WakeOnLAN. - Optimization of the communication interface to the local display (only applies to PPC2200). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61609_0.fw(103) Version 2.0.0.0: ID: 674980 Extensions Hypervisor from AR A4.81 USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS 4.8 following HWX upgrades (or newer) are recommended for APC2200, mixed operation of the current and older HWX upgrades is not recommended: APC2200 system unit: V2.0.0.0 Automation Panels: V2.0.0.0 AP5000 extension unit: V2.0.0.0 Automation Panel SDLx Receiver: V2.0.0.0 5ACCLI01.SDL0-000: V2.0.0.0 5ACCLI03.SDL4-000: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 674985 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 674990 Wear level of storage medium from AR A4.90: Additional data point to display the wear level in %. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 683080 Preparation for the support of OPC UA TSN from AS 4.9. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61609_0.fw(102) Version 1.0.2.0: ID: 635710 First version The Automation PC 2200 is supported with Automation Studio Version V4.6.2.As operating system it is mandatory to use at least the version A4.63 of the Automation Runtime Embedded. For Visual Components the minimum version VC4.62.0 has to be used. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 649040 Optimized performance for the B&R Hypervsior Channel description changed: No Configuration description changed: No Firmware changed: No ID: 654140 mappView minimum version For support of mappView on the Automation PC 2200 it is mandatory to use the component minimum version 5.6.3, 5.7.1, 5.8.0 or newer. Channel description changed: No Configurationdescription changed: No Firmware changed: No ID: 654160 Safety Support To use Safety Legacy on the Automation PC 2200 it is mandatory to use at least the hardware upgrade version V1.10.10.3 of X20(c)SLXxxx. Touse mappSafety on the Automation PC 2200 it is mandatory to use at least the hardware upgradeversion V2.1.0.3 of X20(c)SLXxxx. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61609_0.fw(102) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.0.2.0 | * | 02/17/2021 | 589 KB | EXE | AS4_HW_5APC2200.AL14-000.exe | |
| Description |
V4.6 HW Upgrade (5APC2200.AL14-000) Revision information 5APC2200.AL14-000.AL02-000 Version 2.0.2.0: ID: 710399 Enhancements for APROL. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 712690 New MTCX version for APC2200. New MTCX version for APC2200 with following changes: - Power supply optimizations. - Bugfix: in very rare cases it could happen sporadically, that a PowerFail in Automation Runtime ends with lost of remanent data. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61609_0.fw(104) Version 2.0.1.0: ID: 689310 New MTCX version V01.03 New MTCX version V01.03 with following changes. - Bugfix: USB Standby in S3and S4. - Bugfix: ETH WakeOnLAN. - Optimization of the communication interface to the local display (only applies to PPC2200). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61609_0.fw(103) Version 2.0.0.0: ID: 674980 Extensions Hypervisor from AR A4.81 USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS 4.8 following HWX upgrades (or newer) are recommended for APC2200, mixed operation of the current and older HWX upgrades is not recommended: APC2200 system unit: V2.0.0.0 Automation Panels: V2.0.0.0 AP5000 extension unit: V2.0.0.0 Automation Panel SDLx Receiver: V2.0.0.0 5ACCLI01.SDL0-000: V2.0.0.0 5ACCLI03.SDL4-000: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 674985 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 674990 Wear level of storage medium from AR A4.90: Additional data point to display the wear level in %. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 683080 Preparation for the support of OPC UA TSN from AS 4.9. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61609_0.fw(102) Version 1.0.2.0: ID: 635710 First version The Automation PC 2200 is supported with Automation Studio Version V4.6.2. As operating system it is mandatory to use at least the version A4.63 of the Automation Runtime Embedded. For Visual Components the minimum version VC4.62.0has to be used. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID:649040 Optimized performance for the B&R Hypervsior Channel description changed: No Configuration description changed: No Firmware changed: No ID: 654140 mappView minimum version For support of mappView on the Automation PC 2200 it is mandatory to use the component minimum version 5.6.3, 5.7.1, 5.8.0 or newer. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 654160 Safety Support To use Safety Legacy on the Automation PC 2200 it is mandatory to use at least the hardware upgrade version V1.10.10.3 ofX20(c)SLXxxx. To use mappSafety on the Automation PC 2200 it is mandatory to use at least the hardware upgradeversion V2.1.0.3 of X20(c)SLXxxx. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61609_0.fw(102) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.0.1.0 | * | 06/23/2020 | 585 KB | EXE | AS4_HW_5APC2200.AL14-000.exe | |
| Description |
V4.6 HW Upgrade (5APC2200.AL14-000) Revision information 5APC2200.AL02-000 Version 2.0.1.0: ID: 689310 New MTCX version V01.03 New MTCX version V01.03 with following changes. - Bugfix: USB Standby in S3 and S4. - Bugfix: ETH WakeOnLAN. - Optimization of the communication interface to the local display (only applies to PPC2200). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61609_0.fw(103) Version 2.0.0.0: ID: 674980 Extensions Hypervisor from AR A4.81 USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS 4.8 following HWX upgrades (ornewer) are recommended for APC2200, mixed operation of the current and older HWX upgrades is not recommended: APC2200 system unit: V2.0.0.0 Automation Panels: V2.0.0.0 AP5000 extension unit: V2.0.0.0 Automation Panel SDLx Receiver: V2.0.0.0 5ACCLI01.SDL0-000: V2.0.0.0 5ACCLI03.SDL4-000: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 674985 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 674990 Wearlevel of storage medium from AR A4.90: Additional data point to display the wear level in %. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 683080 Preparation for the support of OPC UA TSN from AS 4.9. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61609_0.fw(102) Version 1.0.2.0: ID: 635710 First version The Automation PC 2200 is supported with Automation Studio Version V4.6.2. As operating system it is mandatory to use at least theversion A4.63 of the Automation Runtime Embedded. For Visual Components the minimum version VC4.62.0 has to be used. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 649040 Optimized performance for the B&R Hypervsior Channel description changed: No Configuration description changed: No Firmwarechanged: No ID: 654140 mappView minimum version For support of mappView on the Automation PC 2200 it is mandatory to use the component minimum version 5.6.3, 5.7.1, 5.8.0 or newer. Channel description changed:No Configuration description changed: No Firmware changed: No ID: 654160 Safety Support To use Safety Legacy on the AutomationPC 2200 it is mandatory to use at least the hardware upgrade version V1.10.10.3 of X20(c)SLXxxx. To use mappSafety on the Automation PC 2200 it is mandatory to use at least the hardware upgradeversion V2.1.0.3 of X20(c)SLXxxx. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61609_0.fw(102) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.0.0.0 | * | 04/08/2020 | 583 KB | EXE | AS4_HW_5APC2200.AL14-000.exe | |
| Description |
V4.6 HW Upgrade (5APC2200.AL14-000) Revision information 5APC2200.AL02-000 Version 2.0.0.0: ID: 674980 Extensions Hypervisor from AR A4.81 USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS 4.8 following HWX upgrades (or newer) are recommended for APC2200, mixed operation of the current and older HWX upgrades is not recommended: APC2200 system unit: V2.0.0.0 Automation Panels: V2.0.0.0 AP5000 extension unit: V2.0.0.0 Automation Panel SDLx Receiver: V2.0.0.0 5ACCLI01.SDL0-000: V2.0.0.0 5ACCLI03.SDL4-000: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 674985 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 674990 Wear level of storage medium from AR A4.90: Additional data point to display the wear level in %. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 683080 Preparation for the support of OPC UA TSN from AS 4.9. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61609_0.fw(102) Version 1.0.2.0: ID: 635710 First version The AutomationPC 2200 is supported with Automation Studio Version V4.6.2. As operating system it is mandatory to use at least the version A4.63 of the Automation RuntimeEmbedded. For Visual Components the minimum version VC4.62.0 has to be used. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 649040 Optimized performance for the B&R Hypervsior Channel description changed: No Configurationdescription changed: No Firmware changed: No ID: 654140 mappView minimum version For support of mappView on the Automation PC 2200 it is mandatory to use the component minimum version 5.6.3, 5.7.1, 5.8.0 or newer. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 654160 Safety Support To use Safety Legacy on the Automation PC 2200 it is mandatory to use at leastthe hardware upgrade version V1.10.10.3 of X20(c)SLXxxx. To use mappSafety onthe Automation PC 2200 it is mandatory to use at least the hardware upgrade version V2.1.0.3 of X20(c)SLXxxx. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61609_0.fw(102) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.0.2.0 | * | 07/16/2019 | 582 KB | EXE | AS4_HW_5APC2200.AL14-000.exe | |
| Description |
V4.6 HW Upgrade (5APC2200.AL14-000) Revision information 5APC2200.AL02-000 Version 1.0.2.0: ID: 635710 First version The Automation PC 2200 is supported with Automation Studio Version V4.6.2. As operating system it is mandatory to use at least the version A4.63 of the Automation Runtime Embedded. For Visual Components the minimum version VC4.62.0has to be used. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 649040 Optimized performance for the B&R Hypervsior Channel description changed: No Configuration description changed: No Firmware changed: No ID: 654140 mappView minimum version For support of mappView on the AutomationPC 2200 it is mandatory to use thecomponent minimum version 5.6.3, 5.7.1, 5.8.0 or newer. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 654160 Safety Support To use Safety Legacy on the Automation PC 2200 it is mandatory to useat least the hardware upgrade version V1.10.10.3 of X20(c)SLXxxx. To use mappSafety on the Automation PC 2200 it is mandatory to use at least the hardware upgradeversion V2.1.0.3 of X20(c)SLXxxx. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61609_0.fw(102) |
|||||