DWL@DWL10000515237
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 2.2.0.5 | * | 02/17/2020 | 337 KB | EXE | AS4_HW_8EAC0152.003-1.exe | |
| Description |
V4.1 HW Upgrade (8EAC0152.003-1) Revision information 8EAC0152.003-1 Version 2.2.0.5: ID: 671070 8EAC0152.003-1: 12 V encoder power supply can now be set. For the following encoder types, a power supply of 12 V can now be set for plug-in card 8EAC0152.003-1: - Sine - Sinewith DCM - SSI sine -ACP10 version 5.10.0 -mapp Motion version 5.10.0 -Automation Studio version AS 4.1.15 AS 4.2.11 AS 4.3.04 AS 4.4.01 Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.2.0.3: ID: 620190 HW upgrade for 8EAC0152.003-1: HIPERFACE added 8EAC0152.003-1 also supports HIPERFACE. -ACP10 version 5.05.0 -mapp Motion version 5.5.0 -Automation Studio version AS 4.1.15 AS 4.2.11 AS 4.3.04 AS 4.4.01 Channel description changed: No Configuration description changed: No Firmware changed: No Version 2.2.0.1: ID: 571240 ACOPOS P3 with 8EAC0152.003-1: Error in encoder configuration If an encoder interface on the 8EAC0152.003-1 is enabled with a higher index as the maximum number of axes for the associated ACOPOS P3 module, then a faulty encoder configuration was sent. Configured encoders of all axes of all modules were not configured. If this type of configuration is detected, an error is nowoutput (AS 4.3.3 or higher). For AS versions older than 4.3.3, the index should not be greater than the maximum number of axes. Channel description changed: No Configuration description changed: No Firmware changed: No Version 2.2.0.0: ID: 555970 HW upgrade for 8EAC0152.003-1 HW upgrade for Support of ACOPOS P3 plug-in module 8EAC0152.003-1, 3x multiencoder interface analog ACP10 minimumversion V5.0.0.0 mappMotion minimumversion V5.1.0.0 Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.2.0.3 | * | 11/22/2018 | 293 KB | EXE | AS4_HW_8EAC0152.003-1.exe | |
| Description |
V4.1 HW Upgrade (8EAC0152.003-1) Revision information 8EAC0152.003-1 Version 2.2.0.3: ID: 620190 HW upgrade for 8EAC0152.003-1:HIPERFACE added 8EAC0152.003-1 also supports HIPERFACE. -ACP10 version 5.05.0 -mapp Motion version 5.5.0 -Automation Studio version AS 4.1.15 AS 4.2.11 AS 4.3.04 AS 4.4.01 Channel description changed: No Configuration description changed: No Firmware changed: No Version 2.2.0.1: ID: 571240 ACOPOS P3 with 8EAC0152.003-1: Errorin encoder configuration If an encoder interface on the 8EAC0152.003-1 is enabled with a higher index as the maximum number of axes for the associatedACOPOS P3 module, then a faulty encoder configuration was sent. Configuredencoders of all axes of all modules were not configured. If this type of configuration is detected, an error is now output (AS 4.3.3 or higher). ForAS versions older than 4.3.3, the index should not be greater than the maximum number of axes. Channel description changed: No Configuration description changed: No Firmware changed: No Version 2.2.0.0: ID: 555970 HW upgrade for 8EAC0152.003-1 HW upgrade for Support of ACOPOS P3 plug-in module 8EAC0152.003-1, 3x multiencoder interface analog ACP10 minimumversion V5.0.0.0 mappMotion minimumversion V5.1.0.0 Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.2.0.1 | * | 01/17/2018 | 284 KB | EXE | AS4_HW_8EAC0152.003-1.exe | |
| Description |
V4.1 HW Upgrade (8EAC0152.003-1) Revision information 8EAC0152.003-1 Version 2.2.0.1: ID: 571240 ACOPOS P3 with 8EAC0152.003-1:Error in encoder configuration If an encoder interface on the 8EAC0152.003-1 is enabled with a higher index as the maximum number of axes for the associated ACOPOS P3 module, then a faulty encoder configuration was sent. Configured encoders of all axes of all modules were not configured. If this type of configuration is detected, an error is now output (AS 4.3.3 or higher). For AS versions older than 4.3.3, the index should not be greater than the maximum number of axes. Channel description changed: No Configuration description changed: No Firmware changed: No Version 2.2.0.0: ID: 555970 HW upgrade for 8EAC0152.003-1 HW upgrade for Support of ACOPOS P3 plug-in module 8EAC0152.003-1, 3x multiencoder interface analog ACP10 minimumversion V5.0.0.0 mappMotion minimumversion V5.1.0.0 Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||