DWL@DWL10000414601

Version Language
Operating System
Date
Size
Type Download
1.2.0.0 * 07/23/2021 613 KB EXE AS4_HW_X20IF1061.exe
Description V4.0 HW Upgrade (X20IF1061)

Revision information X20IF1061

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.4.0:

ID: 236390
Add ModulOK in I/O Mapping
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7970_0.pci(3), 1\7970_1.pci(2), 1\7970_2.pci(1)

Version 1.1.3.0:

ID: 214780 / Support ID: 400028140
Correct FW for HW variant 0 in upgrade
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7970_0.pci(3), 1\7970_1.pci(2), 1\7970_2.pci(1)

Version 1.1.2.0:

ID: 191310
Enhancement internal function reboot behaviour after FW update
Enhancement internal function reboot behaviour after FW update
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7970_0.pci(4), 1\7970_1.pci(2), 1\7970_2.pci(1)

Version 1.1.1.0:

ID: 180485
Slave addresses are only allowed up to 32 and not to 126
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7970_0.pci(3), 1\7970_1.pci(2)

Version 1.1.0.0:

ID: 175530
Two IF1061 modules supported on SGC targets
Two IF1061 modules supported on SGC targets, new HW variant 1
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7970_0.pci(3), 1\7970_1.pci(2)

Version 1.0.0.1:

ID: 166085
New HWC File V1.0.0.1
Modul kann mit X20XC CPU's verwendet werden
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7970_0.pci(3)
Version Language
Operating System
Date
Size
Type Download
1.1.4.0 * 03/08/2016 629 KB EXE AS4_HW_X20IF1061.exe
Description V4.0 HW Upgrade (X20IF1061)

Revision information X20IF1061

Version 1.1.4.0:

ID: 236390
Add ModulOK in I/O Mapping
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7970_0.pci(3), 1\7970_1.pci(2), 1\7970_2.pci(1)

Version 1.1.3.0:

ID: 214780 / Support ID: 400028140
Correct FW for HW variant 0 in upgrade
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7970_0.pci(3), 1\7970_1.pci(2), 1\7970_2.pci(1)

Version 1.1.2.0:

ID: 191310
Enhancement internal function reboot behaviour after FW update
Enhancement internal function reboot behaviour after FW update
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7970_0.pci(4), 1\7970_1.pci(2), 1\7970_2.pci(1)

Version 1.1.1.0:

ID: 180485
Slave addresses are only allowed up to 32 and not to 126
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7970_0.pci(3), 1\7970_1.pci(2)

Version 1.1.0.0:

ID: 175530
Two IF1061 modules supported on SGC targets
Two IF1061 modules supported on SGC targets, new HW variant 1
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7970_0.pci(3), 1\7970_1.pci(2)

Version 1.0.0.1:

ID: 166085
New HWC File V1.0.0.1
Modul kann mit X20XC CPU's verwendetwerden
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7970_0.pci(3)
Loading
Back to list

Please choose country and language

B&R Logo