DWL@DWL10000584269

Version Language
Operating System
Date
Size
Type Download
1.7.0.0 * 03/21/2023 1 MB EXE AS4_HW_X20DO4332-1.exe
Description V4.0 HW Upgrade (X20DO4332-1)

Revision information X20DO4332-1

Version 1.7.0.0:

ID: 733420
Module documentation revised
Data sheet V 1.12
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 766280
Failure ModulOK
If this module starting with revision C0 is operated behind a bus controller, the network status fails every 10 s (for one X2X cycle). This failure has the following effects.
- Local X2X bus: No effect
- POWERLINK / Modbus TCP / PROFIBUS / CAN I/O: No effect
- CANopen: "Object 0x30B2 Network status OK" fails sporadically.
- OPC-UA: Flag ModuleOK of the respective X2X module may fail sporadically
- EthernetIP / PROFINET / Sercos3 / EtherCAT:
- No effect directly on the bus controller.
- The network status is transferred as BYTE at the beginning of the cyclicdata of the respective X2X station (ModuleOK) and can be evaluated by the respective remote station (data point mapping and evaluation within the application).
- Setpoint: 0xF5, in the event of error: 0xF1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\62969_10.fw(220), 1\62969_11.fw(220)

Version 1.6.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.5.1.0:

ID: 727505
Module documentation revised
Data sheet V 1.11
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62969_10.fw(190), 1\62969_11.fw(190)

Version 1.5.0.0:

ID: 676725
Adaptationframework for fast cycles for hardware variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 680570
Support hardware variant 11
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 682545
Module documentation revised
Data sheet V 1.01
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62969_10.fw(190), 1\62969_11.fw(190)

Version 1.4.0.0:

ID:
Adaptations for AutomationStudio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.3.0.0:

ID: 658870 / Support ID: 400297095
Error correction of the dither frequency calculation
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes
Firmware: 1\62969_10.fw(160)

Version 1.2.0.0:

ID: 647120
Performance optimization of X2X communication
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\62969_10.fw(150)

Version 1.1.0.0:

ID: 623030
Support X20DO4332-1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\62969_10.fw(130)

Version 1.0.1.0:

ID: 623030
Support X20DO4332-1
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62969_10.fw(130)

Version 1.0.0.0:

ID: 623030
Support X20DO4332-1
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62969_10.fw(100)
Version Language
Operating System
Date
Size
Type Download
1.6.0.0 * 07/23/2021 727 KB EXE AS4_HW_X20DO4332-1.exe
Description V4.0 HW Upgrade (X20DO4332-1)

Revision information X20DO4332-1

Version 1.6.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.5.1.0:

ID: 727505
Module documentation revised
Data sheet V 1.11
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62969_10.fw(190), 1\62969_11.fw(190)

Version 1.5.0.0:

ID: 676725
Adaptation framework for fast cycles for hardware variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 680570
Support hardware variant 11
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 682545
Module documentation revised
Data sheet V 1.01
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62969_10.fw(190), 1\62969_11.fw(190)

Version 1.4.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.3.0.0:

ID: 658870 / Support ID: 400297095
Error correction of the dither frequency calculation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\62969_10.fw(160)

Version 1.2.0.0:

ID: 647120
Performance optimization of X2X communication
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\62969_10.fw(150)

Version 1.1.0.0:

ID: 623030
Support X20DO4332-1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\62969_10.fw(130)

Version 1.0.1.0:

ID: 623030
Support X20DO4332-1
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62969_10.fw(130)

Version 1.0.0.0:

ID: 623030
Support X20DO4332-1
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:No
Firmware: 1\62969_10.fw(100)
Version Language
Operating System
Date
Size
Type Download
1.5.1.0 * 06/17/2021 726 KB EXE AS4_HW_X20DO4332-1.exe
Description V4.0 HW Upgrade (X20DO4332-1)

Revision information X20DO4332-1

Version 1.5.1.0:

ID: 727505
Module documentation revised
Data sheet V 1.11
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62969_10.fw(190), 1\62969_11.fw(190)

Version 1.5.0.0:

ID: 676725
Adaptation framework for fast cycles for hardware variant 10
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes

ID: 680570
Support hardware variant 11
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 682545
Module documentation revised
Data sheetV 1.01
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62969_10.fw(190), 1\62969_11.fw(190)

Version 1.4.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.3.0.0:

ID: 658870 / Support ID: 400297095
Error correction of the dither frequency calculation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\62969_10.fw(160)

Version 1.2.0.0:

ID: 647120
Performance optimization of X2X communication
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\62969_10.fw(150)

Version 1.1.0.0:

ID: 623030
Support X20DO4332-1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\62969_10.fw(130)

Version 1.0.1.0:

ID: 623030
Support X20DO4332-1
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62969_10.fw(130)

Version 1.0.0.0:

ID: 623030
Support X20DO4332-1
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62969_10.fw(100)
Version Language
Operating System
Date
Size
Type Download
1.5.0.0 * 03/13/2020 662 KB EXE AS4_HW_X20DO4332-1.exe
Description V4.0 HW Upgrade (X20DO4332-1)

Revision information X20DO4332-1

Version 1.5.0.0:

ID: 676725
Adaptation framework for fast cyclesfor hardware variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 680570
Support hardware variant 11
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 682545
Module documentation revised
Data sheet V 1.01
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62969_10.fw(190), 1\62969_11.fw(190)

Version 1.4.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.3.0.0:

ID: 658870 / Support ID: 400297095
Error correction of the dither frequency calculation
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes
Firmware: 1\62969_10.fw(160)

Version 1.2.0.0:

ID: 647120
Performance optimization of X2X communication
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\62969_10.fw(150)

Version 1.1.0.0:

ID: 623030
Support X20DO4332-1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\62969_10.fw(130)

Version 1.0.1.0:

ID: 623030
Support X20DO4332-1
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62969_10.fw(130)

Version 1.0.0.0:

ID: 623030
Support X20DO4332-1
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62969_10.fw(100)
Version Language
Operating System
Date
Size
Type Download
1.4.0.0 * 10/25/2019 649 KB EXE AS4_HW_X20DO4332-1.exe
Description V4.0 HW Upgrade (X20DO4332-1)

Revision information X20DO4332-1

Version 1.4.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.3.0.0:

ID: 658870 / SupportID: 400297095
Error correction of the dither frequency calculation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\62969_10.fw(160)

Version 1.2.0.0:

ID: 647120
Performance optimization of X2X communication
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\62969_10.fw(150)

Version 1.1.0.0:

ID: 623030
Support X20DO4332-1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\62969_10.fw(130)

Version 1.0.1.0:

ID: 623030
Support X20DO4332-1
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62969_10.fw(130)

Version 1.0.0.0:

ID: 623030
Support X20DO4332-1
Channel description changed: No
Configuration description changed:No
Firmware changed: No
Firmware: 1\62969_10.fw(100)
Version Language
Operating System
Date
Size
Type Download
1.3.0.0 * 09/20/2019 649 KB EXE AS4_HW_X20DO4332-1.exe
Description V4.0 HW Upgrade (X20DO4332-1)

Revision information X20DO4332-1

Version 1.3.0.0:

ID: 658870 / Support ID: 400297095
Error correction of the dither frequency calculation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\62969_10.fw(160)

Version 1.2.0.0:

ID: 647120
Performance optimization of X2X communication
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\62969_10.fw(150)

Version 1.1.0.0:

ID: 623030
Support X20DO4332-1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\62969_10.fw(130)

Version 1.0.1.0:

ID: 623030
Support X20DO4332-1
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62969_10.fw(130)

Version 1.0.0.0:

ID: 623030
Support X20DO4332-1
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62969_10.fw(100)
Version Language
Operating System
Date
Size
Type Download
1.2.0.0 * 07/16/2019 606 KB EXE AS4_HW_X20DO4332-1.exe
Description V4.0 HW Upgrade (X20DO4332-1)

Revision information X20DO4332-1

Version 1.2.0.0:

ID: 647120
Performance optimization of X2X communication
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\62969_10.fw(150)

Version 1.1.0.0:

ID: 623030
Support X20DO4332-1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\62969_10.fw(130)

Version 1.0.1.0:

ID: 623030
Support X20DO4332-1
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62969_10.fw(130)

Version 1.0.0.0:

ID: 623030
Support X20DO4332-1
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62969_10.fw(100)
Version Language
Operating System
Date
Size
Type Download
1.1.0.0 * 02/05/2019 606 KB EXE AS4_HW_X20DO4332-1.exe
Description V4.0 HW Upgrade (X20DO4332-1)

Revision information X20DO4332-1

Version 1.1.0.0:

ID: 623030
Support X20DO4332-1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\62969_10.fw(130)

Version 1.0.1.0:

ID: 623030
Support X20DO4332-1
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62969_10.fw(130)

Version 1.0.0.0:

ID: 623030
SupportX20DO4332-1
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62969_10.fw(100)
Loading
Back to list

Please choose country and language

B&R Logo