DWL@DWL10000303510

Version Language
Operating System
Date
Size
Type Download
1.4.0.0 * 02/17/2023 1 MB EXE AS4_HW_X20DO2322.exe
Description V4.0 HW Upgrade (X20DO2322)

Revision information X20DO2322

Version 1.4.0.0:

ID: 766210
Failure ModulOK
If this module starting with revision G1 is operated behind a bus controller, the network status fails every 10 s (for one X2X cycle). This failure has the following effects.
- Local X2X bus: No effect
- POWERLINK / Modbus TCP / PROFIBUS / CAN I/O: No effect
- CANopen: "Object 0x30B2 Network status OK" fails sporadically.
- OPC-UA: Flag ModuleOK of the respective X2X module may fail sporadically
- EthernetIP / PROFINET / Sercos3 / EtherCAT:
- No effect directly on the bus controller.
- The network status is transferred as BYTE at the beginning of the cyclicdata of the respective X2X station (ModuleOK) and can be evaluated by the respective remote station (data point mapping and evaluation within the application).
- Setpoint: 0xF5, in the event of error: 0xF1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7062_1.fw(560), 1\7062_20.fw(220), 1\7062_5.fw(816)

Version 1.3.0.0:

ID: 749050
Support new HW variant 20
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7062_1.fw(560), 1\7062_20.fw(210), 1\7062_5.fw(816)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.3.0:

ID: 467150
Module documentation revised
Data sheet V 3.12
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7062_1.fw(560), 1\7062_5.fw(816)

Version 1.0.2.4:

ID: 392875
Enhancement online-help files
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7062_1.fw(560), 1\7062_5.fw(816)

Version 1.0.2.3:

ID: 392370
Enhancements packed data point for outputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7062_1.fw(560), 1\7062_5.fw(816)

Version1.0.2.2:

ID: 366254
APROL entries revised
Datapoint OSPValid corrected
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7062_1.fw(560), 1\7062_5.fw(816)

Version 1.0.2.0:

ID: 317680
Additional function model "OSP mode"
OSP - Output Set Predefined

In OSP mode, theuser defines the output behavior in case of connection loss between PLC and module.
In doing so the power supply of the module must be assured.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7062_1.fw(560), 1\7062_5.fw(816)

Version 1.0.1.0:

ID: 217445
Adaptation UART Re-Init
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7062_1.fw(560), 1\7062_5.fw(800)
Version Language
Operating System
Date
Size
Type Download
1.3.0.0 * 08/19/2022 849 KB EXE AS4_HW_X20DO2322.exe
Description V4.0 HW Upgrade (X20DO2322)

Revision information X20DO2322

Version 1.3.0.0:

ID: 749050
Support new HW variant 20
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7062_1.fw(560), 1\7062_20.fw(210), 1\7062_5.fw(816)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.3.0:

ID: 467150
Module documentation revised
Data sheet V 3.12
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7062_1.fw(560), 1\7062_5.fw(816)

Version 1.0.2.4:

ID: 392875
Enhancement online-help files
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7062_1.fw(560), 1\7062_5.fw(816)

Version 1.0.2.3:

ID: 392370
Enhancementspacked data point for outputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7062_1.fw(560), 1\7062_5.fw(816)

Version 1.0.2.2:

ID: 366254
APROL entries revised
Datapoint OSPValid corrected
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7062_1.fw(560), 1\7062_5.fw(816)

Version 1.0.2.0:

ID: 317680
Additional function model "OSP mode"
OSP -Output Set Predefined

In OSP mode, the user defines the output behavior in case of connection loss between PLC and module.
In doing so the powersupply of the module must be assured.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7062_1.fw(560), 1\7062_5.fw(816)

Version 1.0.1.0:

ID:217445
Adaptation UART Re-Init
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7062_1.fw(560), 1\7062_5.fw(800)
Version Language
Operating System
Date
Size
Type Download
1.2.0.0 * 07/23/2021 673 KB EXE AS4_HW_X20DO2322.exe
Description V4.0 HW Upgrade (X20DO2322)

Revision information X20DO2322

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.3.0:

ID: 467150
Module documentation revised
Data sheet V 3.12
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7062_1.fw(560), 1\7062_5.fw(816)

Version 1.0.2.4:

ID: 392875
Enhancement online-help files
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7062_1.fw(560), 1\7062_5.fw(816)

Version 1.0.2.3:

ID: 392370
Enhancements packed data point for outputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7062_1.fw(560), 1\7062_5.fw(816)

Version 1.0.2.2:

ID: 366254
APROL entries revised
Datapoint OSPValid corrected
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7062_1.fw(560), 1\7062_5.fw(816)

Version 1.0.2.0:

ID: 317680
Additional function model "OSP mode"
OSP - Output Set Predefined

In OSP mode, the user defines the output behavior in case of connection loss between PLC and module.
In doing so the power supply of the module must be assured.
Channel description changed: Yes
Configurationdescription changed: Yes
Firmware changed: Yes
Firmware: 1\7062_1.fw(560), 1\7062_5.fw(816)

Version 1.0.1.0:

ID: 217445
Adaptation UART Re-Init
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7062_1.fw(560), 1\7062_5.fw(800)
Version Language
Operating System
Date
Size
Type Download
1.1.0.0 * 10/25/2019 669 KB EXE AS4_HW_X20DO2322.exe
Description V4.0 HW Upgrade (X20DO2322)

Revision information X20DO2322

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.3.0:

ID: 467150
Module documentation revised
Data sheet V 3.12
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7062_1.fw(560), 1\7062_5.fw(816)

Version 1.0.2.4:

ID: 392875
Enhancement online-help files
Channel description changed:No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7062_1.fw(560), 1\7062_5.fw(816)

Version 1.0.2.3:

ID: 392370
Enhancements packed data point for outputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7062_1.fw(560), 1\7062_5.fw(816)

Version 1.0.2.2:

ID: 366254
APROL entries revised
Datapoint OSPValid corrected
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7062_1.fw(560), 1\7062_5.fw(816)

Version 1.0.2.0:

ID: 317680
Additional functionmodel "OSP mode"
OSP - Output Set Predefined

In OSP mode, the user defines the output behavior in case of connection loss between PLC and module.
In doing so the power supply of the module must be assured.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7062_1.fw(560), 1\7062_5.fw(816)

Version 1.0.1.0:

ID: 217445
Adaptation UART Re-Init
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7062_1.fw(560), 1\7062_5.fw(800)
Version Language
Operating System
Date
Size
Type Download
1.0.3.0 * 03/07/2016 688 KB EXE AS4_HW_X20DO2322.exe
Description V4.0 HW Upgrade (X20DO2322)

Revision information X20DO2322

Version 1.0.3.0:

ID: 467150
Module documentation revised
Data sheet V 3.12
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7062_1.fw(560), 1\7062_5.fw(816)

Version 1.0.2.4:

ID: 392875
Enhancement online-help files
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7062_1.fw(560), 1\7062_5.fw(816)

Version 1.0.2.3:

ID: 392370
Enhancements packed data point for outputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7062_1.fw(560), 1\7062_5.fw(816)

Version 1.0.2.2:

ID: 366254
APROL entries revised
Datapoint OSPValid corrected
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7062_1.fw(560), 1\7062_5.fw(816)

Version 1.0.2.0:

ID: 317680
Additional function model "OSP mode"
OSP - Output Set Predefined

In OSP mode, the user defines the output behavior incase of connection loss between PLC and module.
In doing so the power supply of the module must be assured.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7062_1.fw(560), 1\7062_5.fw(816)

Version 1.0.1.0:

ID: 217445
Adaptation UART Re-Init
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7062_1.fw(560), 1\7062_5.fw(800)
Loading
Back to list

Please choose country and language

B&R Logo