DWL@DWL10000309702

Version Language
Operating System
Date
Size
Type Download
1.10.9.0 * 11/08/2018 6 MB EXE AS4_HW_X20cSLX410.exe
Description V4.0 HW Upgrade (X20cSLX410)

Revision information X20cSLX410

Version 1.10.9.0:

ID: 618245
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(330)

Version 1.10.5.0:

ID: 582825
logger message 106773
Fix for logger message 106773 "Parameter checksum sizes do not match".
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(326)

Version 1.10.4.1:

ID: 585670
channel error when wired to +24V
Temporary channel errors (logger entry 115011) are reported if If channels are wired to +24V during module bootup.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 589970
additional parameters
Support additonal parameters (AsSafety FBK safeDownloadData_V2.Type=safeDATA_TYPE_ADDPARA); requires AR >= A04.41 !
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 589975
fix CLEAR DATA
Not all relevant data has been deleted upon command "CLEAR DATA"
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 589980
logger entry 123432
fixed loggerentry 123432 when using setup mode in combination with machine options
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 589985
bootup time
increase of bootup time with Upgrade V1.10.2.9
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 589990
increased tolerance against asynchronous communication problems
Problems in asynchronous communication to safety modules now cause the modules to be rated as "missing" not until the "Node Guarding Timeout" has expired(instead of after a few seconds)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 589995
extended operating temperature range
Firmware preparation for hardware revisions that allow operating temperature range down to -40°C.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(326)

Version 1.10.3.2:

ID: 549110 / Support ID: 400225917
Correction of SLX download frame
Correction of SLX download frame
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(324)

Version1.10.3.1:

ID: 537600
logger message 110367 with external maschine options
SLX did not boot correctly when using external machine optionswith upgrade V1.10.2.9 (logger message 110367 and others).
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 537605
logger message 123416 when aknowledging a firmware mismatch
The command for firmware acknowledgement was accepted although there was still a SCAN in progress. This could lead to a failure with logger message 123416.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(324)

Version 1.10.2.9:

ID: 381670 / SupportID: 400132230
X20(c)SLX910: warn about invalid two channel processing mode
X20(c)SLX910: SafeDESIGNER generates a warning during compile if a two-channel evaluation channel is used but the according parameter "Two Channel Processing Mode" is "none".
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 481780 / Support ID: 400199480
error message about incompatible AR version
Error message during AutomationStudio compile when trying to use Safety Release 1.10 with an AR version that is too old.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 494085
Improve SLX cycle time
Performance optimization for improvement of internal SLX cycle time.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 494095
online help V1.103
Update online help to V1.103
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 502230
support Acopos P3 (X20SLX210 and X20SLX410 only)
X20SLX210 and X20SLX410 support all variants of Acopos P3 (X20SLX910 supports 1 axis only)
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 513925/ Support ID: 400193973, 400206803
SLXbootState 54
SLXbootState never reached value 54 "SafeRUN" although SLX booted correctly.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 516045
fixes for parameters in SafeDESIGNER
Minor text corrections.
Remove obsolete parameter "Cycle time".
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 521125
Adapt filter algorithm to eliminate dependencies between TON and TOF-filter
Filter algorithm was adapted toeliminate dependencies between TON and TOF-filter which existed since FW V301.
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes

ID: 522940
Error while downloading big SafeDESIGNER applications to the SLX.
Download was aborted and the message "File Unlock Status: Error while writing unlock status!" was shown.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 522945
Setup Mode and automated acknowledgements
- Setup Mode is supported (requires SafeDESIGNER 4.3 and AutomationRuntime B4.26 or higher)
- new parameters for automated acknowledgement of SafeKEY and firmware exchange.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 528960
SafeOS Status in SafeDESIGNER Remote Control
It is a known issue that the SafeOS status in SafeDESIGNER remote control is not shown correctly when using certain versions.
SafeDESIGNER SafePLC window or AsSafety can be used instead.
This affects a set of following versions:
SLX Upgrade >=V1.10.2.x, Safety Release 1.10, SafeDESIGNER >=V4.2.3
and AR B4.26 to C4.26 or C4.33 to E4.33
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(324)

Version 1.10.0.0:

ID: 374990 / Support ID: 400129134
SafeDESIGNER communication Variable status
Frequent activating/deactivating of SafeDESIGNER variable status could leadto failure of SLX communication.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 390095 / Support ID: 400137073
informations about actual application
CRCand timestamp of the SafeDESIGNER application that is actually stored onthe SLX can be read via asynchronous data points.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 411790
Support of release 1.10 including openSAFETY 1.5
Support of release 1.10 including openSAFETY 1.5 with easier parametrization oftiming parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 426855 / SupportID: 400151377
Optional modules no longer reported missing via SLX LEDs
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 440400 / Support ID: 400147709, 400160605, 400165854, 400175456
Input checksum data error
In rare cases it could happen sporadically that the SLX entered failsafe state with "Input checksum data error" (logger messages 69648, 73744, 69655 und 73751)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 448715
application download
Performance optimization of application download to SLX.
Some sequences have been changes for this which omitted some of the values ofSLXbootState.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 448980 / Support ID: 400162839, 400168358
limit of max 1 SLX per CPU / line integration
If there are more then one SLX in the AS hardware tree, only one of them may be enabled.
On the other hand now it is allowed to download a SafeDESIGNER application that doesn't matchthe SafeLOGIC-ID of the AS hardware tree.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(320)

Version 1.9.2.0:

ID: 450785 / Support ID: 400137924
SafeLOGIC-X with Panal PC
SafeLOGIC-X didn't work with some Panal PCs (e.g. 5PC901 and 5PPC2100)
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 4\57992_1.fw(313)

Version 1.9.1.0:

ID: 425385
change of input filter
The behaviour of the input filter has changed.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 425390
UpdateOnline Help
Update Online Help V1.91
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 425395
fw valid from SafetyRelease 1.8 on
The firmware is usedfor all SafetyReleases from 1.8 on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID:425400
Default values changed
Default values of Cycle_Time_typical_us and Default_Max_X2X_CycleTime_us changed
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 4\57992_1.fw(313)

Version 1.9.0.0:

ID: 419950
The module also supports SafetyRelease 1.9
Starting with this version, themodule also supports SafetyRelease 1.9
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 419955
Update Online Help
Update Online Help V1.90
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\57992_1.fw(311)

Version 1.8.0.3:

ID: 393855
first official release
first official release
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 2\57992_1.fw(311)
Version Language
Operating System
Date
Size
Type Download
1.10.4.1 * 06/28/2018 5 MB EXE AS4_HW_X20cSLX410.exe
Description V4.0 HW Upgrade (X20cSLX410)

Revision information X20cSLX410

Version 1.10.4.1:

ID: 585670
channel error when wired to +24V
Temporary channel errors (logger entry 115011) are reported if If channels are wired to +24V during module bootup.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 589970
additional parameters
Support additonal parameters (AsSafety FBK safeDownloadData_V2.Type=safeDATA_TYPE_ADDPARA); requires AR >= A04.41 !
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 589975
fix CLEAR DATA
Not all relevant data has been deleted upon command "CLEAR DATA"
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 589980
logger entry 123432
fixed loggerentry 123432 when using setup mode in combination with machine options
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 589985
bootup time
increase of bootup time with Upgrade V1.10.2.9
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 589990
increased tolerance against asynchronous communication problems
Problems in asynchronous communication to safety modules now cause the modules to be rated as "missing" not until the "Node Guarding Timeout" has expired(instead of after a few seconds)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 589995
extended operating temperature range
Firmware preparation for hardware revisions that allow operating temperature range down to -40°C.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(326)

Version 1.10.3.2:

ID: 549110 / Support ID: 400225917
Correction of SLX download frame
Correction of SLX download frame
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(324)

Version1.10.3.1:

ID: 537600
logger message 110367 with external maschine options
SLX did not boot correctly when using external machine optionswith upgrade V1.10.2.9 (logger message 110367 and others).
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 537605
logger message 123416 when aknowledging a firmware mismatch
The command for firmware acknowledgement was accepted although there was still a SCAN in progress. This could lead to a failure with logger message 123416.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(324)

Version 1.10.2.9:

ID: 381670 / SupportID: 400132230
X20(c)SLX910: warn about invalid two channel processing mode
X20(c)SLX910: SafeDESIGNER generates a warning during compile if a two-channel evaluation channel is used but the according parameter "Two Channel Processing Mode" is "none".
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 481780 / Support ID: 400199480
error message about incompatible AR version
Error message during AutomationStudio compile when trying to use Safety Release 1.10 with an AR version that is too old.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 494085
Improve SLX cycle time
Performance optimization for improvement of internal SLX cycle time.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 494095
online help V1.103
Update online help to V1.103
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 502230
support Acopos P3 (X20SLX210 and X20SLX410 only)
X20SLX210 and X20SLX410 support all variants of Acopos P3 (X20SLX910 supports 1 axis only)
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 513925/ Support ID: 400193973, 400206803
SLXbootState 54
SLXbootState never reached value 54 "SafeRUN" although SLX booted correctly.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 516045
fixes for parameters in SafeDESIGNER
Minor text corrections.
Remove obsolete parameter "Cycle time".
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 521125
Adapt filter algorithm to eliminate dependencies between TON and TOF-filter
Filter algorithm was adapted toeliminate dependencies between TON and TOF-filter which existed since FW V301.
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes

ID: 522940
Error while downloading big SafeDESIGNER applications to the SLX.
Download was aborted and the message "File Unlock Status: Error while writing unlock status!" was shown.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 522945
Setup Mode and automated acknowledgements
- Setup Mode is supported (requires SafeDESIGNER 4.3 and AutomationRuntime B4.26 or higher)
- new parameters for automated acknowledgement of SafeKEY and firmware exchange.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 528960
SafeOS Status in SafeDESIGNER Remote Control
It is a known issue that the SafeOS status in SafeDESIGNER remote control is not shown correctly when using certain versions.
SafeDESIGNER SafePLC window or AsSafety can be used instead.
This affects a set of following versions:
SLX Upgrade >=V1.10.2.x, Safety Release 1.10, SafeDESIGNER >=V4.2.3
and AR B4.26 to C4.26 or C4.33 to E4.33
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(324)

Version 1.10.0.0:

ID: 374990 / Support ID: 400129134
SafeDESIGNER communication Variable status
Frequent activating/deactivating of SafeDESIGNER variable status could leadto failure of SLX communication.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 390095 / Support ID: 400137073
informations about actual application
CRCand timestamp of the SafeDESIGNER application that is actually stored onthe SLX can be read via asynchronous data points.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 411790
Support of release 1.10 including openSAFETY 1.5
Support of release 1.10 including openSAFETY 1.5 with easier parametrization oftiming parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 426855 / SupportID: 400151377
Optional modules no longer reported missing via SLX LEDs
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 440400 / Support ID: 400147709, 400160605, 400165854, 400175456
Input checksum data error
In rare cases it could happen sporadically that the SLX entered failsafe state with "Input checksum data error" (logger messages 69648, 73744, 69655 und 73751)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 448715
application download
Performance optimization of application download to SLX.
Some sequences have been changes for this which omitted some of the values ofSLXbootState.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 448980 / Support ID: 400162839, 400168358
limit of max 1 SLX per CPU / line integration
If there are more then one SLX in the AS hardware tree, only one of them may be enabled.
On the other hand now it is allowed to download a SafeDESIGNER application that doesn't matchthe SafeLOGIC-ID of the AS hardware tree.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(320)

Version 1.9.2.0:

ID: 450785 / Support ID: 400137924
SafeLOGIC-X with Panal PC
SafeLOGIC-X didn't work with some Panal PCs (e.g. 5PC901 and 5PPC2100)
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 4\57992_1.fw(313)

Version 1.9.1.0:

ID: 425385
change of input filter
The behaviour of the input filter has changed.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 425390
UpdateOnline Help
Update Online Help V1.91
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 425395
fw valid from SafetyRelease 1.8 on
The firmware is usedfor all SafetyReleases from 1.8 on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID:425400
Default values changed
Default values of Cycle_Time_typical_us and Default_Max_X2X_CycleTime_us changed
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 4\57992_1.fw(313)

Version 1.9.0.0:

ID: 419950
The module also supports SafetyRelease 1.9
Starting with this version, themodule also supports SafetyRelease 1.9
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 419955
Update Online Help
Update Online Help V1.90
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\57992_1.fw(311)

Version 1.8.0.3:

ID: 393855
first official release
first official release
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 2\57992_1.fw(311)
Version Language
Operating System
Date
Size
Type Download
1.10.3.2 * 09/07/2017 5 MB EXE AS4_HW_X20cSLX410.exe
Description V4.0 HW Upgrade (X20cSLX410)

Revision information X20cSLX410

Version 1.10.3.2:

ID: 549110 / Support ID: 400225917
Correction ofSLX download frame
Correction of SLX download frame
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(324)

Version 1.10.3.1:

ID: 537600
logger message 110367 with external maschine options
SLX did not boot correctly when using external machine options with upgradeV1.10.2.9 (logger message 110367 and others).
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 537605
logger message 123416 when aknowledging a firmware mismatch
The command for firmware acknowledgement was accepted although there was still a SCAN in progress. This could lead to a failure with logger message 123416.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(324)

Version 1.10.2.9:

ID: 381670 / Support ID:400132230
X20(c)SLX910: warn about invalid two channel processing mode
X20(c)SLX910: SafeDESIGNER generates a warning during compile if a two-channel evaluation channel is used but the according parameter "Two Channel Processing Mode" is "none".
Channel description changed: No
Configurationdescription changed: Yes
Firmware changed: No

ID: 481780 / Support ID: 400199480
error message about incompatible AR version
Error message during AutomationStudio compile when trying to use Safety Release 1.10with an AR version that is too old.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID:494085
Improve SLX cycle time
Performance optimization for improvement of internal SLX cycle time.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 494095
online help V1.103
Update online help to V1.103
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 502230
support Acopos P3 (X20SLX210 and X20SLX410only)
X20SLX210 and X20SLX410 support all variants of Acopos P3 (X20SLX910 supports 1 axis only)
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 513925 / Support ID: 400193973, 400206803
SLXbootState 54
SLXbootState never reached value 54 "SafeRUN" although SLX booted correctly.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 516045
fixes for parameters in SafeDESIGNER
Minor text corrections.
Remove obsolete parameter "Cycle time".
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 521125
Adapt filter algorithm to eliminate dependencies between TON and TOF-filter
Filter algorithm was adapted to eliminate dependencies between TON and TOF-filter which existed since FW V301.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 522940
Error while downloading big SafeDESIGNER applications to the SLX.
Download was aborted and the message "File Unlock Status: Error while writing unlock status!" was shown.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 522945
Setup Mode and automated acknowledgements
- Setup Mode is supported (requires SafeDESIGNER 4.3 and AutomationRuntime B4.26 or higher)
- new parameters for automated acknowledgement of SafeKEY and firmware exchange.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 528960
SafeOS Status in SafeDESIGNER Remote Control
It is a known issue that the SafeOS status in SafeDESIGNER remote control is not shown correctly when using certain versions.
SafeDESIGNER SafePLC window or AsSafety can be used instead.
This affects a set of following versions:
SLX Upgrade >=V1.10.2.x, Safety Release 1.10, SafeDESIGNER >=V4.2.3
and AR B4.26 to C4.26 or C4.33 to E4.33
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(324)

Version 1.10.0.0:

ID: 374990 / Support ID: 400129134
SafeDESIGNER communication Variable status
Frequent activating/deactivating of SafeDESIGNER variable status could leadto failure of SLX communication.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 390095 /Support ID: 400137073
informations about actual application
CRC andtimestamp of the SafeDESIGNER application that is actually stored onthe SLX can be read via asynchronous data points.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 411790
Support of release 1.10 including openSAFETY 1.5
Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 426855 / Support ID:400151377
Optional modules no longer reported missing via SLX LEDs
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 440400 / Support ID: 400147709, 400160605, 400165854, 400175456
Input checksum data error
In rare cases it could happen sporadically that the SLX entered failsafe state with "Input checksum data error" (logger messages 69648, 73744, 69655 und 73751)
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes

ID: 448715
application download
Performance optimization of application download to SLX.
Some sequences have been changes for this which omitted some of the values ofSLXbootState.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 448980 / Support ID: 400162839, 400168358
limit of max 1 SLX per CPU / line integration
If there are more then one SLX inthe AS hardware tree, only one of them maybe enabled.
On the other hand now it is allowed to download a SafeDESIGNER application that doesn't match theSafeLOGIC-ID of the AS hardware tree.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(320)

Version 1.9.2.0:

ID: 450785 / Support ID: 400137924
SafeLOGIC-X with Panal PC
SafeLOGIC-X didn't work with some Panal PCs (e.g. 5PC901 and 5PPC2100)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 4\57992_1.fw(313)

Version 1.9.1.0:

ID: 425385
change of input filter
The behaviour of the input filterhas changed.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 425390
Update Online Help
Update Online Help V1.91
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 425395
fw valid from SafetyRelease 1.8 on
The firmware is used forall SafetyReleases from 1.8 on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 425400
Default values changed
Default values of Cycle_Time_typical_us and Default_Max_X2X_CycleTime_us changed
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 4\57992_1.fw(313)

Version 1.9.0.0:

ID: 419950
The module also supports SafetyRelease 1.9
Starting with this version, the module also supports SafetyRelease 1.9
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 419955
Update Online Help
Update Online Help V1.90
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\57992_1.fw(311)

Version 1.8.0.3:

ID: 393855
first official release
first official release
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 2\57992_1.fw(311)
Loading
Back to list

Please choose country and language

B&R Logo