DWL@DWL10000334123

Version Language
Operating System
Date
Size
Type Download
1.2.0.0 * 07/23/2021 2 MB EXE AS4_HW_X20CP1483-1.exe
Description V4.0 HW Upgrade (X20CP1483-1)

Revision information X20CP1483-1

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.6.0:

ID: 429025
Support Bonding feature
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes

ID: 429130 / Support ID: 400151182
POWERLINK V2: "Controlled node" mode
In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing of the input data on the controlled node.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\44741_0.pci(43), 1\44741a0.epl(66)

Version 1.1.5.0:

ID: 418945
Enhancement documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\44741_0.pci(43), 1\44741a0.epl(64)

Version 1.1.4.0:

ID: 358970
POWERLINK MN mode:
If "Multiplexing prescale" >= 9, then the input data of the multiplexed stations that were configured in the last "network cycle" were not transferred in certain configurations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.1.3.0:

ID: 332320 / Support ID: 400092134
POWERLINK V1: If the "Activate Ethernet communication off" option is enabled, asynchronous POWERLINK communication fails in some circumstances.
The following configuration may cause asynchronous communication to fail:

- POWERLINK V1
- "Activate Ethernet communication off"
- POWERLINK CNs on the network that also support POWERLINK V2

This upgrade can be installed to resolve this problem. It is also possible toset "Activate Ethernet communication" to "On".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 337360 / Support ID: 400108118
POWERLINK V2 CN mode
It was possible that an undefined state occurred during booting that causedthe interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\44741_0.pci(43), 1\44741a0.epl(63)

Version 1.1.2.0:

ID: 296090
Compatibility to AtomCPU
Allows the replacement of a X20CPx48x through X20CPx58x in an existing AS configuration.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\44741_0.pci(43), 1\44741a0.epl(60)

Version 1.1.1.0:

ID: 285850
POWERLINK V2 CN mode: Asynchronous packets lost when there is a large asynchronous load with large asynchronous frames.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID:286040
POWERLINK V2: Large fluctuations of IEEE 1588 Nettime (used for safety logbook entries) during startup.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\44741_0.pci(43), 1\44741a0.epl(60)

Version 1.1.0.2:

ID:227235
Enhancement status datapoint for I/O supply
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 256720 / Support ID: 400057319
POWERLINK: In controlled node mode, the I/O mapping was not applied when the manager was restarted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 256855
POWERLINK: LinkOK data point added.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 257000
POWERLINK: Support for 100 Mbit full duplex in Ethernet operating mode.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 265710
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265810
Warning 32168 "POWERLINK V2: Invalid frame format" on iCN with "Chaned Station" on the same network
Error correction: When an iCN is used in the same POWERLINK network with a "Chained Station", there may be warnings 32168 in the logger.
The reason for this warning is that the sync response frames that are used to measure the timing of the "Chained Station" arenot recognized by the iCN.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\44741_0.pci(43), 1\44741a0.epl(58)

Version 1.0.16.0:

ID: 240375
FPGA Fitter upgrade
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes
Firmware: 1\44741_0.pci(42), 1\44741a0.epl(52)

Version 1.0.15.0:

ID: 230780
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\44741_0.pci(40), 1\44741a0.epl(52)

Version 1.0.14.0:

ID: 220470
POWERLINK V2: Boot behavior improved
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\44741_0.pci(40), 1\44741a0.epl(51)

Version 1.0.0.0:

ID: 212620
Support of X20CP1483-1
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\44741_0.pci(40), 1\44741a0.epl(47)
Version Language
Operating System
Date
Size
Type Download
1.1.6.0 * 06/15/2015 2 MB EXE AS4_HW_X20CP1483-1.exe
Description V4.0 HW Upgrade (X20CP1483-1)

Revision information X20CP1483-1

Version 1.1.6.0:

ID: 429025
Support Bonding feature
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 429130 / Support ID: 400151182
POWERLINK V2: "Controlled node" mode
In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing of the input data on the controlled node.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\44741_0.pci(43),1\44741a0.epl(66)

Version 1.1.5.0:

ID: 418945
Enhancement documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\44741_0.pci(43), 1\44741a0.epl(64)

Version 1.1.3.0:

ID: 332320 / Support ID: 400092134
POWERLINK V1: If the "Activate Ethernet communication off" optionis enabled, asynchronous POWERLINK communication fails in some circumstances.
The following configuration may cause asynchronous communication to fail:

- POWERLINK V1
- "Activate Ethernet communication off"
- POWERLINK CNs on the network that also support POWERLINK V2

This upgrade can be installed to resolve this problem. It is also possible toset "Activate Ethernet communication" to "On".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 337360/ Support ID: 400108118
POWERLINK V2 CN mode
It was possible that an undefined state occurred during booting that causedthe interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\44741_0.pci(43), 1\44741a0.epl(63)

Version 1.1.2.0:

ID: 296090
Compatibility to Atom CPU
Allows the replacement of a X20CPx48x through X20CPx58x in an existing AS configuration.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\44741_0.pci(43), 1\44741a0.epl(60)

Version 1.1.1.0:

ID: 285850
POWERLINK V2 CN mode: Asynchronous packets lost when there is a large asynchronous load with large asynchronous frames.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 286040
POWERLINK V2: Large fluctuations of IEEE 1588 Nettime (used for safety logbook entries) during startup.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\44741_0.pci(43), 1\44741a0.epl(60)

Version 1.1.0.2:

ID: 227235
Enhancement status datapoint for I/O supply
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 256720 / Support ID: 400057319
POWERLINK: In controlled node mode, the I/O mapping was not applied when the manager was restarted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 256855
POWERLINK: LinkOK data point added.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 257000
POWERLINK: Support for 100 Mbit full duplex in Ethernet operating mode.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 265710
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265810
Warning 32168 "POWERLINK V2: Invalid frame format" on iCN with "Chaned Station" on the same network
Error correction: When an iCN is used in the same POWERLINK network with a "Chained Station", there may be warnings 32168 in the logger.
The reason for this warning is that the sync responseframes that are used to measure the timing of the "Chained Station" are not recognized by the iCN.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\44741_0.pci(43), 1\44741a0.epl(58)

Version 1.0.16.0:

ID: 240375
FPGA Fitter upgrade
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\44741_0.pci(42), 1\44741a0.epl(52)

Version 1.0.15.0:

ID: 230780
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\44741_0.pci(40), 1\44741a0.epl(52)

Version 1.0.14.0:

ID: 220470
POWERLINK V2: Boot behavior improved
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\44741_0.pci(40), 1\44741a0.epl(51)

Version 1.0.0.0:

ID: 212620
Support of X20CP1483-1
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\44741_0.pci(40), 1\44741a0.epl(47)
Loading
Back to list

Please choose country and language

B&R Logo