DWL@DWL10000693051
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.7.0.0 | * | 03/21/2023 | 989 KB | EXE | AS4_HW_X20cDO4332-1.exe | |
| Description |
V4.0 HW Upgrade (X20cDO4332-1) Revision information X20cDO4332-1 Version 1.7.0.0: ID: 766290 Failure ModulOK If this module starting with revision C0 is operated behind a bus controller, the network status fails every 10 s (for one X2X cycle). This failure has the following effects. - Local X2X bus: No effect - POWERLINK / Modbus TCP / PROFIBUS / CAN I/O: No effect - CANopen: "Object 0x30B2 Network status OK" fails sporadically. - OPC-UA: Flag ModuleOK of the respective X2X module may fail sporadically - EthernetIP / PROFINET / Sercos3 / EtherCAT: - No effect directly on the bus controller. - The network status is transferred as BYTE atthe beginning of the cyclic data of the respective X2X station (ModuleOK) andcan be evaluated by the respective remote station (data point mapping and evaluation within the application). - Setpoint: 0xF5, in the event of error: 0xF1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\10753_11.fw(220) Version 1.6.0.0: ID: 734645 Adaptations for Automation Studio 4.11 Channel description changed: No Configuration description changed:Yes Firmware changed: No Firmware: 1\10753_11.fw(190) Version 1.5.1.0: ID: 720110 Support X20cDO4332-1 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\10753_11.fw(190) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.6.0.0 | * | 08/06/2021 | 724 KB | EXE | AS4_HW_X20cDO4332-1.exe | |
| Description |
V4.0 HW Upgrade (X20cDO4332-1) Revision information X20cDO4332-1 Version 1.6.0.0: ID: 734645 Adaptations for Automation Studio 4.11 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\10753_11.fw(190) Version 1.5.1.0: ID: 720110 Support X20cDO4332-1 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\10753_11.fw(190) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.5.1.0 | * | 06/17/2021 | 672 KB | EXE | AS4_HW_X20cDO4332-1.exe | |
| Description |
V4.0 HW Upgrade (X20cDO4332-1) Revision information X20cDO4332-1 Version 1.5.1.0: ID: 720110 Support X20cDO4332-1 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\10753_11.fw(190) |
|||||