DWL@DWL10000282821

Version Language
Operating System
Date
Size
Type Download
1.6.0.0 * 09/06/2022 798 KB EXE AS4_HW_X20cAT4222.exe
Description V4.0 HW Upgrade (X20cAT4222)

Revision information X20cAT4222

Version 1.6.0.0:

ID: 754505
Support new HW variant 10
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57877_10.fw(105), 1\57877_8.fw(843)

Version 1.5.0.0:

ID: 754505
Support new HW variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57877_10.fw(105), 1\57877_8.fw(843)

Version 1.4.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.4.0:

ID: 620305
Module documentation revised
Data sheet V3.18
Channel description changed: No
Configuration description changed:No
Firmware changed: No
Firmware: 1\57877_8.fw(843)

Version 1.2.3.0:

ID: 608790
Module documentation revised
Data sheetV3.16
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57877_8.fw(843)

Version 1.2.2.0:

ID: 537850
Module documentation revised
Data sheet V3.13
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57877_8.fw(843)

Version 1.2.1.0:

ID: 462345
Filter condition adjustment in AS4
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\57877_8.fw(843)

Version 1.2.0.0:

ID: 453765
Support of HW-variant 8
Update online help
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57877_8.fw(843)

Version 1.1.1.0:

ID: 431065
Corrections online-help
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57877_6.fw(843), 1\57877_7.fw(843)

Version 1.1.0.0:

ID: 430415
Sporadic deviations of the temperature valueat a filter time of 66,67ms by up to -3.2 °
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57877_6.fw(843), 1\57877_7.fw(843)

Version 1.0.0.0:

ID: 342515 / Support ID: 400128550
Support X20cAT4222
Support forAutomation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57877_6.fw(842), 1\57877_7.fw(842)
Version Language
Operating System
Date
Size
Type Download
1.4.0.0 * 07/23/2021 717 KB EXE AS4_HW_X20cAT4222.exe
Description V4.0 HW Upgrade (X20cAT4222)

Revision information X20cAT4222

Version 1.4.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.3.0.0:

ID:
Adaptationsfor Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.4.0:

ID: 620305
Module documentation revised
Data sheet V3.18
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57877_8.fw(843)

Version 1.2.3.0:

ID: 608790
Module documentation revised
Data sheet V3.16
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57877_8.fw(843)

Version 1.2.2.0:

ID: 537850
Module documentation revised
Data sheet V3.13
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57877_8.fw(843)

Version 1.2.1.0:

ID: 462345
Filter condition adjustment in AS4
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\57877_8.fw(843)

Version 1.2.0.0:

ID: 453765
Support of HW-variant 8
Update online help
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes
Firmware: 1\57877_8.fw(843)

Version1.1.1.0:

ID: 431065
Corrections online-help
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57877_6.fw(843), 1\57877_7.fw(843)

Version 1.1.0.0:

ID: 430415
Sporadic deviations of the temperature value at a filter time of 66,67ms byup to -3.2 °
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57877_6.fw(843), 1\57877_7.fw(843)

Version 1.0.0.0:

ID: 342515 / Support ID: 400128550
Support X20cAT4222
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57877_6.fw(842),1\57877_7.fw(842)
Version Language
Operating System
Date
Size
Type Download
1.3.0.0 * 10/25/2019 713 KB EXE AS4_HW_X20cAT4222.exe
Description V4.0 HW Upgrade (X20cAT4222)

Revision information X20cAT4222

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.4.0:

ID: 620305
Moduledocumentation revised
Data sheet V3.18
Channel description changed:No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57877_8.fw(843)

Version 1.2.3.0:

ID: 608790
Module documentation revised
Data sheet V3.16
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57877_8.fw(843)

Version 1.2.2.0:

ID: 537850
Module documentation revised
Data sheet V3.13
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57877_8.fw(843)

Version 1.2.1.0:

ID: 462345
Filter condition adjustment in AS4
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\57877_8.fw(843)

Version 1.2.0.0:

ID: 453765
Support of HW-variant 8
Update online help
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57877_8.fw(843)

Version 1.1.1.0:

ID: 431065
Corrections online-help
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57877_6.fw(843), 1\57877_7.fw(843)

Version 1.1.0.0:

ID: 430415
Sporadic deviations of the temperature value at a filter time of 66,67ms byup to -3.2 °
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57877_6.fw(843), 1\57877_7.fw(843)

Version 1.0.0.0:

ID: 342515 / Support ID: 400128550
Support X20cAT4222
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57877_6.fw(842), 1\57877_7.fw(842)
Version Language
Operating System
Date
Size
Type Download
1.2.4.0 * 11/16/2018 670 KB EXE AS4_HW_X20cAT4222.exe
Description V4.0 HW Upgrade (X20cAT4222)

Revision information X20cAT4222

Version 1.2.4.0:

ID: 620305
Module documentation revised
Datasheet V3.18
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57877_8.fw(843)

Version 1.2.3.0:

ID: 608790
Module documentation revised
Data sheet V3.16
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57877_8.fw(843)

Version 1.2.2.0:

ID: 537850
Module documentation revised
Data sheet V3.13
Channel description changed: No
Configurationdescription changed: No
Firmware changed: No
Firmware: 1\57877_8.fw(843)

Version 1.2.1.0:

ID: 462345
Filter condition adjustment in AS4
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\57877_8.fw(843)

Version 1.2.0.0:

ID: 453765
Support of HW-variant 8
Update online help
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57877_8.fw(843)

Version 1.1.1.0:

ID: 431065
Corrections online-help
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57877_6.fw(843), 1\57877_7.fw(843)

Version 1.1.0.0:

ID: 430415
Sporadic deviations of the temperature value at a filter time of 66,67ms byup to -3.2 °
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57877_6.fw(843), 1\57877_7.fw(843)

Version 1.0.0.0:

ID: 342515 / Support ID: 400128550
Support X20cAT4222
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57877_6.fw(842), 1\57877_7.fw(842)
Version Language
Operating System
Date
Size
Type Download
1.2.3.0 * 08/17/2018 668 KB EXE AS4_HW_X20cAT4222.exe
Description V4.0 HW Upgrade (X20cAT4222)

Revision information X20cAT4222

Version 1.2.3.0:

ID: 608790
Module documentation revised
Datasheet V3.16
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57877_8.fw(843)

Version 1.2.2.0:

ID: 537850
Module documentation revised
Data sheet V3.13
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57877_8.fw(843)

Version 1.2.1.0:

ID: 462345
Filter condition adjustment in AS4
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\57877_8.fw(843)

Version 1.2.0.0:

ID: 453765
Support of HW-variant 8
Update online help
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57877_8.fw(843)

Version 1.1.1.0:

ID: 431065
Corrections online-help
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57877_6.fw(843), 1\57877_7.fw(843)

Version 1.1.0.0:

ID: 430415
Sporadic deviations of the temperaturevalue at a filter time of 66,67ms by up to -3.2 °
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57877_6.fw(843), 1\57877_7.fw(843)

Version 1.0.0.0:

ID: 342515 / Support ID: 400128550
Support X20cAT4222
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57877_6.fw(842), 1\57877_7.fw(842)
Version Language
Operating System
Date
Size
Type Download
1.2.2.0 * 06/07/2017 657 KB EXE AS4_HW_X20cAT4222.exe
Description V4.0 HW Upgrade (X20cAT4222)

Revision information X20cAT4222

Version 1.2.2.0:

ID: 537850
Module documentation revised
Datasheet V3.13
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57877_8.fw(843)

Version 1.2.1.0:

ID: 462345
Filter condition adjustment in AS4
Channel description changed: No
Configuration description changed:Yes
Firmware changed: No
Firmware: 1\57877_8.fw(843)

Version1.2.0.0:

ID: 453765
Support of HW-variant 8
Update online help
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57877_8.fw(843)

Version 1.1.1.0:

ID: 431065
Corrections online-help
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57877_6.fw(843), 1\57877_7.fw(843)

Version1.1.0.0:

ID: 430415
Sporadic deviations of the temperature value at a filter time of 66,67ms byup to -3.2 °
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57877_6.fw(843), 1\57877_7.fw(843)

Version 1.0.0.0:

ID: 342515 / Support ID: 400128550
Support X20cAT4222
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57877_6.fw(842), 1\57877_7.fw(842)
Loading
Back to list

Please choose country and language

B&R Logo