DWL@DWL10000342688

Version Language
Operating System
Date
Size
Type Download
1.5.0.0 * 09/09/2025 973 KB EXE AS4_HW_X20AO2622.exe
Description V4.0 HW Upgrade (X20AO2622)

Revision information X20AO2622

Version 1.5.0.0:

ID: TDYD-9295
The ConfigOutput01 read register showed the wrong mode.
With the previous upgrade, the Read Register ConfigOutput01 always shows the value 0, even when the 0...20 mA mode is selected. It only shows the correctmode when one of the channels is selected with the 4...20 mA mode. With the new version, the mode can also be read correctly through this register when the0...20 mA mode is selected.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7074_1.fw(640), 1\7074_10.fw(100), 1\7074_30.fw(111), 1\7074_5.fw(896), 1\7074_6.fw(896), 1\7074_7.fw(896)

Version 1.4.1.0:

ID: 751025
Support new HW variant 30
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7074_1.fw(640), 1\7074_10.fw(100), 1\7074_30.fw(110), 1\7074_5.fw(896), 1\7074_6.fw(896), 1\7074_7.fw(896)

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed:no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID: 487220
new firmware V 100
register changed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7074_1.fw(640), 1\7074_10.fw(100), 1\7074_5.fw(896), 1\7074_6.fw(896),1\7074_7.fw(896)

Version 1.0.6.0:

ID: 456205
Documentation link corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7074_1.fw(640),1\7074_10.fw(12), 1\7074_5.fw(896), 1\7074_6.fw(896), 1\7074_7.fw(896)

Version 1.0.5.0:

ID: 425850
Documentation new compiled
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 442410
Correction Documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7074_1.fw(640), 1\7074_10.fw(12), 1\7074_5.fw(896), 1\7074_6.fw(896), 1\7074_7.fw(896)

Version 1.0.4.1:

ID: 369105
Documentation extended
Additional operation mode 4 - 20 mA described
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7074_1.fw(640), 1\7074_10.fw(12), 1\7074_5.fw(896), 1\7074_6.fw(896), 1\7074_7.fw(896)

Version 1.0.2.1:

ID: 347080
Correction of module behavior
Outputs are reset in case of connection loss.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7074_1.fw(640), 1\7074_10.fw(11), 1\7074_5.fw(896), 1\7074_6.fw(896),1\7074_7.fw(896)

Version 1.0.2.0:

ID: 231390
Enhancement4 to 20 mA output mode
New FW : Enhancement 4 to 20 mA output mode
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7074_1.fw(531), 1\7074_5.fw(784)

Version 1.0.1.0:

ID: 182840
Change to default setting "I/O with fast reaction"
Change to default setting "I/O with fast reaction"
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7074_1.fw(531), 1\7074_5.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.4.1.0 * 05/24/2022 738 KB EXE AS4_HW_X20AO2622.exe
Description V4.0 HW Upgrade (X20AO2622)

Revision information X20AO2622

Version 1.4.1.0:

ID: 751025
Support new HW variant 30
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7074_1.fw(640), 1\7074_10.fw(100), 1\7074_30.fw(110), 1\7074_5.fw(896), 1\7074_6.fw(896), 1\7074_7.fw(896)

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID: 487220
new firmware V 100
register changed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7074_1.fw(640), 1\7074_10.fw(100), 1\7074_5.fw(896), 1\7074_6.fw(896), 1\7074_7.fw(896)

Version 1.0.6.0:

ID: 456205
Documentation link corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7074_1.fw(640), 1\7074_10.fw(12), 1\7074_5.fw(896), 1\7074_6.fw(896), 1\7074_7.fw(896)

Version 1.0.5.0:

ID: 425850
Documentation new compiled
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 442410
Correction Documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7074_1.fw(640), 1\7074_10.fw(12), 1\7074_5.fw(896), 1\7074_6.fw(896), 1\7074_7.fw(896)

Version 1.0.4.1:

ID: 369105
Documentation extended
Additional operation mode 4 - 20 mA described
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7074_1.fw(640), 1\7074_10.fw(12), 1\7074_5.fw(896), 1\7074_6.fw(896), 1\7074_7.fw(896)

Version 1.0.2.1:

ID: 347080
Correction of modulebehavior
Outputs are reset in case of connection loss.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7074_1.fw(640), 1\7074_10.fw(11), 1\7074_5.fw(896), 1\7074_6.fw(896), 1\7074_7.fw(896)

Version 1.0.2.0:

ID: 231390
Enhancement 4 to 20 mA output mode
New FW : Enhancement 4 to 20 mA output mode
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7074_1.fw(531),1\7074_5.fw(784)

Version 1.0.1.0:

ID: 182840
Change to default setting "I/O with fast reaction"
Change to default setting "I/O with fast reaction"
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7074_1.fw(531),1\7074_5.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.3.0.0 * 07/23/2021 657 KB EXE AS4_HW_X20AO2622.exe
Description V4.0 HW Upgrade (X20AO2622)

Revision information X20AO2622

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID: 487220
new firmware V 100
register changed
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7074_1.fw(640), 1\7074_10.fw(100), 1\7074_5.fw(896), 1\7074_6.fw(896), 1\7074_7.fw(896)

Version 1.0.6.0:

ID: 456205
Documentation link corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7074_1.fw(640), 1\7074_10.fw(12), 1\7074_5.fw(896), 1\7074_6.fw(896), 1\7074_7.fw(896)

Version 1.0.5.0:

ID: 425850
Documentation new compiled
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 442410
Correction Documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7074_1.fw(640),1\7074_10.fw(12), 1\7074_5.fw(896), 1\7074_6.fw(896), 1\7074_7.fw(896)

Version 1.0.4.1:

ID: 369105
Documentation extended
Additional operation mode 4 - 20 mA described
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7074_1.fw(640), 1\7074_10.fw(12), 1\7074_5.fw(896), 1\7074_6.fw(896), 1\7074_7.fw(896)

Version 1.0.2.1:

ID: 347080
Correction of module behavior
Outputs are reset in case of connection loss.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7074_1.fw(640), 1\7074_10.fw(11), 1\7074_5.fw(896), 1\7074_6.fw(896), 1\7074_7.fw(896)

Version 1.0.2.0:

ID: 231390
Enhancement 4 to 20 mA output mode
New FW : Enhancement 4 to 20 mA output mode
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7074_1.fw(531), 1\7074_5.fw(784)

Version 1.0.1.0:

ID: 182840
Change to default setting "I/O with fast reaction"
Change to default setting "I/O with fast reaction"
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7074_1.fw(531), 1\7074_5.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.2.0.0 * 10/25/2019 653 KB EXE AS4_HW_X20AO2622.exe
Description V4.0 HW Upgrade (X20AO2622)

Revision information X20AO2622

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID: 487220
new firmware V 100
register changed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7074_1.fw(640), 1\7074_10.fw(100), 1\7074_5.fw(896), 1\7074_6.fw(896), 1\7074_7.fw(896)

Version 1.0.6.0:

ID: 456205
Documentation linkcorrected
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 1\7074_1.fw(640), 1\7074_10.fw(12), 1\7074_5.fw(896), 1\7074_6.fw(896), 1\7074_7.fw(896)

Version 1.0.5.0:

ID: 425850
Documentation new compiled
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No

ID: 442410
Correction Documentation
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No
Firmware: 1\7074_1.fw(640), 1\7074_10.fw(12), 1\7074_5.fw(896), 1\7074_6.fw(896), 1\7074_7.fw(896)

Version 1.0.4.1:

ID: 369105
Documentation extended
Additional operation mode 4 - 20 mA described
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7074_1.fw(640), 1\7074_10.fw(12), 1\7074_5.fw(896), 1\7074_6.fw(896), 1\7074_7.fw(896)

Version 1.0.2.1:

ID: 347080
Correction of module behavior
Outputs are reset in case of connection loss.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7074_1.fw(640), 1\7074_10.fw(11), 1\7074_5.fw(896), 1\7074_6.fw(896), 1\7074_7.fw(896)

Version 1.0.2.0:

ID: 231390
Enhancement 4 to 20 mA output mode
New FW : Enhancement 4 to 20 mA output mode
Channeldescription changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7074_1.fw(531), 1\7074_5.fw(784)

Version 1.0.1.0:

ID: 182840
Change to default setting "I/O with fast reaction"
Change to default setting "I/O with fast reaction"
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7074_1.fw(531), 1\7074_5.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.1.0.0 * 07/13/2016 672 KB EXE AS4_HW_X20AO2622.exe
Description V4.0 HW Upgrade (X20AO2622)

Revision information X20AO2622

Version 1.1.0.0:

ID: 487220
new firmware V 100
register changed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7074_1.fw(640), 1\7074_10.fw(100), 1\7074_5.fw(896), 1\7074_6.fw(896), 1\7074_7.fw(896)

Version 1.0.6.0:

ID: 456205
Documentation link corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7074_1.fw(640), 1\7074_10.fw(12), 1\7074_5.fw(896), 1\7074_6.fw(896), 1\7074_7.fw(896)

Version 1.0.5.0:

ID: 425850
Documentation new compiled
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 442410
Correction Documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7074_1.fw(640), 1\7074_10.fw(12), 1\7074_5.fw(896), 1\7074_6.fw(896), 1\7074_7.fw(896)

Version 1.0.4.1:

ID: 369105
Documentation extended
Additional operation mode 4 - 20 mA described
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7074_1.fw(640), 1\7074_10.fw(12), 1\7074_5.fw(896), 1\7074_6.fw(896), 1\7074_7.fw(896)

Version 1.0.2.1:

ID: 347080
Correction of module behavior
Outputs are reset in case of connection loss.
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes
Firmware: 1\7074_1.fw(640), 1\7074_10.fw(11), 1\7074_5.fw(896), 1\7074_6.fw(896), 1\7074_7.fw(896)

Version 1.0.2.0:

ID: 231390
Enhancement 4 to 20 mA output mode
New FW : Enhancement 4 to 20 mA output mode
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7074_1.fw(531), 1\7074_5.fw(784)

Version 1.0.1.0:

ID: 182840
Change to default setting "I/O with fast reaction"
Change to default setting "I/O with fast reaction"
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7074_1.fw(531), 1\7074_5.fw(784)
Loading
Back to list

Please choose country and language

B&R Logo