V4.0 HW Upgrade (5PP5IF.FPLM-00)

DWL@DWL10000309822

Version Language
Operating System
Date
Size
Type Download
2.5.0.0 * 07/26/2021 608 KB EXE AS4_HW_5PP5IF.FPLM-00.exe
Description V4.0 HW Upgrade (5PP5IF.FPLM-00)

Revision information 5PP5IF.FPLM-00.FPLM-00

Version 2.5.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration descriptionchanged: yes
Firmware changed: no

Version 2.4.0.0:

ID: 448500
POWERLINK V2: "Controlled node" mode
After a POWERLINK managerfailed, the controlled node sometimes registered with an incorrect NMT statusin the ident response.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 448505
POWERLINK V2: "Controlled node" mode
In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing of the input data on the controlled node.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 448515
Support of Poll Response Chaining on iCN
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes

ID: 448520
IP packets with multicast addresses not received by the POWERLINK interface
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46296_0.pci(32780), 1\46296a0.epl(128)

Version 2.3.0.0:

ID: 292420
Support of DMA bursts with 64 bytes
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 374110 / Support ID: 400117999
New POWERLINK firmware V1.23
- POWERLINKMN mode:
If "Multiplexing prescale" >= 9, then the input data of the multiplexed stations that were configured in the last "network cycle" were not transferred in certain configurations.
- POWERLINK V2 MN mode:
Asynchronous connection losses may occur as a result of high asynchronous loads on the POWERLINK network and high loads on the CPU.
This could maintain you to an error 32205 Timeout while writing par. via acyclic channel.
- POWERLINK V1 MN mode
Error correction: Cyclic input data and net time toggle between the last two received values when CNs drop out.
- POWERLINK V1 MN mode: "Nettime SoC" is not increased.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46296_0.pci(31499), 1\46296a0.epl(123)

Version 2.2.0.0:

ID: 340560
OutputDMAMargin datapoint shows a valid Value
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\46296_0.pci(30987), 1\46296a0.epl(121)

Version 2.1.3.1:

ID: 340500
APROL support added for AS4.x
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\46296_0.pci(29705), 1\46296a0.epl(117)

Version 2.1.3.0:

ID: 305140
POWERLINK fatal error during startup
During startup of the POWERLINK firmware V116 in combination with AR versions x4.02 a fatal error could occur.<br/>This problem was corrected with the new POWERLINK firmware V117.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46296_0.pci(29705), 1\46296a0.epl(117)

Version 2.1.2.0:

ID: 296220
Problems with the 64-byte DMA bursts
POWERLINK:<br/>- Due to problems with the 64-byte DMA bursts from Automation Runtime AR x4.02 on the change was reversed.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\46296_0.pci(29705), 1\46296a0.epl(116)

Version 2.1.1.0:

ID: 283775 / Support ID: 400083869
New FPGA firmware
FPGA:<br/>- The problem, that occasionally data could notbe written to the SRAM, has been fixed.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 288410
New POWERLINK firmware
FPGA:<br/>- The FPGA firmware was adapted for the supportof the EPL firmware V116.<br/><br/>POWERLINK:<br/>- POWERLINK V2 - Large fluctuations of IEEE 1588 Nettime (used for safety logbook entries) during startup.<br/>- POWERLINK V2 CN mode - Asynchronous packets lost when there is alarge asynchronous load with large asynchronous frames.<br/>- Support of'Multiple Asynchronous Send'.<br/>- Support for 64 Byte DMAbursts.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\46296_0.pci(29705), 1\46296a0.epl(116)

Version 2.0.1.0:

ID: 278365
Increasing the available storage area for remanent data + Important information!
In conjunction with this upgrade - from the Automation Runtime version B4.01 on a storage area of 256kB can be used to save remanent datas in the SRAM.

Attention, important information: If this upgrade will be installed in conjunction with Automation Runtime >= A4.01,
it is absolutely necassery because of a conceptual change in the hardware representation,
that all of the components of used PP500/APC5xx have a version >= V2.0.0.0,
otherwise it may be compatibility problems with the used Automation Runtime.
Affected are the following components: 5PP5##* (system units), 5PP5CP* (CPUboards), 5PP5IF* (interface boards), 5PP5IO* (I / O boards).
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\46296_0.pci(26887), 1\46296a0.epl(112)

Version 1.1.2.0:

ID: 269130
New FPGA firmware V07
FPGA firmware:
- ARWin -Update bugfix - no power fail needed anymore.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 270640
New FPGA firmware V07
FPGA firmware:
Remanentdata lost when the Userram was created larger than 150kB.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46296_0.pci(26887), 1\46296a0.epl(112)

Version 1.1.0.0:

ID: 268145
New FPGA firmware V05 and new POWERLINK firmware V112
FPGA firmware:
- FPGA: SRAM data were lost in the RemMem area after a power failure. This is fixed with the new firmware version.

POWERLINK firmwar:
- POWERLINK: In controlled node mode, the I/O mapping was not applied when the manager was restarted.
- POWERLINK: Thenet time is not always transferred correctly to the application.
- POWERLINK V2 CN mode: Frequent MN failures result inCPU going into Service mode.
- Warning 32168 "POWERLINK V2: Invalid frame format" on iCN with "Chaned Station" on the same network
Error correction: When an iCN is used in thesame POWERLINK network with a"Chained Station", there may be warnings 32168 in the logger.
The reason for this warning is that the sync response frames that are used to measure the timing of the"Chained Station" are not recognized by the iCN.
- POWERLINK V2: If the the Ready-Flag was canceled on the network, the ModuleOK was not cleared.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46296_0.pci(28933), 1\46296a0.epl(112)

Version 1.0.0.0:

ID: 255965
Support for 5PP5IF.FPLM-00
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\46296_0.pci(26884), 1\46296a0.epl(106)
Version Language
Operating System
Date
Size
Type Download
2.4.0.0 * 10/12/2015 624 KB EXE AS4_HW_5PP5IF.FPLM-00.exe
Description V4.0 HW Upgrade (5PP5IF.FPLM-00)

Revision information 5PP5IF.FPLM-00

Version 2.4.0.0:

ID: 448500
POWERLINK V2: "Controlled node" mode
After a POWERLINK manager failed, the controlled node sometimes registered with an incorrect NMT status in the ident response.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 448505
POWERLINK V2: "Controlled node" mode
In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing of the input data on the controlled node.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 448515
Support of Poll Response Chaining on iCN
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 448520
IP packets with multicast addresses not received by the POWERLINK interface
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46296_0.pci(32780), 1\46296a0.epl(128)

Version 2.3.0.0:

ID: 292420
Support of DMA bursts with 64 bytes
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 374110 / Support ID: 400117999
New POWERLINK firmware V1.23
- POWERLINK MN mode:
If "Multiplexing prescale" >= 9, then the input data of the multiplexed stations that were configured in the last "network cycle" were not transferred in certain configurations.
- POWERLINK V2 MN mode:
Asynchronous connection losses may occur as a result of high asynchronous loads on the POWERLINK network and high loads on the CPU.
This could maintain you to an error 32205 Timeout while writing par. viaacyclic channel.
- POWERLINK V1 MN mode
Error correction: Cyclic input data and net time toggle between the last two received values when CNs drop out.
- POWERLINK V1 MN mode: "Nettime SoC" is not increased.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46296_0.pci(31499), 1\46296a0.epl(123)

Version 2.2.0.0:

ID: 340560
OutputDMAMargin datapoint shows a valid Value
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\46296_0.pci(30987), 1\46296a0.epl(121)

Version 2.1.3.1:

ID: 340500
APROL support added for AS4.x
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\46296_0.pci(29705), 1\46296a0.epl(117)

Version 2.1.3.0:

ID: 305140
POWERLINK fatal error during startup
During startup of the POWERLINK firmware V116 in combination with AR versions x4.02 a fatal error could occur.<br/>This problem was corrected with the new POWERLINK firmware V117.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46296_0.pci(29705), 1\46296a0.epl(117)

Version 2.1.2.0:

ID: 296220
Problems with the 64-byte DMA bursts
POWERLINK:<br/>- Due to problems with the 64-byte DMA bursts fromAutomation Runtime AR x4.02 on the change was reversed.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\46296_0.pci(29705), 1\46296a0.epl(116)

Version2.1.1.0:

ID: 283775 / Support ID: 400083869
New FPGA firmware
FPGA:<br/>- The problem, that occasionally data could notbe writtento the SRAM, has been fixed.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 288410
New POWERLINK firmware
FPGA:<br/>- The FPGA firmware was adapted for the supportof the EPL firmware V116.<br/><br/>POWERLINK:<br/>- POWERLINK V2 - Large fluctuations of IEEE 1588 Nettime (used for safety logbook entries) during startup.<br/>- POWERLINK V2 CN mode - Asynchronous packets lost when there is a large asynchronous load with large asynchronous frames.<br/>- Support of 'Multiple Asynchronous Send'.<br/>- Support for 64 Byte DMA bursts.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\46296_0.pci(29705), 1\46296a0.epl(116)

Version 2.0.1.0:

ID: 278365
Increasing the available storage area for remanent data + Important information!
In conjunction with this upgrade - from the Automation Runtime version B4.01 on a storage area of 256kB can be used to save remanent datas in the SRAM.

Attention, important information: If this upgradewill be installed in conjunction with Automation Runtime >= A4.01,
it is absolutely necassery because of a conceptual change in the hardware representation,
that all of the components of used PP500/APC5xx have a version >= V2.0.0.0,
otherwise it may be compatibility problems with the used Automation Runtime.
Affected are the following components: 5PP5##* (system units), 5PP5CP* (CPUboards), 5PP5IF* (interface boards), 5PP5IO* (I / O boards).
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\46296_0.pci(26887), 1\46296a0.epl(112)

Version 1.1.2.0:

ID: 269130
New FPGA firmware V07
FPGA firmware:
- ARWin - Update bugfix - no power fail needed anymore.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 270640
New FPGA firmware V07
FPGA firmware:
Remanent data lost when the Userram was created larger than 150kB.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46296_0.pci(26887), 1\46296a0.epl(112)

Version 1.1.0.0:

ID: 268145
New FPGA firmware V05 and new POWERLINK firmware V112
FPGA firmware:
- FPGA: SRAM data were lost in the RemMem area after a power failure. This is fixed with the new firmware version.

POWERLINK firmwar:
- POWERLINK: In controlled node mode, the I/O mapping was not applied when the manager was restarted.
- POWERLINK: The net time is not always transferred correctly to the application.
- POWERLINK V2 CN mode: Frequent MN failures result inCPU going into Service mode.
- Warning 32168 "POWERLINK V2: Invalidframe format" on iCN with "Chaned Station" on the same network
Error correction: When an iCN is used in the same POWERLINK network with a "Chained Station", there may be warnings 32168 in the logger.
The reason for thiswarning is that the sync response frames that are usedto measure the timing of the"Chained Station" are not recognized by the iCN.
- POWERLINK V2: Ifthe the Ready-Flag was canceled on the network, the ModuleOK was not cleared.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46296_0.pci(28933), 1\46296a0.epl(112)

Version 1.0.0.0:

ID: 255965
Support for 5PP5IF.FPLM-00
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\46296_0.pci(26884), 1\46296a0.epl(106)
Loading
Back to list

Please choose country and language

B&R Logo