DWL@DWL10000286504
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 2.1.1.4 | * | 07/26/2021 | 219 KB | EXE | AS4_HW_5PC820.1505-00.exe | |
| Description |
V4.0 HW Upgrade (5PC820.1505-00) Revision information 5PC820.1505-00.1505-00 Version 2.1.1.4: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration descriptionchanged: yes Firmware changed: no Version 2.0.1.4: ID: 378015 Corrected position of the USB5 interface in the system designer Channel description changed: No Configuration description changed: No Firmware changed: No Version 2.0.1.2: ID: 347370 Change of the node number of the Ethernet interface is possible Channel description changed: No Configuration description changed: No Firmware changed: No Version 2.0.1.1: ID: 341580 Ethernet I/O Mapping added When Modbus is activated, the corresponding data points are available in Automation Studio V4.x. Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 2.0.1.0: ID: 336205 AS4.0.x: Support of 5PC800.CCAX-00 Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.0.0.3: ID: 308985 / Support ID: 400096430 Running a costumer specific application is not possible Because of a missing parameter in hwd section, it was not possible to run acostumer specific application on a standard device.<br/>This parameter has been added. This works in combination with an Automation Runtime >=L4.02. Channel description changed: No Configuration description changed: No Firmware changed: No Version 2.0.0.2: ID: 267025 Support for USB keyboards USB keyboards can be projected. Channel description changed: No Configuration description changed: Yes Firmware changed: No |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.0.1.4 | * | 04/30/2014 | 236 KB | EXE | AS4_HW_5PC820.1505-00.exe | |
| Description |
V4.0 HW Upgrade (5PC820.1505-00) Revision information 5PC820.1505-00 Version 2.0.1.4: ID: 378015 Corrected position of the USB5interface in the system designer Channel description changed: No Configuration description changed: No Firmware changed: No Version 2.0.1.2: ID: 347370 Change of the node number of the Ethernet interface is possible Channel description changed: No Configuration description changed: No Firmware changed: No Version 2.0.1.1: ID: 341580 Ethernet I/O Mapping added When Modbus is activated, the corresponding data points are available in Automation Studio V4.x. Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 2.0.1.0: ID: 336205 AS4.0.x: Support of 5PC800.CCAX-00 Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.0.0.3: ID: 308985 / Support ID: 400096430 Running a costumer specific application is not possible Because of a missing parameter in hwd section, it was not possible to run acostumer specific application on a standard device.<br/>This parameter has been added. This works in combination with an Automation Runtime >=L4.02. Channel description changed: No Configuration description changed: No Firmware changed: No Version 2.0.0.2: ID: 267025 Support for USB keyboards USB keyboards can be projected. Channel description changed: No Configuration description changed: Yes Firmware changed: No |
|||||