V4.0 HW Upgrade (5DLSDL.1001-00)

DWL@DWL10000286507

Version Language
Operating System
Date
Size
Type Download
2.0.0.0 * 04/08/2020 205 KB EXE AS4_HW_5DLSDL.1001-00.exe
Description V4.0 HW Upgrade (5DLSDL.1001-00)

Revision information 5DLSDL.1001-00

Version 2.0.0.0:

ID: 666610
Extensions Hypervisor from AR A4.81
USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for allcomponents (APC/PPC, AP, SDLx Receiver, SDLx Transmitter).
Starting with AS 4.8 following HWX upgrades (or newer) are recommended, mixedoperation of the current and older HWX upgrades is not recommended:
APC910 system unit: V2.1.0.0
5PC900.TS17-xx: V2.1.0.0
APC2100 system unit: V2.1.0.0
APC2200 system unit: V2.0.0.0
APC3100 system unit: V2.1.0.0
AP1000 panels: V2.0.0.0
AP5000 panels: V2.0.0.0
AP9x3 panels: V2.0.0.0
AP5000 extension unit: V2.0.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 666635
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.1.0.1:

ID: 379185
Lock for 5DLSDL.1001-00
The operation of the new Automation Panel with multitouch support worksreliably starting with ARemb version I4.06.
Therefore the SDL receiver module 5DLSDL.1001-00 can be configured only starting from this ARemb version.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.1.0.0:

ID: 374480
Support for 5DLSDL.1001-00 in AS4.0
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
1.1.0.1 * 04/30/2014 278 KB EXE AS4_HW_5DLSDL.1001-00.exe
Description V4.0 HW Upgrade (5DLSDL.1001-00)

Revision information 5DLSDL.1001-00

Version 1.1.0.1:

ID: 379185
Lock for 5DLSDL.1001-00
The operation of the new Automation Panel with multitouch support works reliably starting with ARemb version I4.06.
Therefore the SDL receiver module 5DLSDL.1001-00 can be configured only starting from this ARemb version.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.1.0.0:

ID: 374480
Support for 5DLSDL.1001-00 in AS4.0
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Loading
Back to list

Please choose country and language

B&R Logo