DWL@DWL10000532938
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 2.0.1.0 | * | 03/20/2026 | 603 KB | EXE | AS4_HW_5AP92D.1906-I00.exe | |
| Description |
V4.0 HW Upgrade (5AP92D.1906-I00) Revision information 5AP92D.1906-I00 Version 2.0.1.0: ID: GZLW-10244 Modification Configuration changes in case that the Panel is used as Panel PC in Terminal mode. Extensions Hypervisor fromAR A4.81 USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used forall components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS 4.8 following HWX upgrades (or newer) for AP9x3 are recommended, mixed operation of the current and older HWX upgrades is not recommended: APC910 system unit: V2.1.0.0 5PC900.TS17-xx: V2.1.0.0 5AC901.LSD3-00: V2.0.0.0 5AC901.LSD4-00: V2.0.0.0 xPC2100 system unit: V2.1.0.0 xPC2200 system unit: V2.0.0.0 5ACCLI01.SDL0-000: V2.0.0.0 5ACCLI01.SDL3-000: V2.0.0.0 5ACCLI03.SDL4-000: V2.0.0.0 xPC3100 system unit: V2.1.0.0 5ACCLI02.SD40-000: V2.0.0.0 AP9x3 panels: V2.0.0.0 5DLSDL.1001-00: V2.0.0.0 5DLSD3.1001-00: V2.0.0.0 5DLSD4.1001-00: V2.0.0.0 Module supervision of the Automation Panels from AR A4.81 on the AutomationPC: The supervision at the usage as display unit of a Panel PC is activ from Automation Runtime version C4.34. The supervision at the usage as display unit of a Automation PC is activ from Automation Runtime version A4.81. In caseof amissconfiguration or missing display unit the Panel PC/AutomationPC is starting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.4.0.1: ID: 679835 Support of PPC22xx Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.4.0.0: ID: 679835 Support of PPC21xx Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.0.0: ID: 583910 Support of AS 4.0 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.4.0.1 | * | 03/02/2020 | 283 KB | EXE | AS4_HW_5AP92D.1906-I00.exe | |
| Description |
V4.0 HW Upgrade (5AP92D.1906-I00) Revision information 5AP92D.1906-I00 Version 1.4.0.1: ID: 679835 Support of PPC22xx Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.4.0.0: ID: 679835 Support of PPC21xx Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.0.0: ID: 583910 Support of AS 4.0 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.4.0.0 | * | 02/14/2020 | 283 KB | EXE | AS4_HW_5AP92D.1906-I00.exe | |
| Description |
V4.0 HW Upgrade (5AP92D.1906-I00) Revision information 5AP92D.1906-I00 Version 1.4.0.0: ID: 679835 Support of PPC21xx Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.0.0: ID: 583910 Support of AS 4.0 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.0.0.0 | * | 03/20/2018 | 232 KB | EXE | AS4_HW_5AP92D.1906-I00.exe | |
| Description |
V4.0 HW Upgrade (5AP92D.1906-I00) Revision information 5AP92D.1906-I00 Version 1.0.0.0: ID: 583910 Support of AS 4.0 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes |
|||||