DWL@DWL10000286126
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.4.0.0 | * | 09/22/2023 | 886 KB | EXE | AS4_HW_5ACPCI.XCOM-00.exe | |
| Description |
V4.0 HW Upgrade (5ACPCI.XCOM-00) Revision information 5ACPCI.XCOM-00 Version 1.4.0.0: ID: 775395 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 775405 Upgraded field bus FWversions Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45521a1.fw(6) Version 1.3.1.0: ID: 634830 Dynamic configuration The name of the generated netX module can be freely assigned in order to enable a dynamic configuration of netX modules in AR. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 634835 Exchange in Automation Studio optimized The replacement ofthe module works now correctly. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\45521a1.fw(05) Version 1.3.0.0: ID: 556855 5ACPCI.XCOM-00: NetX: Cyclic statusbits wrong when cable is disconnected Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45521a1.fw(05) Version 1.2.0.2: ID:377960 Added additional datapoints in the I/O Mapping New datapoints: ModuleOK, SerialNumber, ModuleID, HardwareVariant, FimrwareVersion Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\45521a1.fw(04) Version 1.1.0.0: ID: 270080 CANopen master doesn't write output data to all slaves When using a special configuration with several CANopen slaves the output data is only written to the first slave. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45521a1.fw(3) Version 1.0.1.2: ID: 240495 Configuration of netX cycle time The cycle time for data exchange between CPUand netX can be configured now. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\45521a1.fw(2), 1\45521_1.fw(1) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.3.1.0 | * | 03/11/2019 | 518 KB | EXE | AS4_HW_5ACPCI.XCOM-00.exe | |
| Description |
V4.0 HW Upgrade (5ACPCI.XCOM-00) Revision information 5ACPCI.XCOM-00 Version 1.3.1.0: ID: 634830 Dynamic configuration Thename of the generated netX module can be freely assigned in order to enable adynamic configuration of netX modules in AR. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 634835 Exchange in Automation Studio optimized The replacement of the module works now correctly. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\45521a1.fw(05) Version 1.3.0.0: ID: 556855 5ACPCI.XCOM-00: NetX: Cyclic statusbits wrong when cable is disconnected Channeldescription changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45521a1.fw(05) Version 1.2.0.2: ID: 377960 Added additional datapoints in the I/O Mapping New datapoints: ModuleOK, SerialNumber, ModuleID, HardwareVariant, FimrwareVersion Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\45521a1.fw(04) Version 1.1.0.0: ID: 270080 CANopen master doesn't write output data to allslaves When using a special configuration with several CANopen slaves the output data is only written to the first slave. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45521a1.fw(3) Version 1.0.1.2: ID: 240495 Configuration of netX cycle time The cycle time for data exchange between CPU and netX can be configured now. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\45521a1.fw(2), 1\45521_1.fw(1) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.3.0.0 | * | 09/29/2017 | 507 KB | EXE | AS4_HW_5ACPCI.XCOM-00.exe | |
| Description |
V4.0 HW Upgrade (5ACPCI.XCOM-00) Revision information 5ACPCI.XCOM-00 Version 1.3.0.0: ID: 556855 5ACPCI.XCOM-00: NetX: Cyclic statusbits wrong when cable is disconnected Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45521a1.fw(05) Version 1.2.0.2: ID: 377960 Added additional datapoints in the I/O Mapping New datapoints: ModuleOK, SerialNumber, ModuleID, HardwareVariant, FimrwareVersion Channel descriptionchanged: Yes Configuration description changed: No Firmware changed: No Firmware: 1\45521a1.fw(04) Version 1.1.0.0: ID: 270080 CANopen master doesn't write output data to all slaves When usinga special configuration with several CANopen slaves the output data is only written to the first slave. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45521a1.fw(3) Version 1.0.1.2: ID: 240495 Configuration of netX cycle time The cycle time for data exchange between CPU and netX can beconfigured now. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\45521a1.fw(2),1\45521_1.fw(1) |
|||||