DWL@DWL10000275547

Version Language
Operating System
Date
Size
Type Download
1.2.3.1 * 03/05/2014 445 KB EXE AS4_HW_3IF786.9-1.exe
Description V4.0 HW Upgrade (3IF786.9-1)

Revision information 3IF786.9-1

Version 1.2.3.1:

ID: 370475
picture size adjusted
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7661_0.pci(12), 1\7661a0.epl(64)

Version 1.2.2.0:

ID: 332275 / Support ID: 400092134
POWERLINK V1: If the "Activate Ethernet communication off" option is enabled, asynchronous POWERLINK communication fails in some circumstances.
The following configuration may cause asynchronous communication to fail:

- POWERLINK V1
- "Activate Ethernet communication off"
- POWERLINK CNs on the network that also support POWERLINK V2

This upgrade can be installed to resolve this problem. It is also possible toset "Activate Ethernet communication" to "On".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 336680
POWERLINK V2 MN mode:
It was possible that an undefined state occurred during booting that causedtheinterface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 337415 / SupportID: 400108118
POWERLINK V2 CN mode
It was possible that an undefined state occurred during booting that causedthe interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7661_0.pci(12), 1\7661a0.epl(63)

Version 1.2.1.0:

ID: 285915
POWERLINK V2 CN mode: Asynchronous packets lost when there is a large asynchronous load with large asynchronous frames.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 286135
POWERLINK V2: Large fluctuations of IEEE 1588 Nettime (used for safety logbook entries) during startup.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7661_0.pci(12), 1\7661a0.epl(60)

Version 1.2.0.2:

ID: 245265
Error correction in theFPGA UART implementation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 256470 / Support ID: 400057319
POWERLINK: In controlled node mode, the I/O mapping was not applied when the manager was restarted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 256825
POWERLINK: LinkOK data point added.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 256920
POWERLINK: The net time is not always transferred correctly to the application.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 256975
POWERLINK: Support for 100 Mbit full duplex in Ethernet operating mode.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 265670
POWERLINK V2 CNmode: Frequent MN failures result in CPU going into Service mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265875
POWERLINK V2: If the the Ready-Flagwas canceled on the network, the ModuleOK was not cleared.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7661_0.pci(12), 1\7661a0.epl(58)

Version 1.1.12.0:

ID: 230820
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7661_0.pci(10), 1\7661a0.epl(52)

Version 1.1.9.0:

ID: 220420
POWERLINK V2: Boot behavior improved
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7661_0.pci(10), 1\7661a0.epl(51)

Version 1.1.8.0:

ID: 213005
CN mode: Various error corrections made.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7661_0.pci(10), 1\7661a0.epl(47)

Version 1.1.7.0:

ID: 206840
New POWERLINK firmware V45 and basis firmware V10
POWERLINK V2 CN mode:
- Frequent MN failures result in CPU going into Service mode.
- The PollResponse data from multiplexed stations are now updated in every POWERLINK cycle.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7661_0.pci(10), 1\7661a0.epl(45)

Version 1.1.6.1:

ID: 197535 / Support ID: 400017474
New POWERLINK V1/V2 firmware V44
CN mode: Various error corrections made.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware:1\7661_0.pci(9), 1\7661a0.epl(44)

Version 1.1.5.1:

ID: 191725
New POWERLINK V1/V2 Firmware V42
- Error correction for POWERLINK V2: After network disturbances, failed stations were left out of cyclic traffic.
- Error correction POWERLINK V2 CN mode: Failure of a SoC resulted immediately in incorrect failure detection by manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7661_0.pci(9), 1\7661a0.epl(42)

Version 1.1.4.0:

ID: 185590
New POWERLINK V1/V2 firmware V39 and basis firmware V9
- Error correction for POWERLINK V2: Certain configurations may cause multiplexed stations to fail.
- Error correction for POWERLINK V2: An error while switching the alternating buffer caused old input data to be resent. (Thiserror only occurred with upgrade 1.1.3.0.)
- Error correction: In configurations with a large amount of I/O data, incorrect input data was sent.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7661_0.pci(9), 1\7661a0.epl(39)

Version 1.1.3.0:

ID: 183625
New POWERLINK V1/V2 firmware V38 and basis firmware V8
- Error correction for POWERLINK V2: Parameter "CycleIdleTime" was not calculated correctly.
- Error correction: ModbusTCP on POWERLINK interfaces was not working.
- Improved stability for network disturbances.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7661_0.pci(8), 1\7661a0.epl(38)

Version 1.1.2.0:

ID: 178005
New POWERLINK V1/V2 firmware V37 and base firmware V7
Error corrections:
- POWERLINK V2 CN mode: Various error corrections made.
- Asynchronous scheduler: The host has only sent an asynchronous frame in max. every second cycle.
- POWERLILNK V2: Asynchronous frames can now be received with the Powerlinklibrary starting with channel >= 0x20 (previously starting with 0xA0).
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7661_0.pci(7), 1\7661a0.epl(37)

Version1.1.1.0:

ID: 173315
New POWERLINK firmware V36
Error correction:
- When using an I/O prescaler > 1, in certain circumstances the old input data for the station is provided to the application.

Changes - POWERLINK V2:
- The poll response from the manager is now sent at thebeginning of the POWERLINK cycle.
- From now on, stations are addressed with poll requests starting in status"PreOperational 2".
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7661_0.pci(6), 1\7661a0.epl(36)

Version 1.1.0.0:

ID: 170595
Performance improvement - POWERLINK manager
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7661_0.pci(6), 1\7661a0.epl(35)

Version 1.0.5.0:

ID: 165790
New POWERLINK V1/V2 Firmware V34
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 165795
New POWERLINK V1/V2 FirmwareV34
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7661_0.pci(5), 1\7661a0.epl(34)

Version 1.0.4.0:

ID: 165435
New POWERLINK V1/V2 Firmware V33
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7661_0.pci(5), 1\7661a0.epl(33)

Version 1.0.3.0:

ID: 164750
New POWERLINK V1/V2 Firmware V31
- Optimizations for EPL V2 startup carried out.
- NettimeIEEE 1588 for EPL V2 implemented.
- From now on, the asynchronous scheduler will handle asynchronous requestsbased on their priority.
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No
Firmware: 1\7661_0.pci(5), 1\7661a0.epl(31)

Version 1.0.2.0:

ID: 163845
New Base Firmware V5
Error correction: problems when booting
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7661_0.pci(5), 1\7661a0.epl(30)

Version 1.0.1.0:

ID: 160735
New POWERLINK V1/V2 Firmware V30
In "Controlled Node" mode, the following errors may occur:
- With heavy asynchronous loads, asynchronous TX packets may belost.
- Collisions on the network can cause the station to stop receiving Ethernet packets.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7661_0.pci(4), 1\7661a0.epl(30)
Loading
Back to list

Please choose country and language

B&R Logo