DWL@DWL10000096674

Version Language
Operating System
Date
Size
Type Download
1.9.1.0 * 07/17/2015 3 MB EXE AS3.0_HW_X20SC2432.exe
Description V3.0 HW Upgrade (X20SC2432)

Revision information X20SC2432

Version 1.9.1.0:

ID: 425445
change of input filter
The behaviour of the input filter has changed.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 425460
Update Online Help
Update Online Help V1.91
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 425465
fw valid from SafetyRelease 1.4 on
Thefirmware is used for all SafetyReleases from 1.4 on.
Channel descriptionchanged: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 2\42916_1.fw(272), 6\42916_1.fw(301)

Version 1.9.0.0:

ID: 243055 / Support ID: 400054331
DXF-File ready to be downloaded
DXF-File ready to be downloaded
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 413815
SafeModuleID >300
Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 413920
Channel-Status-Info ON
The default value of the Channel-Status information is now ON.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414320
Update Online Help
Update Online Help V1.90
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\42916_1.fw(272), 3\42916_1.fw(282), 4\42916_1.fw(290), 5\42916_1.fw(300)

Version 1.6.0.8:

ID: 388340
The module also supports SafetyRelease 1.8
Starting with this version, the module also supports SafetyRelease 1.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\42916_1.fw(272), 3\42916_1.fw(282), 4\42916_1.fw(290)

Version 1.6.0.7:

ID: 339225
internal Adjustments
internal Adjustments
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\42916_1.fw(272), 3\42916_1.fw(282), 4\42916_1.fw(290)

Version 1.6.0.5:

ID: 335320 / Support ID:400083263
unlock of SafeModule IDs > 300
SafeModule IDs up to 1023 are now unlocked
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 335325
The module also supports SafetyRelease 1.7
Starting with this version, the modulealso supports SafetyRelease 1.7
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\42916_1.fw(272), 3\42916_1.fw(282), 4\42916_1.fw(290)

Version 1.6.0.0:

ID: 314295
Adaption of module configuration file release 1.6
Adaption of module configuration file release 1.6
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 2\42916_1.fw(272), 3\42916_1.fw(282), 4\42916_1.fw(290)

Version 1.5.0.4:

ID: 303355
Support of AutomationStudio 4.0
Support of AutomationStudio 4.0
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware:2\42916_1.fw(272), 3\42916_1.fw(282), 4\42916_1.fw(290)

Version 1.5.0.3:

ID: 287440
New feature
Discrepancy time maximum from 500ms to 10s increased.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 290260
Datasheet Version 1.50
Datasheet version 1.50 added in Html format
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 2\42916_1.fw(272), 3\42916_1.fw(282), 4\42916_1.fw(290)

Version 1.4.1.3:

ID: 284650
Release für kompatibles Safety Release 1.5
ID 284600

Parameter for backwards compatibility in description file changed
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 2\42916_1.fw(272), 3\42916_1.fw(282)

Version 1.4.1.1:

ID: 272230
Release for Safety Release 1.5
Release for Safety Release 1.5
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\42916_1.fw(272), 3\42916_1.fw(282)

Version 1.4.0.1:

ID: 225435
Safety Release 1.4
- SI: one can configure the channel that shall be used as pulse source for testpulse with mode "internal" (see manual)
- different levels for logger entires: "Info", "Warning" or "Error" (AR B3.05 required)
- logger entrieswith level "Info" or "Warning" are sent by only 1 of the 2 safety processors to reduce the number of messages
- X2X diagnostics data points (AR 3.08 required)
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 2\42916_1.fw(272), 3\42916_1.fw(282)

Version 1.2.1.0:

ID: 219630
erroneous discrepancy time error message
An erroneous discrepancy time error message could be generated at startup by the 2 channel evaluation if external devices areused that generate test pulses.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 2\42916_1.fw(272)

Version 1.2.0.3:

ID: 213430
changes in HWC
fixed typos of safety parameters
enabled for AR B2.96
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 2\42916_1.fw(271)

Version 1.2.0.0:

ID: 212845
first official release
first official release
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\42916_1.fw(272), 3\42916_1.fw(282)
Loading
Back to list

Please choose country and language

B&R Logo