DWL@DWL10000564487

Version Language
Operating System
Date
Size
Type Download
1.10.1.5 * 10/05/2018 2 MB EXE AS3.0_HW_X20SA4430.exe
Description V3.0 HW Upgrade (X20SA4430)

Revision information X20SA4430

Version 1.10.1.5:

ID: 585620
User configurable calculation of the input value during internal tests alsoin AS 3.x
User configurable calculation of the input value during internal tests alsoin AS 3.x
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 3\47285_1.fw(295), 4\47285_1.fw(301), 5\47285_1.fw(302), 6\47285_1.fw(322)

Version 1.10.1.1:

ID: 306540 / SupportID: 400096897
selected thresholds are transmited via acyclic registers
selected thresholds are transmited via acyclic registers
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 533025
Add blackout mode
Add blackout mode
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 533110
New channel for ConnectionValid
New channel for ConnectionValid
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 539120
Increased input range
The input range is extended to 500uA to 25mA.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 539125
User configurable calculation of the input value during internal tests
User configurable calculation of the input value during internal tests
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\47285_1.fw(295), 4\47285_1.fw(301), 5\47285_1.fw(302),6\47285_1.fw(322)

Version 1.10.0.2:

ID: 485110
Added coated type of module in help
Added coated type of module in help
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\47285_1.fw(295), 4\47285_1.fw(301), 5\47285_1.fw(302), 6\47285_1.fw(321)

Version 1.10.0.1:

ID: 470485
changed manual verion to 1.100
changed manual verion to 1.100
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 470495
Support of release 1.10 including openSAFETY 1.5
Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 3\47285_1.fw(295), 4\47285_1.fw(301), 5\47285_1.fw(302), 6\47285_1.fw(321)

Version 1.9.0.0:

ID: 404200
safety response time
The safety response time is now depending on the configured filter.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 3\47285_1.fw(295), 4\47285_1.fw(301), 5\47285_1.fw(302)

Version 1.7.0.1:

ID: 388320
internal Adjustments
internal Adjustments
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\47285_1.fw(295), 4\47285_1.fw(301)

Version 1.7.0.0:

ID: 370700
Improvement on shunttest
Now more values per shunt are measured and the mean values are compared. The shunttest can be disabled by the SafeDESIGNER.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 371495
changed manual verion to 1.70
changed manual verion to 1.70
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\47285_1.fw(295), 4\47285_1.fw(301)

Version 1.6.0.7:

ID: 339210
internal Adjustments
internal Adjustments
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\47285_1.fw(295)

Version 1.6.0.5:

ID: 335310 / Support ID: 400083263
unlock of SafeModule IDs > 300
SafeModule IDs up to 1023 are now unlocked
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\47285_1.fw(295)

Version 1.6.0.3:

ID: 332260
The module also supports SafetyRelease 1.7
Starting with this version, the module also supports SafetyRelease 1.7
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware:3\47285_1.fw(295)

Version 1.6.0.1:

ID: 328585
Correctionfor responsetimecalculator
Correction of parameters used for the calculation of the worstcase responsetime in Release 1.6 with the responsetimecalculator.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 3\47285_1.fw(295)

Version 1.6.0.0:

ID: 314075
Adaption of module configuration file release 1.6
Adaption of module configuration file release 1.6
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 3\47285_1.fw(295)

Version 1.5.0.4:

ID: 303345
Support of AutomationStudio 4.0
Support of AutomationStudio 4.0
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 3\47285_1.fw(295)

Version 1.5.0.0:

ID: 293985
First Official Release
First Official Release
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\47285_1.fw(295)
Loading
Back to list

Please choose country and language

B&R Logo