DWL@DWL10000344437

Version Language
Operating System
Date
Size
Type Download
1.6.0.0 * 06/14/2017 1 MB EXE AS3.0_HW_X20IF1086-2.exe
Description V3.0 HW Upgrade (X20IF1086-2)

Revision information X20IF1086-2

Version 1.6.0.0:

ID: 539760 / Support ID: 400204420
POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1
Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46165_0.pci(33543), 1\46165a0.epl(131)

Version 1.5.0.0:

ID: 503430
X20-Compact-S support
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 504210
Documentation updated
Version 1.12
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\46165_0.pci(32775), 1\46165a0.epl(128)

Version 1.3.0.0:

ID: 443855 / Support ID: 400154848
IP packets with multicast addresses not received by the POWERLINK interface
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46165_0.pci(32775), 1\46165a0.epl(128)

Version 1.2.0.0:

ID: 417930
Support Bonding feature
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 417935 / Support ID: 400135055
Support of Poll Response Chaining on iCN
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 424030 / Support ID: 400138730
POWERLINK V2: "Controlled node" mode
In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing ofthe input data on the controlled node.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 424105 / Support ID: 400150240
POWERLINK V2: "Controlled node" mode
After a POWERLINK manager failed, the controlled node sometimes registeredwith an incorrect NMT status in the ident response.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46165_0.pci(32519), 1\46165a0.epl(127)

Version 1.1.3.0:

ID: 358960
POWERLINK MN mode:
If "Multiplexing prescale" >= 9, then the input data of the multiplexed stations that were configured in the last "network cycle" were not transferred in certain configurations.
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes

ID: 359180 / Support ID: 400113446
POWERLINK V2 MN mode:
Asynchronous connection losses may occur as a result of high asynchronous loads on the POWERLINK network and high loads on the CPU.
This could maintain you to an error 32205 Timeout while writing par. via acyclic channel.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 360200
POWERLINK V1 MN mode
Error correction: Cyclic input data and net time toggle between the last two received values when CNs drop out.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 360255 / Support ID: -
POWERLINK V1 MN mode: "NettimeSoC" is not increased.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.1.2.0:

ID: 332430 / Support ID: 400092134
POWERLINK V1: If the "ActivateEthernet communication off" option is enabled, asynchronous POWERLINK communication fails in some circumstances.
The following configuration may causeasynchronous communication to fail:

- POWERLINK V1
- "Activate Ethernet communication off"
- POWERLINK CNs on the network that also support POWERLINK V2

This upgrade can be installed to resolve this problem. It isalso possible to set "Activate Ethernet communication" to "On".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 336695
POWERLINK V2 MN mode:
It was possible that an undefined state occurred during booting that causedthe interface to fail.
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes

ID: 337455 / Support ID: 400108118
POWERLINK V2 CN mode
It was possible that an undefined state occurred during booting that causedthe interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46165_0.pci(30725), 1\46165a0.epl(120)

Version 1.1.1.1:

ID: 314495
Bitmap changed
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\46165_0.pci(29700), 1\46165a0.epl(116)

Version 1.1.1.0:

ID: 293205 / Support ID: 400089167
Corrected position of the Node Switches
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46165_0.pci(29700), 1\46165a0.epl(116)

Version 1.1.0.0:

ID: 285965
POWERLINK V2 CN mode: Asynchronous packets lost when there is a large asynchronous load with large asynchronous frames.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 285980
Support of 'Multiple Asynchronous Send'
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 286015
POWERLINK V2: Large fluctuations of IEEE 1588 Nettime (used for safety logbook entries) during startup.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46165_0.pci(29699), 1\46165a0.epl(116)

Version 1.0.0.0:

ID: 246210
First version.
Channel description changed:No
Configuration description changed: No
Firmware changed: No
Firmware: 1\46165_0.pci(28674), 1\46165a0.epl(112)
Loading
Back to list

Please choose country and language

B&R Logo