DWL@DWL10000344433

Version Language
Operating System
Date
Size
Type Download
1.9.0.0 * 04/09/2021 2 MB EXE AS3.0_HW_X20IF1082.exe
Description V3.0 HW Upgrade (X20IF1082)

Revision information X20IF1082

Version 1.9.0.0:

ID: 688595
Error correction: DNA tree topologies not always started up correctly
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(17938), 1\7967_1.pci(17923), 1\7967a0.epl(70), 1\7967a1.epl(70)

Version 1.8.1.0:

ID: 698360
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7967_0.pci(17682), 1\7967_1.pci(17667), 1\7967a0.epl(69), 1\7967a1.epl(69)

Version 1.8.0.0:

ID: 687030
Support HW variant 1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(17682), 1\7967_1.pci(17667), 1\7967a0.epl(69), 1\7967a1.epl(69)

Version 1.7.0.0:

ID: 638640
Support HW variant 1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 679700
Module documentation revised
Data sheet V 2.25
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(17682), 1\7967_1.pci(17666), 1\7967a0.epl(69), 1\7967a1.epl(69)

Version 1.6.0.0:

ID: 596170
The combination Compact-SCPU with X20IF1082 and a CN with the setting "minimal latency" under "Optimization" did not work
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 597635
Module documentation revised
Data sheet V 2.23
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(17682), 1\7967a0.epl(69)

Version 1.5.0.0:

ID: 503420
X20-Compact-S support
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 504215
Dokumentation updated
Version 2.22
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(17170), 1\7967a0.epl(67)

Version 1.4.0.0:

ID: 430810
POWERLINK V2 operating mode: managing node
An error is causing higher transfer times on the PCI bus that are resultingin POWERLINK and I/O cycle time violations.
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(17170), 1\7967a0.epl(67)

Version 1.3.1.0:

ID: 428790 / Support ID: 400151182
POWERLINK V2: "Controlled node" mode
In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing of the input data on the controlled node.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(16914), 1\7967a0.epl(66)

Version 1.3.0.0:

ID: 419575
Support Bonding feature
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(16658), 1\7967a0.epl(65)

Version 1.2.4.1:

ID: 358950
POWERLINK MN mode:
If "Multiplexing prescale" >= 9, then the input data of the multiplexed stations that were configured in the last "network cycle" were not transferred in certainconfigurations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 359170 / Support ID: 400113446
POWERLINK V2 MN mode:
Asynchronous connection losses mayoccur as a result of high asynchronous loads on the POWERLINK network and high loads on the CPU.
This could maintain you to an error 32205 Timeout whilewriting par. via acyclic channel.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version1.2.3.0:

ID: 332420 / Support ID: 400092134
POWERLINK V1: If the "Activate Ethernet communication off" option is enabled, asynchronous POWERLINK communication fails in some circumstances.
The following configuration may cause asynchronous communication to fail:

- POWERLINK V1
- "Activate Ethernet communication off"
- POWERLINK CNs on the network that alsosupport POWERLINK V2

This upgrade can be installed to resolve this problem. It is also possible toset "Activate Ethernet communication" to "On".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 336700
POWERLINK V2 MN mode:
It was possible that an undefined state occurred during booting that causedthe interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 337460 / Support ID: 400108118
POWERLINK V2 CN mode
It was possible that an undefined state occurred during booting that causedthe interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(16145), 1\7967a0.epl(63)

Version 1.2.1.0:

ID: 285955
POWERLINK V2 CN mode: Asynchronouspackets lost when there is a large asynchronous load with large asynchronous frames.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 286010
POWERLINK V2: Large fluctuations of IEEE 1588 Nettime (used for safety logbook entries) duringstartup.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(15377), 1\7967a0.epl(60)

Version 1.2.0.2:

ID: 256785 / Support ID: 400057319
POWERLINK: In controlled node mode, the I/O mapping was not applied when the manager was restarted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 256905
POWERLINK: LinkOK data point added.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 256935
POWERLINK: The net time is not always transferred correctlyto the application.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265765
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265865
Warning 32168 "POWERLINK V2: Invalid frame format" on iCN with "Chaned Station" on the same network
Error correction: When an iCN is used in the same POWERLINK network with a"Chained Station", there may be warnings 32168 in the logger.
The reasonfor this warning is that the sync response frames that are used to measure the timing of the "Chained Station" are not recognized by the iCN.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265910
POWERLINK V2: If the the Ready-Flag was canceled on the network, the ModuleOK was not cleared.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(14864), 1\7967a0.epl(58)

Version 1.2.0.1:

ID: 205545
POWERLINK: LinkOK data point added.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(14608), 1\7967a0.epl(57)

Version 1.1.12.1:

ID: 232745 / Support ID: 400046576
Correction of interchanged LinkOK data points in AS IO mapping
Channel descriptionchanged: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(13327), 1\7967a0.epl(52)

Version 1.1.12.0:

ID: 230850
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(13327), 1\7967a0.epl(52)

Version 1.1.9.0:

ID: 220445
POWERLINK V2: Boot behavior improved
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(13071), 1\7967a0.epl(51)

Version 1.1.8.0:

ID: 209995
CN mode: Various error corrections made.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(12047), 1\7967a0.epl(47)

Version 1.1.7.0:

ID: 206920
New POWERLINK firmware V45 and basis firmware V15
POWERLINK V2 CN mode:
- Frequent MN failures result in CPU going into Service mode.
- The PollResponse data from multiplexed stations are now updated in every POWERLINK cycle.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(11535), 1\7967a0.epl(45)

Version 1.1.6.0:

ID: 196605
New POWERLINK V1/V2 firmware V44
CN mode: Various error corrections made.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(11278), 1\7967a0.epl(44)

Version 1.1.5.1:

ID: 191760
New POWERLINK V1/V2 Firmware V42
- Error correction for POWERLINK V2: After network disturbances, failed stations were left out of cyclic traffic.
- Error correction POWERLINK V2 CN mode: Failure of a SoC resulted immediately in incorrect failure detection by manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(10766), 1\7967a0.epl(42)

Version 1.1.4.0:

ID: 185605
New POWERLINK V1/V2 firmware V39 and basis firmware V14
- Error correction for POWERLINK V2: Certain configurations may cause multiplexedstations to fail.
- Error correction for POWERLINK V2: An error while switching the alternating buffer caused old input data to be resent. (This erroronly occurred with upgrade 1.1.3.0.)
- Error correction: In configurations with a large amount of I/O data, incorrect input data was sent.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(9998), 1\7967a0.epl(39)

Version 1.1.3.0:

ID: 182077
New diagnostic data points
New diagnostic data points : Serial number, Module ID, Hardware variant, Firmware version
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 182080
New POWERLINK V1/V2firmware V38 and basis firmware V13
- Error correction for POWERLINK V2:Parameter "CycleIdleTime" was not calculated correctly.
- Error correction: ModbusTCP on POWERLINK interfaces was not working.
- Improved stability for network disturbances.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(9741), 1\7967a0.epl(38)

Version 1.1.2.0:

ID: 178035
New POWERLINK V1/V2 firmware V37 and base firmware V12
Error corrections:
- In large networks, ring redundancy may not work in some circumstances.
- POWERLINK V2 CN mode: Various error corrections made.
- Asynchronous scheduler: The host has only sent an asynchronous frame in max. every second cycle.
- POWERLILNK V2: Asynchronous frames can now be received withthe Powerlink library starting with channel >= 0x20 (previously starting with0xA0).
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(9484), 1\7967a0.epl(37)

Version 1.1.1.0:

ID: 173345
New POWERLINK firmware V36
Error correction:
- When using an I/O prescaler > 1, in certain circumstances the old input data for the station is provided to the application.

Changes - POWERLINK V2:
- The poll response from the manager is now sent at the beginning of the POWERLINK cycle.
- From now on,stations are addressed with poll requests starting in status "PreOperational 2".
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(9227), 1\7967a0.epl(36)

Version 1.1.0.0:

ID: 170740
Performance improvement- POWERLINK manager
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(8971), 1\7967a0.epl(35)

Version 1.0.5.0:

ID: 165855
New POWERLINK V1/V2 Firmware V34
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(8714), 1\7967a0.epl(34)

Version 1.0.4.0:

ID: 165495
New POWERLINK V1/V2 Firmware V33
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(8458), 1\7967a0.epl(33)

Version 1.0.3.0:

ID: 164810
New POWERLINK V1/V2 Firmware V31
- Optimizations for EPL V2 startupcarried out.
- Nettime IEEE 1588 for EPL V2 implemented.
- From nowon, the asynchronous scheduler will handle asynchronous requests based on their priority.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(7946), 1\7967a0.epl(31)

Version 1.0.2.0:

ID: 163835
New Base Firmware V10
Error correction: problems when booting
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(7690), 1\7967a0.epl(30)

Version 1.0.1.0:

ID: 160765
New POWERLINK V1/V2 Firmware V30
In "ControlledNode" mode, the following errors may occur:
- With heavy asynchronous loads, asynchronous TX packets may be lost.
- Collisions on the network cancause the station to stop receiving Ethernetpackets.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(7689), 1\7967a0.epl(30)
Version Language
Operating System
Date
Size
Type Download
1.8.0.0 * 05/06/2020 2 MB EXE AS3.0_HW_X20IF1082.exe
Description V3.0 HW Upgrade (X20IF1082)

Revision information X20IF1082

Version 1.8.0.0:

ID: 687030
Support HW variant 1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(17682), 1\7967_1.pci(17667), 1\7967a0.epl(69), 1\7967a1.epl(69)

Version 1.7.0.0:

ID: 638640
Support HW variant 1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 679700
Module documentation revised
Data sheet V 2.25
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(17682), 1\7967_1.pci(17666), 1\7967a0.epl(69), 1\7967a1.epl(69)

Version 1.6.0.0:

ID: 596170
The combination Compact-S CPU with X20IF1082 and a CN with the setting "minimal latency" under "Optimization" did not work
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 597635
Module documentation revised
Data sheet V 2.23
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(17682), 1\7967a0.epl(69)

Version 1.5.0.0:

ID: 503420
X20-Compact-S support
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 504215
Dokumentation updated
Version 2.22
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No
Firmware: 1\7967_0.pci(17170), 1\7967a0.epl(67)

Version 1.4.0.0:

ID: 430810
POWERLINK V2 operating mode: managing node
An error is causing higher transfer times on the PCI bus that are resultingin POWERLINK and I/O cycle time violations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(17170), 1\7967a0.epl(67)

Version 1.3.1.0:

ID: 428790 / Support ID: 400151182
POWERLINK V2: "Controlled node" mode
In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing of the input data on the controlled node.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(16914), 1\7967a0.epl(66)

Version 1.3.0.0:

ID: 419575
Support Bonding feature
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(16658), 1\7967a0.epl(65)

Version 1.2.4.1:

ID: 358950
POWERLINK MN mode:
If "Multiplexing prescale" >= 9, then the input data of the multiplexed stations that were configured in the last "network cycle" were not transferred in certain configurations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 359170 / Support ID: 400113446
POWERLINK V2 MN mode:
Asynchronous connection lossesmay occur as a result of high asynchronous loads on the POWERLINK network andhigh loads on the CPU.
This could maintain you to an error 32205 Timeout while writing par. via acyclic channel.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.2.3.0:

ID: 332420 / Support ID: 400092134
POWERLINK V1: If the "Activate Ethernet communication off" option is enabled, asynchronous POWERLINK communication fails in some circumstances.
The following configuration may cause asynchronous communication to fail:

- POWERLINK V1
-"Activate Ethernet communication off"
- POWERLINK CNs on the network that also support POWERLINK V2

This upgrade can be installed to resolve thisproblem. It is also possible to set "Activate Ethernet communication" to "On".
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes

ID: 336700
POWERLINK V2 MN mode:
It was possible that an undefined state occurred during booting that causedthe interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 337460 / Support ID: 400108118
POWERLINK V2 CN mode
It was possible that an undefined state occurred during booting that causedthe interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(16145), 1\7967a0.epl(63)

Version 1.2.1.0:

ID: 285955
POWERLINK V2 CN mode: Asynchronous packets lost when there is a large asynchronous load with large asynchronous frames.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 286010
POWERLINK V2: Large fluctuations of IEEE 1588 Nettime (used for safety logbook entries) during startup.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(15377),1\7967a0.epl(60)

Version 1.2.0.2:

ID: 256785 / Support ID: 400057319
POWERLINK: In controlled node mode, the I/O mapping was not applied when the manager was restarted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 256905
POWERLINK: LinkOK data point added.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 256935
POWERLINK: The net time is not always transferred correctly to the application.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265765
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265865
Warning 32168 "POWERLINK V2: Invalid frame format" on iCN with "Chaned Station" on the same network
Error correction: When an iCN is used in the same POWERLINK network with a "Chained Station", there may be warnings 32168 in the logger.
The reason for this warning is that the sync response frames that are used to measure the timing of the "Chained Station" are not recognized by the iCN.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265910
POWERLINK V2: If the the Ready-Flag was canceled on the network, the ModuleOK was not cleared.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(14864), 1\7967a0.epl(58)

Version 1.2.0.1:

ID: 205545
POWERLINK: LinkOK data point added.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(14608), 1\7967a0.epl(57)

Version 1.1.12.1:

ID: 232745 / Support ID: 400046576
Correction of interchanged LinkOK data points in AS IO mapping
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(13327), 1\7967a0.epl(52)

Version 1.1.12.0:

ID: 230850
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(13327), 1\7967a0.epl(52)

Version 1.1.9.0:

ID:220445
POWERLINK V2: Boot behavior improved
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(13071), 1\7967a0.epl(51)

Version 1.1.8.0:

ID: 209995
CN mode: Various error corrections made.
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(12047), 1\7967a0.epl(47)

Version 1.1.7.0:

ID: 206920
New POWERLINK firmware V45 and basis firmware V15
POWERLINK V2 CN mode:
- Frequent MN failures result in CPU going into Service mode.
- The PollResponse data from multiplexed stations are now updated in every POWERLINK cycle.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(11535), 1\7967a0.epl(45)

Version 1.1.6.0:

ID: 196605
New POWERLINK V1/V2 firmware V44
CN mode: Various error corrections made.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(11278), 1\7967a0.epl(44)

Version 1.1.5.1:

ID: 191760
New POWERLINK V1/V2 Firmware V42
- Error correction for POWERLINK V2: After network disturbances, failed stations were left out of cyclic traffic.
- Error correction POWERLINK V2 CN mode: Failure of a SoC resulted immediatelyin incorrect failure detection by manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(10766), 1\7967a0.epl(42)

Version 1.1.4.0:

ID: 185605
New POWERLINK V1/V2 firmware V39 and basis firmware V14
- Error correction for POWERLINK V2: Certain configurations may cause multiplexed stations to fail.
- Error correction for POWERLINK V2: An error while switching the alternating buffer caused old input data to be resent. (This error only occurred with upgrade 1.1.3.0.)
- Error correction: In configurations with a large amount of I/O data, incorrect input data was sent.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(9998), 1\7967a0.epl(39)

Version 1.1.3.0:

ID: 182077
New diagnostic data points
New diagnostic data points : Serial number, Module ID, Hardware variant, Firmware version
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 182080
New POWERLINK V1/V2 firmware V38 and basis firmware V13
- Error correction for POWERLINKV2: Parameter "CycleIdleTime" was not calculated correctly.
- Error correction: ModbusTCP on POWERLINK interfaces was not working.
- Improved stability for network disturbances.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(9741), 1\7967a0.epl(38)

Version 1.1.2.0:

ID: 178035
New POWERLINK V1/V2 firmware V37 and base firmware V12
Error corrections:
- In large networks, ring redundancy may not work in some circumstances.
- POWERLINK V2 CN mode: Various error corrections made.
- Asynchronous scheduler: The host has only sent an asynchronous frame in max. every second cycle.
- POWERLILNK V2: Asynchronous frames can now be received with the Powerlinklibrary starting with channel >= 0x20 (previously starting with 0xA0).
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(9484), 1\7967a0.epl(37)

Version 1.1.1.0:

ID: 173345
New POWERLINK firmware V36
Error correction:
- When using an I/O prescaler > 1, in certain circumstances the old input data for the station is provided to the application.

Changes - POWERLINK V2:
- The poll response from the manager is now sent at the beginning of the POWERLINK cycle.
- From nowon, stations are addressed with poll requests starting in status "PreOperational 2".
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(9227), 1\7967a0.epl(36)

Version 1.1.0.0:

ID: 170740
Performance improvement - POWERLINK manager
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(8971), 1\7967a0.epl(35)

Version 1.0.5.0:

ID: 165855
New POWERLINK V1/V2 Firmware V34
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(8714), 1\7967a0.epl(34)

Version 1.0.4.0:

ID: 165495
New POWERLINK V1/V2 Firmware V33
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(8458), 1\7967a0.epl(33)

Version 1.0.3.0:

ID: 164810
New POWERLINK V1/V2 Firmware V31
- Optimizations for EPL V2 startup carried out.
- Nettime IEEE 1588 for EPL V2 implemented.
- Fromnow on, the asynchronous scheduler will handle asynchronous requests based ontheir priority.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(7946), 1\7967a0.epl(31)

Version 1.0.2.0:

ID: 163835
New Base Firmware V10
Error correction: problems when booting
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(7690), 1\7967a0.epl(30)

Version 1.0.1.0:

ID: 160765
New POWERLINK V1/V2 Firmware V30
In "Controlled Node" mode, the following errors may occur:
- With heavy asynchronous loads, asynchronous TX packets may be lost.
- Collisions on the networkcan cause the station to stop receiving Ethernetpackets.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(7689), 1\7967a0.epl(30)
Version Language
Operating System
Date
Size
Type Download
1.7.0.0 * 04/03/2020 2 MB EXE AS3.0_HW_X20IF1082.exe
Description V3.0 HW Upgrade (X20IF1082)

Revision information X20IF1082

Version 1.7.0.0:

ID: 638640
Support HW variant 1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 679700
Module documentation revised
Data sheet V 2.25
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(17682), 1\7967_1.pci(17666), 1\7967a0.epl(69), 1\7967a1.epl(69)

Version 1.6.0.0:

ID: 596170
The combination Compact-S CPU with X20IF1082 and a CN with the setting "minimal latency" under "Optimization" did not work
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 597635
Module documentation revised
Data sheet V 2.23
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(17682), 1\7967a0.epl(69)

Version 1.5.0.0:

ID: 503420
X20-Compact-S support
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 504215
Dokumentation updated
Version 2.22
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(17170), 1\7967a0.epl(67)

Version 1.4.0.0:

ID: 430810
POWERLINK V2 operating mode: managing node
An error is causing higher transfer times on the PCI bus that are resultingin POWERLINK and I/O cycle time violations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(17170),1\7967a0.epl(67)

Version 1.3.1.0:

ID: 428790 / Support ID: 400151182
POWERLINK V2: "Controlled node" mode
In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing of the input data on the controlled node.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(16914), 1\7967a0.epl(66)

Version 1.3.0.0:

ID: 419575
Support Bonding feature
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(16658), 1\7967a0.epl(65)

Version 1.2.4.1:

ID: 358950
POWERLINK MN mode:
If "Multiplexing prescale" >= 9, then the input data of the multiplexed stations that were configured in the last "network cycle" were not transferred in certain configurations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 359170 / Support ID: 400113446
POWERLINK V2 MN mode:
Asynchronous connection losses may occur as a result of high asynchronous loads on the POWERLINK network and high loads on the CPU.
This could maintain you to an error 32205 Timeout while writing par. via acyclic channel.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.2.3.0:

ID: 332420 /Support ID: 400092134
POWERLINK V1: If the "Activate Ethernet communication off" option is enabled, asynchronous POWERLINK communication fails in somecircumstances.
The following configuration may cause asynchronous communication to fail:

- POWERLINK V1
- "Activate Ethernet communication off"
- POWERLINK CNs on the network that also support POWERLINK V2

This upgrade can be installed to resolve this problem. It is also possible toset "Activate Ethernet communication" to "On".
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes

ID: 336700
POWERLINK V2 MN mode:
It was possible that an undefined state occurred during booting that causedthe interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 337460 / Support ID: 400108118
POWERLINKV2 CN mode
It was possible that an undefined state occurred during booting that causedthe interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(16145), 1\7967a0.epl(63)

Version 1.2.1.0:

ID:285955
POWERLINK V2 CN mode: Asynchronous packets lost when there is a large asynchronous load with large asynchronous frames.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 286010
POWERLINK V2: Large fluctuations of IEEE 1588 Nettime (used for safety logbook entries) during startup.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(15377), 1\7967a0.epl(60)

Version 1.2.0.2:

ID: 256785 / Support ID: 400057319
POWERLINK: In controlled node mode, the I/O mapping was not applied when the manager was restarted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 256905
POWERLINK: LinkOK data point added.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 256935
POWERLINK: The net time is not always transferred correctly to the application.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265765
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265865
Warning 32168 "POWERLINK V2: Invalid frame format" on iCN with "Chaned Station" on the same network
Error correction: When an iCN is used in the same POWERLINK network with a "Chained Station", there may be warnings 32168 in the logger.
The reason for this warning is that the sync response frames that are used to measure the timing of the "Chained Station" are not recognized by the iCN.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265910
POWERLINK V2: If the the Ready-Flag was canceled on the network, theModuleOK was not cleared.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(14864), 1\7967a0.epl(58)

Version 1.2.0.1:

ID: 205545
POWERLINK: LinkOK data point added.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(14608), 1\7967a0.epl(57)

Version 1.1.12.1:

ID: 232745 / Support ID: 400046576
Correction of interchanged LinkOK data points in AS IO mapping
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(13327), 1\7967a0.epl(52)

Version 1.1.12.0:

ID: 230850
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(13327), 1\7967a0.epl(52)

Version 1.1.9.0:

ID: 220445
POWERLINK V2: Boot behavior improved
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(13071), 1\7967a0.epl(51)

Version 1.1.8.0:

ID: 209995
CN mode: Various error corrections made.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(12047), 1\7967a0.epl(47)

Version 1.1.7.0:

ID: 206920
New POWERLINK firmware V45 and basis firmware V15
POWERLINK V2 CN mode:
- Frequent MN failures result in CPU going into Service mode.
-The PollResponse data from multiplexed stations are now updated in every POWERLINK cycle.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(11535), 1\7967a0.epl(45)

Version 1.1.6.0:

ID: 196605
New POWERLINK V1/V2 firmware V44
CN mode: Various error corrections made.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(11278), 1\7967a0.epl(44)

Version 1.1.5.1:

ID: 191760
New POWERLINK V1/V2 Firmware V42
- Error correction for POWERLINK V2: After network disturbances, failed stations were left out of cyclic traffic.
- Error correction POWERLINK V2 CN mode: Failure of a SoC resulted immediately in incorrect failure detection by manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(10766), 1\7967a0.epl(42)

Version 1.1.4.0:

ID: 185605
New POWERLINK V1/V2 firmware V39 and basis firmware V14
- Error correction for POWERLINK V2: Certain configurations may cause multiplexed stations to fail.
- Errorcorrection for POWERLINK V2: An error while switching the alternating buffer caused old input data to be resent. (This error only occurred with upgrade 1.1.3.0.)
- Error correction: In configurations with a large amount of I/O data, incorrect input data was sent.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware:1\7967_0.pci(9998), 1\7967a0.epl(39)

Version 1.1.3.0:

ID: 182077
New diagnostic data points
New diagnostic data points : Serial number, Module ID, Hardware variant, Firmware version
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 182080
New POWERLINK V1/V2 firmware V38 and basis firmware V13
- Error correction for POWERLINK V2: Parameter "CycleIdleTime" was not calculated correctly.
- Error correction: ModbusTCP on POWERLINK interfaces was not working.
- Improved stability for network disturbances.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(9741), 1\7967a0.epl(38)

Version 1.1.2.0:

ID: 178035
New POWERLINK V1/V2 firmware V37 and base firmware V12
Error corrections:
- In large networks, ring redundancy may not work in some circumstances.
- POWERLINK V2 CN mode:Various error corrections made.
- Asynchronous scheduler: The host has only sent an asynchronous frame in max. every second cycle.
- POWERLILNK V2: Asynchronous frames can now be received with the Powerlinklibrary startingwith channel >= 0x20 (previously starting with 0xA0).
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(9484), 1\7967a0.epl(37)

Version 1.1.1.0:

ID: 173345
New POWERLINK firmware V36
Error correction:
- When using an I/O prescaler > 1, in certain circumstances the old inputdata for the station is provided to the application.

Changes - POWERLINK V2:
- The poll response from the manager is now sent at the beginning of the POWERLINK cycle.
- From now on, stations are addressed with poll requests starting in status"PreOperational 2".
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(9227), 1\7967a0.epl(36)

Version 1.1.0.0:

ID: 170740
Performance improvement - POWERLINK manager
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(8971), 1\7967a0.epl(35)

Version 1.0.5.0:

ID: 165855
New POWERLINK V1/V2 Firmware V34
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(8714), 1\7967a0.epl(34)

Version 1.0.4.0:

ID: 165495
New POWERLINK V1/V2 Firmware V33
Channel description changed: No
Configuration description changed:No
Firmware changed: No
Firmware: 1\7967_0.pci(8458), 1\7967a0.epl(33)

Version 1.0.3.0:

ID: 164810
New POWERLINK V1/V2 Firmware V31
- Optimizations for EPL V2 startup carried out.
- Nettime IEEE 1588 for EPL V2 implemented.
- From now on, the asynchronous schedulerwill handle asynchronous requests based on their priority.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(7946), 1\7967a0.epl(31)

Version 1.0.2.0:

ID: 163835
New Base Firmware V10
Error correction: problems when booting
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(7690), 1\7967a0.epl(30)

Version 1.0.1.0:

ID: 160765
New POWERLINK V1/V2 Firmware V30
In "Controlled Node" mode, the following errors may occur:
- With heavy asynchronous loads, asynchronous TX packets may be lost.
- Collisions on the network can cause the station to stop receiving Ethernet packets.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(7689), 1\7967a0.epl(30)
Version Language
Operating System
Date
Size
Type Download
1.6.0.0 * 08/24/2018 2 MB EXE AS3.0_HW_X20IF1082.exe
Description V3.0 HW Upgrade (X20IF1082)

Revision information X20IF1082

Version 1.6.0.0:

ID: 596170
The combination Compact-S CPU with X20IF1082 and a CN with the setting "minimal latency" under "Optimization" did not work
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 597635
Module documentation revised
Data sheet V 2.23
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(17682), 1\7967a0.epl(69)

Version 1.5.0.0:

ID: 503420
X20-Compact-S support
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 504215
Dokumentation updated
Version 2.22
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(17170), 1\7967a0.epl(67)

Version 1.4.0.0:

ID: 430810
POWERLINK V2 operating mode: managing node
An error is causing higher transfer times on the PCI bus that are resultingin POWERLINK and I/O cycle time violations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(17170), 1\7967a0.epl(67)

Version 1.3.1.0:

ID: 428790 / Support ID: 400151182
POWERLINK V2: "Controlled node" mode
In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing of the input data on the controlled node.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(16914), 1\7967a0.epl(66)

Version 1.3.0.0:

ID: 419575
Support Bonding feature
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(16658), 1\7967a0.epl(65)

Version 1.2.4.1:

ID: 358950
POWERLINK MN mode:
If "Multiplexing prescale" >= 9, then the input data of the multiplexed stations that were configured in the last "network cycle" were not transferred in certain configurations.
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes

ID: 359170 / Support ID: 400113446
POWERLINK V2 MN mode:
Asynchronous connection losses may occur as a result of high asynchronous loads on the POWERLINK network and high loads on the CPU.
This could maintain you to an error 32205 Timeout while writing par. via acyclic channel.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.2.3.0:

ID: 332420 / Support ID: 400092134
POWERLINK V1: If the "Activate Ethernet communication off" option is enabled, asynchronous POWERLINK communication fails in some circumstances.
The following configuration may cause asynchronous communication to fail:

- POWERLINK V1
- "Activate Ethernetcommunication off"
- POWERLINK CNs on the network that also support POWERLINK V2

This upgrade can be installed to resolve this problem. It is also possible toset "Activate Ethernet communication" to "On".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 336700
POWERLINK V2 MN mode:
It was possible that an undefined state occurred during booting that causedthe interface tofail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 337460 / Support ID: 400108118
POWERLINK V2 CN mode
It was possible that an undefined state occurred during booting that causedthe interface to fail.
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes
Firmware: 1\7967_0.pci(16145), 1\7967a0.epl(63)

Version 1.2.1.0:

ID: 285955
POWERLINK V2 CN mode: Asynchronous packets lost when there is a large asynchronous load with large asynchronous frames.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 286010
POWERLINK V2: Large fluctuations of IEEE 1588 Nettime (used for safety logbook entries) during startup.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(15377), 1\7967a0.epl(60)

Version 1.2.0.2:

ID: 256785 / Support ID: 400057319
POWERLINK: In controlled node mode, the I/O mapping was not applied when the managerwas restarted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 256905
POWERLINK: LinkOK data point added.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 256935
POWERLINK: The net time is not always transferred correctly to the application.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265765
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265865
Warning 32168 "POWERLINK V2: Invalid frame format" on iCN with "Chaned Station" on the same network
Error correction: When an iCN is used in the same POWERLINK network with a "Chained Station", there may be warnings 32168 in the logger.
The reason for this warning is that the sync response frames that are used to measure the timing of the"Chained Station" are not recognized by the iCN.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265910
POWERLINK V2: If the the Ready-Flag was canceled on the network, the ModuleOK was not cleared.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(14864), 1\7967a0.epl(58)

Version 1.2.0.1:

ID: 205545
POWERLINK: LinkOK data point added.
Channel descriptionchanged: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(14608), 1\7967a0.epl(57)

Version 1.1.12.1:

ID: 232745 / Support ID: 400046576
Correction of interchanged LinkOK data points in AS IO mapping
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(13327), 1\7967a0.epl(52)

Version 1.1.12.0:

ID: 230850
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(13327), 1\7967a0.epl(52)

Version 1.1.9.0:

ID: 220445
POWERLINK V2: Boot behavior improved
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(13071), 1\7967a0.epl(51)

Version 1.1.8.0:

ID: 209995
CN mode: Various error corrections made.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(12047), 1\7967a0.epl(47)

Version 1.1.7.0:

ID: 206920
New POWERLINK firmware V45 and basis firmware V15
POWERLINK V2 CN mode:
- Frequent MN failures result in CPU going into Service mode.
- The PollResponse data from multiplexed stations are now updated in every POWERLINK cycle.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(11535), 1\7967a0.epl(45)

Version 1.1.6.0:

ID: 196605
New POWERLINK V1/V2 firmware V44
CN mode: Various error corrections made.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(11278), 1\7967a0.epl(44)

Version 1.1.5.1:

ID: 191760
New POWERLINK V1/V2 Firmware V42
- Error correction for POWERLINK V2: After network disturbances, failed stations were left out of cyclic traffic.
- Error correction POWERLINK V2 CN mode: Failure of a SoC resulted immediately in incorrect failure detection by manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(10766), 1\7967a0.epl(42)

Version 1.1.4.0:

ID: 185605
New POWERLINK V1/V2 firmware V39 and basis firmware V14
- Error correctionfor POWERLINK V2: Certain configurations may cause multiplexed stations to fail.
- Error correction for POWERLINK V2: An error while switching the alternating buffer caused old input data to be resent. (This error only occurred with upgrade 1.1.3.0.)
- Error correction: In configurations with a largeamount of I/O data, incorrect input data was sent.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(9998), 1\7967a0.epl(39)

Version 1.1.3.0:

ID: 182077
New diagnostic data points
New diagnostic data points : Serial number, Module ID, Hardware variant, Firmware version
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 182080
New POWERLINK V1/V2 firmware V38 and basis firmware V13
- Error correction for POWERLINK V2: Parameter "CycleIdleTime" was not calculated correctly.
- Error correction: ModbusTCP on POWERLINK interfaces was not working.
- Improved stability for network disturbances.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(9741), 1\7967a0.epl(38)

Version 1.1.2.0:

ID: 178035
New POWERLINKV1/V2 firmware V37 and base firmware V12
Error corrections:
- In large networks, ring redundancy may not work in some circumstances.
- POWERLINK V2 CN mode: Various error corrections made.
- Asynchronous scheduler: The host has only sent an asynchronous frame in max. every second cycle.
- POWERLILNK V2: Asynchronous frames can now be received with the Powerlinklibrary starting with channel >= 0x20 (previously starting with 0xA0).
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(9484), 1\7967a0.epl(37)

Version 1.1.1.0:

ID: 173345
New POWERLINK firmware V36
Error correction:
- When using an I/O prescaler > 1, in certain circumstances the old input data for the station is provided to the application.

Changes - POWERLINK V2:
- The poll response from the manager is now sent at the beginning of the POWERLINK cycle.
- From now on, stations are addressed with poll requests starting in status"PreOperational 2".
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(9227), 1\7967a0.epl(36)

Version 1.1.0.0:

ID: 170740
Performance improvement - POWERLINK manager
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(8971), 1\7967a0.epl(35)

Version 1.0.5.0:

ID: 165855
New POWERLINK V1/V2 Firmware V34
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(8714), 1\7967a0.epl(34)

Version 1.0.4.0:

ID: 165495
New POWERLINK V1/V2 Firmware V33
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(8458), 1\7967a0.epl(33)

Version 1.0.3.0:

ID: 164810
New POWERLINK V1/V2 Firmware V31
- Optimizations for EPL V2 startup carried out.
- Nettime IEEE 1588 for EPL V2 implemented.
- From now on, the asynchronous scheduler will handle asynchronous requestsbased on their priority.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(7946), 1\7967a0.epl(31)

Version 1.0.2.0:

ID: 163835
New Base Firmware V10
Error correction: problems when booting
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(7690), 1\7967a0.epl(30)

Version 1.0.1.0:

ID: 160765
New POWERLINK V1/V2 Firmware V30
In "Controlled Node" mode, the following errors may occur:
- With heavy asynchronous loads, asynchronous TX packets may be lost.
- Collisions on the network can cause the station to stop receiving Ethernet packets.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(7689), 1\7967a0.epl(30)
Version Language
Operating System
Date
Size
Type Download
1.5.0.0 * 02/16/2017 2 MB EXE AS3.0_HW_X20IF1082.exe
Description V3.0 HW Upgrade (X20IF1082)

Revision information X20IF1082

Version 1.5.0.0:

ID: 503420
X20-Compact-S support
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 504215
Dokumentation updated
Version 2.22
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(17170), 1\7967a0.epl(67)

Version 1.4.0.0:

ID: 430810
POWERLINK V2 operating mode: managing node
An error is causing higher transfer times on the PCI bus that are resultingin POWERLINK and I/O cycle time violations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(17170), 1\7967a0.epl(67)

Version 1.3.1.0:

ID: 428790 / Support ID: 400151182
POWERLINK V2: "Controlled node" mode
In networks with heavy SoC jitter, the dropping out ofan SoC sometimes caused a permanent freezing of the input data on the controlled node.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(16914), 1\7967a0.epl(66)

Version 1.3.0.0:

ID: 419575
Support Bondingfeature
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(16658), 1\7967a0.epl(65)

Version 1.2.4.1:

ID: 358950
POWERLINK MN mode:
If "Multiplexing prescale" >= 9, then the input data of the multiplexed stations that were configured in the last "network cycle" were not transferred in certain configurations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 359170 / Support ID: 400113446
POWERLINK V2 MN mode:
Asynchronous connection losses may occur as a result of high asynchronous loads on the POWERLINKnetwork and high loads on the CPU.
This could maintain you to an error 32205 Timeout while writing par. via acyclic channel.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.2.3.0:

ID: 332420 / Support ID: 400092134
POWERLINK V1: If the "Activate Ethernet communication off" option is enabled, asynchronous POWERLINK communication fails in some circumstances.
The following configuration may cause asynchronous communication to fail:

- POWERLINK V1
- "Activate Ethernet communication off"
- POWERLINK CNs on the network that also support POWERLINK V2

This upgrade can be installed to resolve this problem. It is also possible toset "Activate Ethernet communication" to "On".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 336700
POWERLINK V2 MN mode:
It was possible that an undefined state occurred during booting that causedthe interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 337460 / Support ID: 400108118
POWERLINK V2 CN mode
It was possible that an undefined state occurred during booting that causedthe interface tofail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(16145), 1\7967a0.epl(63)

Version 1.2.1.0:

ID: 285955
POWERLINK V2 CN mode: Asynchronous packets lost when there is a large asynchronous load with large asynchronous frames.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 286010
POWERLINK V2: Large fluctuations of IEEE 1588 Nettime (used for safety logbookentries) during startup.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(15377), 1\7967a0.epl(60)

Version 1.2.0.2:

ID: 256785 / Support ID: 400057319
POWERLINK: In controlled node mode, the I/O mapping was not applied when the manager was restarted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 256905
POWERLINK: LinkOK data point added.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 256935
POWERLINK: The net time is not always transferred correctly to the application.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID:265765
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265865
Warning32168 "POWERLINK V2: Invalid frame format" on iCN with "Chaned Station" on the same network
Error correction: When an iCN is used in the same POWERLINK network with a "Chained Station", there may be warnings 32168 in the logger.
The reason for this warning is that the sync response frames that are used to measure the timing of the "Chained Station" are not recognized by the iCN.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265910
POWERLINK V2: If the the Ready-Flag was canceled on the network, the ModuleOK was not cleared.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(14864), 1\7967a0.epl(58)

Version 1.2.0.1:

ID: 205545
POWERLINK: LinkOK data point added.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(14608), 1\7967a0.epl(57)

Version 1.1.12.1:

ID: 232745 / Support ID: 400046576
Correction of interchanged LinkOK data points in AS IO mapping
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(13327), 1\7967a0.epl(52)

Version 1.1.12.0:

ID: 230850
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(13327), 1\7967a0.epl(52)

Version 1.1.9.0:

ID: 220445
POWERLINK V2: Boot behavior improved
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(13071), 1\7967a0.epl(51)

Version 1.1.8.0:

ID: 209995
CN mode: Various error corrections made.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(12047), 1\7967a0.epl(47)

Version 1.1.7.0:

ID: 206920
New POWERLINK firmware V45 and basis firmware V15
POWERLINK V2 CN mode:
- Frequent MN failures result in CPU going into Service mode.
- The PollResponse data from multiplexed stations are now updated in every POWERLINK cycle.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(11535), 1\7967a0.epl(45)

Version1.1.6.0:

ID: 196605
New POWERLINK V1/V2 firmware V44
CN mode: Various error corrections made.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7967_0.pci(11278), 1\7967a0.epl(44)

Version 1.1.5.1:

ID: 191760
New POWERLINK V1/V2 Firmware V42
- Error correction for POWERLINK V2: After network disturbances, failed stations were left out of cyclic traffic.
- Error correction POWERLINK V2 CN mode: Failure of a SoC resultedimmediately in incorrect failure detection by manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(10766), 1\7967a0.epl(42)

Version 1.1.4.0:

ID: 185605
New POWERLINK V1/V2 firmware V39 and basis firmware V14
- Error correction for POWERLINK V2: Certain configurations may cause multiplexed stations to fail.
- Error correction for POWERLINK V2: An error while switching the alternating buffer caused old input data to be resent. (This error only occurred with upgrade 1.1.3.0.)
- Error correction:In configurations with a large amount of I/O data, incorrect input data was sent.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(9998), 1\7967a0.epl(39)

Version 1.1.3.0:

ID: 182077
New diagnostic data points
New diagnostic data points : Serial number, Module ID, Hardware variant, Firmware version
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 182080
NewPOWERLINK V1/V2 firmware V38 and basis firmware V13
- Error correction for POWERLINK V2: Parameter "CycleIdleTime" was not calculated correctly.
- Error correction: ModbusTCP on POWERLINK interfaces was not working.
- Improved stability for network disturbances.
Channel description changed:No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(9741), 1\7967a0.epl(38)

Version 1.1.2.0:

ID: 178035
New POWERLINK V1/V2 firmware V37 and base firmware V12
Error corrections:
- In large networks, ring redundancy may not work in some circumstances.
- POWERLINK V2 CN mode: Various error corrections made.
- Asynchronous scheduler: The host has only sent an asynchronous frame in max. every second cycle.
- POWERLILNK V2: Asynchronous frames can now be received with the Powerlinklibrary starting with channel >= 0x20 (previously starting with 0xA0).
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(9484), 1\7967a0.epl(37)

Version 1.1.1.0:

ID: 173345
NewPOWERLINK firmware V36
Error correction:
- When using an I/O prescaler > 1, in certain circumstances the old input data for the station is provided to the application.

Changes - POWERLINK V2:
- The poll response from the manager is now sent at the beginning of the POWERLINK cycle.
- From now on, stations are addressed with poll requests starting in status"PreOperational 2".
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(9227), 1\7967a0.epl(36)

Version 1.1.0.0:

ID: 170740
Performance improvement - POWERLINK manager
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(8971), 1\7967a0.epl(35)

Version 1.0.5.0:

ID: 165855
New POWERLINK V1/V2 Firmware V34
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(8714), 1\7967a0.epl(34)

Version 1.0.4.0:

ID: 165495
New POWERLINK V1/V2 Firmware V33
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(8458), 1\7967a0.epl(33)

Version 1.0.3.0:

ID: 164810
New POWERLINK V1/V2 Firmware V31
- Optimizations for EPL V2 startup carried out.
- Nettime IEEE 1588 for EPL V2 implemented.
- From now on, the asynchronous scheduler will handle asynchronous requestsbased on their priority.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(7946), 1\7967a0.epl(31)

Version 1.0.2.0:

ID: 163835
New Base Firmware V10
Error correction: problems when booting
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(7690), 1\7967a0.epl(30)

Version 1.0.1.0:

ID: 160765
New POWERLINK V1/V2 Firmware V30
In "Controlled Node" mode, the following errors may occur:
- With heavyasynchronous loads, asynchronous TX packets may be lost.
- Collisions onthe network can cause the station to stop receiving Ethernetpackets.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7967_0.pci(7689), 1\7967a0.epl(30)
Loading
Back to list

Please choose country and language

B&R Logo