DWL@DWL10000101540

Version Language
Operating System
Date
Size
Type Download
1.1.5.0 * 06/15/2015 4 MB EXE AS3.0_HW_X20CP1484-1.exe
Description V3.0 HW Upgrade (X20CP1484-1)

Revision information X20CP1484-1

Version 1.1.5.0:

ID: 429035
Support Bonding feature
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 429140 / Support ID: 400151182
POWERLINK V2: "Controlled node" mode
In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing of the input data on the controlled node.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43710a0.pci(18),1\43710_0.pci(7), 1\43710b0.epl(66)

Version 1.1.3.0:

ID: 332330 / Support ID: 400092134
POWERLINK V1: If the "Activate Ethernet communication off" option is enabled, asynchronous POWERLINK communication fails in some circumstances.
The following configuration may cause asynchronous communication to fail:

- POWERLINK V1
- "Activate Ethernet communication off"
- POWERLINK CNs on the network that also support POWERLINK V2

This upgrade can be installed to resolve this problem. It is also possible toset "Activate Ethernet communication" to "On".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 337380 / Support ID: 400108118
POWERLINK V2 CN mode
It was possible that an undefined state occurred during booting that causedthe interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43710a0.pci(18), 1\43710_0.pci(7), 1\43710b0.epl(63)

Version 1.1.2.0:

ID: 296100
Compatibility to Atom CPU
Allows the replacement of a X20CPx48xthrough X20CPx58x in an existing AS configuration.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\43710a0.pci(18), 1\43710_0.pci(7), 1\43710b0.epl(60)

Version 1.1.1.0:

ID: 285860
POWERLINK V2 CN mode: Asynchronouspackets lost when there is a large asynchronous load with large asynchronous frames.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 286085
POWERLINK V2: Large fluctuations of IEEE 1588 Nettime (used for safety logbook entries) duringstartup.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43710a0.pci(18), 1\43710_0.pci(7), 1\43710b0.epl(60)

Version 1.1.0.2:

ID: 256730 / Support ID: 400057319
POWERLINK: In controlled node mode, the I/O mapping was not applied when the manager was restarted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 256865
POWERLINK: LinkOK data point added.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 257010
POWERLINK: Support for 100 Mbit full duplex in Ethernet operating mode.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 260875
POWERLINK: L/A LED only shows Link and not Activity -> corrected.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265720
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265820
Warning 32168 "POWERLINK V2: Invalid frame format" on iCN with "Chaned Station" on the same network
Error correction: Whenan iCN is used in the same POWERLINK network with a "Chained Station", there may be warnings 32168 in the logger.
The reason for this warning is that the sync response frames that are used to measure the timing of the "Chained Station" are not recognized by the iCN.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43710a0.pci(18), 1\43710_0.pci(7), 1\43710b0.epl(58)

Version 1.0.15.1:

ID: 230790
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43710a0.pci(15), 1\43710_0.pci(7), 1\43710b0.epl(52)

Version 1.0.15.0:

ID: 223885 / Support ID: 400038795
Version entry in HWC corrected from V2.94 to R2.95
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\43710a0.pci(15), 1\43710_0.pci(6), 1\43710b0.epl(51)

Version 1.0.14.0:

ID: 220485
POWERLINK V2: Boot behavior improved
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43710a0.pci(15), 1\43710_0.pci(6), 1\43710b0.epl(51)

Version 1.0.1.0:

ID: 205815
Support of X20CP1484-1
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\43710a0.pci(15), 1\43710_0.pci(6), 1\43710b0.epl(44)
Loading
Back to list

Please choose country and language

B&R Logo